Part Number: TLM825USB New

Safety surge protector safeguards your electronics against surges, spikes and line noise in industrial facilities and other harsh environments.
- 8 NEMA 5-15R outlets distribute AC power to connected workplace equipment
- 1960 joules protect your valuable electronics against dangerous surges and spikes
- USB-A ports share 2.1A for fast charging of phones and other mobile devices
- 25 ft. input cord allows great flexibility in placing devices away from wall outlet
- Durable metal housing designed to stand up to harsh environments, such as factories
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $75,000 Ultimate Lifetime Insurance
Features
Industrial-Grade Surge Protector with USB Charging Safeguards Your Sensitive Electronics
Ideal for your factory floors, basements, garages, warehouses, automotive plants and other industrial facilities, this Protect It!® safety surge protector features a surge suppression rating of 1960 joules to defend your sensitive components against power surges and spikes. Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the TLM825USB protects all three, covering the two protection modes: full normal mode (H-N) and common mode (N-G/H-G).
NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices
Plug your air compressor, power tools, work lights, pumps and other electronics into eight NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise. One outlet is separated from the others to allow connection of bulky transformers without blocking adjacent outlets. Four safety covers are included to shield unused outlets from dust and other debris.
2 USB Ports Share 2.1 Amps of Charging Power
This surge protector with two USB-A ports is ideal for keeping your devices at full capacity. The USB ports are available for charging your smartphone, tablet and other mobile devices.
Filtering EMI/RFI Line Noise Helps Your Equipment Perform Better
The TLM825USB filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.
Includes the Latest Safety Features
The lighted on/off switch with integrated circuit breaker provides one-touch control over connected equipment. LEDs let you know when your connected devices are properly protected and grounded. Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required. The TLM825USB also complies with OSHA color guidelines that alert you to hazardous conditions that may cause minor or moderate injury.
Versatile Surge Protector Provides Multiple Installation Options
This industrial-grade surge protector with 25-foot AC input cord and NEMA 5-15P plug gives you flexibility in placing the unit away from the nearest wall outlet. Keyhole slots integrated into the bottom panel provide convenient wall or desk mounting options for the yellow metal housing. A cord wrap with hang holes lets you store the TLM825USB conveniently out of the way when not in use.
Package Includes
- TLM825USB 8-Outlet Industrial Safety Surge Protector
- (4) Safety covers
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332285171 |
Product Type | Surge Protector |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge (AWG) | 14 |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 60000 |
Input Plug Type | NEMA 5-15P |
Input Cord Details | SJT |
Input Cord Length (ft.) | 25 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 60 Hz |
Output (Watts) | 1800 |
Output Receptacles | (8) 5-15R |
Circuit Breaker (amps) | 15 |
Overload Protection | Combo power switch and circuit breaker |
Transformer Accommodation | (4) Yes |
Outlet Orientation | 1 single row of 6 |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Combination AC circuit breaker and 2 position lighted on/off power switch |
Diagnostic LED Details | 1 green "protected" LED confirms surge suppression is present |
CHARGING
Number of Charging Ports | 2 |
Total Charging Amps | 2.1A |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 1960 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
EMI / RFI Filtering | Up to 20 dB |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Material of Construction | Metal |
Power Cord Color | Yellow |
Housing Color | Black; Yellow |
Mounting Holes or Slots | Yes |
Slot or Hole Mount Measurement (Center to Center) | 89.5mm |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 14.80 x 7.10 x 3.25 |
Shipping Weight (lbs.) | 3.90 |
Unit Dimensions (hwd / in.) | 12.300 x 3.200 x 1.400 |
Unit Weight (lbs.) | 3.5 |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); UL 1363; UL 1449 |
Product Compliance | NRCan (Natural Resources Canada) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $75,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Design Resources
Product Images