Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+(773) 869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Remote Battery Temperature Sensor for Tripp Lite Pure Sine Wave Inverter/Chargers

Part Number:  APSSWTEMP

Monitors inverter/charger battery temperature to help prevent overcharging and protect and prolong the life of the battery. Compatible with select Tripp Lite sine wave inverter/chargers only.

  • Monitors temperature of inverter/charger’s battery system
  • Connects to inverter/charger’s RJ11 battery temperature port
  • Attaches to inverter/charger’s battery with included adhesive
  • Mount sensor away from sources of extreme heat or cold
  • Works only with select Tripp Lite inverter/chargers
  • 1-year limited warranty
Have a Question?
Contact Us

Overview

The APSSWTEMP Remote Battery Temperature Sensor monitors your Tripp Lite inverter/charger’s battery system to help you prevent overcharging and protect and prolong the life of your battery. By sending precise temperature information to the inverter/charger, the APSSWTEMP lets you know when the battery is getting too hot, requiring an adjustment to the charge float voltage level (some inverter/chargers will adjust automatically when the temperature reaches a preset protection point).

Just connect the 3-meter sensor cable to the inverter/charger’s RJ11 battery temperature sensor port. Use the included adhesive to place the thermal sensor in the center of the battery. Make sure nothing, including the adhesive, is between the sensor and the battery. To prevent false readings due to ambient temperatures, place the sensor between batteries if possible and away from extreme heat or cold.

The APSSWTEMP is compatible with Tripp Lite’s APS1012SW, APS2012SW, APSX1012SW, APSX2012SW and APSX4048SW sine wave inverter/chargers.

Features

Protects and Prolongs Battery Life
  • Monitors inverter/charger’s battery system to help prevent overcharging
  • Sends precise temperature information to inverter/charger
  • Connects to inverter/charger’s RJ11 battery temperature sensor port

Works With Select Tripp Lite Inverter/Chargers Only
  • Compatible with Tripp Lite’s APS1012SW, APS2012SW, APSX1012SW, APSX2012SW and APSX4048SW sine wave inverter/chargers

Package Includes

  • APSSWTEMP Remote Battery Temperature Sensor
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332183743
Accessory TypeTemperature Sensor
Accessory ClassPower Inverter Accessories
PHYSICAL
Cable Length (in.)118
Shipping Dimensions (hwd / in.)1.38 x 3.35 x 5.51
Shipping Weight (lbs.)0.23
Unit Dimensions (hwd / in.)0.530 x 0.880 x 1.360
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Power Inverters

  Model Number Description
1000W  APS X Series 12VDC 230V Inverter/Charger with Pure Sine-Wave Output, Hardwired APSX1012SW APSX1012SW 1000W APS X Series 12VDC 230V Inverter/Charger with Pure Sine-Wave Output, Hardwired
2000W APS X Series 12VDC 230V Inverter/Charger with Pure Sine-Wave Output, Hardwired APSX2012SW APSX2012SW 2000W APS X Series 12VDC 230V Inverter/Charger with Pure Sine-Wave Output, Hardwired
4000W APS X Series 48VDC 220/230/240V Inverter/Charger with Pure Sine-Wave Output, ATS, Hardwired APSX4048SW APSX4048SW 4000W APS X Series 48VDC 220/230/240V Inverter/Charger with Pure Sine-Wave Output, ATS, Hardwired
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +(773) 869-1776 or email cpdipresaleshelp@eaton.com.