Part Number: SRSKIRTWD
Blocks unwanted airflow beneath wide rack enclosures to improve cooling efficiency.
- Compatible with 750 mm wide rack cabinets for blocking unwanted airflow
- Improves cooling efficiency by segregating hot aisles from cold aisles
- Hassle-free brush strip also prevents dust from getting inside the rack
- Includes all necessary installation hardware, so you can mount immediately
- 5-year limited warranty
Features
Improves Cooling Efficiency and Optimizes Airflow in Your Wide Rack
This SmartRack® brush skirt kit blocks unwanted airflow under a wide rack cabinet. By segregating cold aisles from hot aisles, this easy-to-install brush strip helps you reduce operating costs, improve equipment performance and provide longer lifespans for rack-mounted networking components. It also prevents dust from infiltrating the rack’s interior.
Installation Is Simple and Hassle-Free
This server rack skirt kit is compatible with wide rack cabinets, which measure 750 millimeters in width. All necessary mounting equipment is included. Just install the brush strip at floor level across the front or rear of the cabinet to prevent an air stream from forming between hot and cold aisles.
System Requirements
For use with 750 mm wide rack enclosures
Package Includes
- SRSKIRTWD Enclosure Skirt Kit, 750 mm Width
- Mounting hardware
- Installation instructions
Specifications
OVERVIEW
| UPC Code | 037332283528 |
| Accessory Type | Enclosure Skirt Kit |
| Accessory Class | Cooling Accessories |
COOLING
| Cooling Type | Passive |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 2.75 x 30.31 x 0.59 |
| Shipping Weight (lbs.) | 0.78 |
| Unit Dimensions (hwd / in.) | 2.514 x 29.500 x 0.394 |
| Unit Weight (lbs.) | 1.5 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |



















