SmartPro 120V 3kVA 2.25kW Line-Interactive Sine Wave UPS, Tower, Network Card Options, USB, DB9 Serial
Part Number: SMART3000SLT
- 3kVA / 3000VA line interactive tower UPS; Sine wave output
- 120V nominal output during brownouts to 83 and overvoltages to 145V
- USB, RS232, EPO and Network Management Card options
- Front panel status LEDs with detailed load and battery capacity display
- NEMA L5-30P input; 6 NEMA 5-15/20R & 1 L5-30R outlets
- 2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
- $250,000 Ultimate Lifetime Insurance
Overview
3000VA line-interactive tower UPS system for server, networking and telecommunications equipment. Upright tower form factor. Offers sine wave 120V nominal output in both AC and battery modes. Switches to battery-derived AC output during power failures and extreme voltage variations. Line-interactive automatic voltage regulation (AVR) provides voltage boost/cut during brownouts/overvoltages to maintain regulated 120V nominal output over an input voltage range of 83-145V. Includes NEMA L5-30P input plug and 7 UPS-supported output receptacles (6 x 5-15/20R, 1 x L5-30R). Network-grade AC surge and noise suppression. Network management interfaces support simultaneous communications via USB port, DB9 serial port and installed Network Management Card. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Supports simultaneous detailed monitoring of equipment load levels, self-test data and utility power conditions via all three network interfaces. PowerAlert power management software is available via free download. Three-stage metered current monitoring and battery charge status LEDs. Utility power and voltage regulation, and battery warning LEDs. Audible alarm. Self-test. Field-replaceable, hot-swappable internal batteries. Attractive all-black color scheme.
Features
- SmartPro line-interactive UPS system is ideal for voice, data, medical and industrial networking applications
- Line-interactive voltage regulation maintains selectable 120V nominal output during brownouts as low as 83V and overvoltages to 145V
- Enables continuous operation through blackouts, voltage fluctuations and surges
- Line-interactive automatic voltage regulation (AVR) provides 12% and 24% voltage boost during brownouts and a 12% voltage cut during overvoltages
- Standard internal battery set offers 9 min. runtime at half load (1125W) and 3.5 min. at full load (2250W)
- Intelligent battery management system extends battery life
- Space-saving upright tower format
- Built-in USB, RS-232 and slot for Network Management Card option; Compatible with Tripp Lite UPS management card options WEBCARDLX, RELAYIOCARD and SNMPWEBCARD
- HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
- USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
- UPS interface supports on-battery, low-battery, power-restored, AC-voltage, DC-voltage, output current monitoring, battery charge current, battery capacity, timed inverter shutoff, activate self-test and output power control
- NEMA L5-30P input plug/6 x NEMA 5-15/20R and 1 x NEMA L5-30R output receptacles
- Front panel LEDs provide current monitoring, voltage regulation, battery charge level and battery warning information
- UPS ships fully assembled in full compliance with DOT regulations; no time-consuming connection of internal batteries by user required
Specifications
OVERVIEW
UPC Code | 037332125767 |
UPS Type | Line-Interactive |
INPUT
Rated input current (Maximum Load) | 20A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | L5-30P |
Input Circuit Breakers | 30A |
UPS Input Cord Length (ft.) | 10 |
Recommended Electrical Service | 30A 120V |
Input Phase | Single-Phase |
OUTPUT
Output Capacity (VA) | 3000 |
Output Capacity (kVA) | 3 |
Output Capacity (Watts) | 2250 |
Output Capacity (kW) | 2.25 |
Power Factor | 0.8 |
Nominal Voltage Details | 120v nominal output in battery mode |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Line Mode) | -18% / +8% |
Output Voltage Regulation (Battery Mode) | +/- 5% |
Output Circuit Breakers | 20A branch rated (x2) - each breaker protects 3 5-15/20R outlets, L5-30R is unbreakered |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
Output Receptacles | (6) 5-15/20R; (1) L5-30R |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 3.5 min. (2250W) |
Runtime Half Load (min.) | 9 min. (1125W) |
Expandable Runtime | No |
DC System Voltage (VDC) | 48 |
Battery Recharge Rate (Included Batteries) | Less than 4.5 hours from 10% to 90% (typical, full load discharge) |
Battery Access | Battery access door |
Internal UPS Replacement Battery Cartridge | RBC54 |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 145 |
Overvoltage Correction | Input voltages between 127 and 145 are reduced by 12%; Voltage setpoints ±5% tolerance |
Undervoltage Correction | Input voltages between 96 and 108V are boosted by 12%; Voltage setpoints ±5% tolerance |
Severe Undervoltage Correction | Input voltages between 83 and 95V are boosted by 24%; Voltage setpoints ±5% tolerance |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch |
Audible Alarm | Audible alarm indicates power failure and overload conditions |
LED Indicators | 9 LEDs indicate line power, battery power, AVR, overload and replace battery status - with a 3-LED level meter for load and battery charge level |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 570 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Tower |
Cooling Method | Fan |
Installation Form Factors Supported with Included Accessories | Tower |
Primary UPS Depth (mm) | 318 |
Primary UPS Height (mm) | 267 |
Primary UPS Width (mm) | 226 |
Shipping Dimensions (hwd / in.) | 15.30 x 17.80 x 13.70 |
Shipping Weight (lbs.) | 75.50 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 10.5 x 8.9 x 12.5 |
UPS Power Module Weight (kg) | 25.85 |
UPS Power Module Weight (lbs.) | 57 |
Unit Weight (lbs.) | 57.0000 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 320 |
Battery Mode BTU / Hr. (Full Load) | 1251 |
AC Mode Efficiency Rating (100% Load) | 96% |
Audible Noise | Audible Noise < 50 dBA at Front Side 1 Meter |
COMMUNICATIONS
Network Management Cards | SNMPWEBCARD; WEBCARDLX ; RELAYIOCARD |
Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at https://www.tripplite.com/poweralert |
Communications Cable | USB and DB9 cabling included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Network Management Card Description | Network management card optional |
Communications Interface | DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | 2-4 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 83 |
High Voltage Transfer to Battery Power (Setpoint) | 145 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Auto Probe Monitoring (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Sine wave output; Surge/noise protection |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); NOM (Mexico); UL 1778 |
Product Compliance | RoHS; FCC Part 15 Class A (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty. |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
UPS Replacement Batteries
Model Number | Description | |
---|---|---|
![]() |
RBC54 | 4x 12V 9AH UPS Replacement Battery Cartridge Kit for select Tripp Lite, Best, Powerware, Liebert and other UPS |
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
![]() |
PDU1215 | 1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount |
![]() |
PDUNV | 1.9-3.8kW Single-Phase 120-240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 with 5 Adapters, 10 ft. (3.05 m) Cord, 1U Rack-Mount |
Management Hardware
Model Number | Description | |
---|---|---|
![]() |
RELAYIOCARD | Programmable Relay I/O Card |
![]() |
WEBCARDLX | Network Card for Select Tripp Lite UPS Systems and PDUs |
Services
Installation
Part Number | Description |
---|---|
W01-INSTAL-B51 | On-Site UPS Installation Service, Select 1-3 kVA UPS, 50-151 lb., USA, Normal Business Hours |
W01-INSTAL-E51 | On-Site UPS Installation Service, Select 1-3 kVA UPS, 50-151 lb., USA, Outside Business Hours |
Extended Warranty
Part Number | Description |
---|---|
WEXT1K | Extended Warranty and Technical Support for Select Tripp Lite Products – Cooling; KVM; PDUs; Power Inverters; UPS Systems |
WEXT2K | Extended Warranty and Technical Support for Select Tripp Lite Products – KVM; PDUs; Power Inverters; UPS Systems |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images