TAA SmartPro 208/120V 5kVA 4kW Line-Interactive Sine Wave UPS, 6U, Extended Run, Network Card Options, USB, DB9
Part Number: SM5000RT3UTAA
- Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
- 5kVA / 5000VA / 4000W line interactive 6U rack/tower UPS, Sine wave output
- 208 & 120V output during brownouts to 151V and overvoltages to 260V
- USB, RS232, EPO and slot for network communication card options
- Expandable runtime, 8 single-outlet switched output load banks
- NEMA L6-30P input, 10 5-15R, 2 5-15/20R, 1 L6-30R & 1 L14-30R outlets
- To use the Auto Probe feature, this product requires a WEBCARDLX network interface (sold separately) running LX firmware update 15.5.2 or later
- 2-year limited warranty
- $250,000 Ultimate Lifetime Insurance
Overview
Tripp Lite's line-interactive SM5000RT3UTAA UPS System is compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases. This UPS protects server, networking or telecommunications equipment from blackouts, voltage fluctuations and surges in a compact tower/rackmount housing. In rack configuration, the power module and battery pack occupy only 3 rack spaces (3U) each. Large capacity 5000VA/4000W power module converts raw 208V AC input to fully regulated dual output 208/120 voltage for simultaneous protection of both high- and low-voltage equipment loads. True sine wave output at all times offers guaranteed compatibility with all equipment types. Includes 14 outlets, 8 of which can be individually reset via software interface to selectively reboot remote equipment or shed less critical loads to extend battery runtime for more critical equipment. Battery support can be extended indefinitely with additional external 3U rackmount battery packs. Network management interfaces support communications via USB, RS-232 and optional slot for network management card options.
Features
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- Large 5000VA/4000W output capacity with full-time sine wave output offers guaranteed compatibility with all equipment types
- High power density 5kVA power module and battery pack occupy only 3 rack spaces (3U) each (UPS and battery pack require 6U total installed)
- 38 min. half load runtime, expandable with multiple external battery packs (part# BP48V60RT3U)
- Line-interactive voltage regulation corrects severe brownouts and overvoltages without using battery power
- Dual voltage output is simultaneously compatible with both 208V and 120V equipment
- 14 total outlets (120V: 10 x 5-15R, 2 x 5-20R/208V: 1 x L6-30R, 1 x L14-30R)
- Diagnostic LEDs provide visual indication of 17 separate performance conditions
- USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
- 4 built-in communications ports (2 x DB9, 2 x USB) for remote monitoring and unattended shutdown
- Compatible with Tripp Lite UPS management card options WEBCARDLX and SNMPWEBCARD
- 8 customized load management receptacles can be individually powered off and back on again via software interface to reboot remote equipment or perform "load shedding" of less critical loads to extend battery runtime for the most critical equipment
- Emergency Power Off (EPO) interface for emergency shutoff in large facilities
- Hot-swappable/user replaceable batteries allow on-site battery replacement through the front panel without powering off connected equipment or removing the UPS from the rack
- UPS battery set ships fully assembled and ready for connection to the power module, no time consuming, connection of individual internal batteries by user is necessary
- $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
- NAFTA compliant
Specifications
OVERVIEW
UPC Code | 037332161475 |
UPS Type | Line-Interactive |
INPUT
Nominal Input Voltage(s) Supported | 208V AC |
UPS Input Connection Type | L6-30P |
Input Circuit Breakers | 30A double-pole |
UPS Input Cord Length (ft.) | 10 |
Recommended Electrical Service | 30A 208V |
Input Phase | Single-Phase |
OUTPUT
Output Capacity (VA) | 5000 |
Output Capacity (kVA) | 5 |
Output Capacity (Watts) | 4000 |
Output Capacity (kW) | 4 |
Output Capacity Details | Maximum output increases to 4800W when hardwire or user supplied 50A rated input plug is used |
Power Factor | 0.8 |
Nominal Voltage Details | 208/120V nominal output in battery mode |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Line Mode) | 208 & 120V (-10%, +20%) |
Output Voltage Regulation (Battery Mode) | +/- 5% |
Load Management Receptacles | Eight switchable single-outlet 5-15R load banks |
Output Circuit Breakers | 15A branch rated (x3) - 2 breakers support 5 5-15R outlets each, one breaker supports 2 5-20R outlets, L6-30R and L14-30R outlets are unbreakered |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 110V; 115V; 120V; 208V |
Output Receptacles | (10) 5-15R; (2) 5-15/20R; (1) L14-30R; (1) L6-30R |
Individually Controllable Load Banks | Yes |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 16 min. (4000W) |
Runtime Half Load (min.) | 38 min. (2000W) |
Expandable Runtime | Yes |
External Battery Pack Compatibility | BP48V24-2U (limit 1); BP48V60RT-3U (multi-pack compatible); BP48V27-2US (multi-pack compatible) |
DC System Voltage (VDC) | 48 |
Battery Recharge Rate (Included Batteries) | 3 hours |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 151 to 282 |
Overvoltage Correction | Input voltages between 240V and 282 are reduced by 12% |
Undervoltage Correction | Input voltages between 180V and 199 are boosted by 12% |
Severe Undervoltage Correction | Input voltages between 151V and 179 are boosted by 24% |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
Audible Alarm | Audible alarm indicates power-failure, overload and low-battery conditions |
LED Indicators | 5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 1020 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Rackmount |
Rack Height | 6U |
Cooling Method | Fans |
Included Battery Pack Dimensions (hwd / in.) | 5.2 x 17.5 x 22.8 |
Included Battery Pack Weight (lbs.) | 135 |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND ) |
Minimum Required Rack Depth (inches) | 3 |
Minimum Required Rack Depth with External Battery Pack (cm) | 75 |
Minimum Required Rack Depth with External Battery Pack (in.) | 29.5 |
Minimum Required Rack Depth without External Battery Pack (cm) | 72 |
Minimum Required Rack Depth without External Battery Pack (in.) | 28.25 |
Optional Mounting Accessory Notes | 2 sets of 2POSTRMKITHD required for 2 post rackmount installation of separate power module and battery pack |
Primary UPS Depth (mm) | 572 |
Primary UPS Height (mm) | 132 |
Primary UPS Width (mm) | 445 |
Shipping Dimensions (hwd / in.) | 24.50 x 35.00 x 24.00 |
Shipping Weight (lbs.) | 321.62 |
Unit Dimension Details | Includes 3U UPS/power module and 3U external battery pack |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 5.2 x 17.5 x 22.5 |
UPS Power Module Weight (kg) | 42.18 |
UPS Power Module Weight (lbs.) | 93 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0 to 95%, non-condensing |
Battery Mode BTU / Hr. (Full Load) | 1518 |
AC Mode Efficiency Rating (100% Load) | 94% |
Audible Noise | 45 dBA maximum, front side 1m |
COMMUNICATIONS
Network Management Cards | SNMPWEBCARD; WEBCARDLX |
Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions; 2 USB ports, 1 DB9 serial and 1 DB9 contact closure port (4 total) |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at https://www.tripplite.com/poweralert |
Communications Cable | USB and DB9 cabling included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Network Management Card Description | Network management card optional |
Communications Interface | Contact closure; DB9 Serial; USB |
LINE / BATTERY TRANSFER
Transfer Time | 2-4 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 151 |
High Voltage Transfer to Battery Power (Setpoint) | 282 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Automatic Voltage Regulation (AVR); Expandable battery backup; Hot swappable batteries; Sine wave output; Surge/noise protection |
Grounding Lug | Back panel grounding lug |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); NOM (Mexico); UL 1778 |
Product Compliance | RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers

Accessories
UPS Battery Packs
Model Number | Description | |
---|---|---|
![]() |
BP48V60RT3UTAA | TAA-Compliant External 48V 3U Battery Pack for select Tripp Lite UPS systems (BP48V60RT3UTAA-Compliant) |
Management Hardware
Model Number | Description | |
---|---|---|
![]() |
WEBCARDLX | Network Card for Select Tripp Lite UPS Systems and PDUs |
Environmental Sensors
Model Number | Description | |
---|---|---|
![]() |
ENVIROSENSE | EnviroSense Rack Environment Sensor, Temperature, Humidity, Contact-Closure Inputs |
Accessories
Model Number | Description | |
---|---|---|
![]() |
2-9USTAND | 2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems |
![]() |
2POSTRMKITHD | 2-Post Rack-Mount Installation Kit of 2U and Larger UPS, Transformer and Battery Pack Components |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1R | Extended Warranty and Technical Support for Select Tripp Lite Products – KVM Switches; and UPS Systems |
WEXT2R | Extended Warranty and Technical Support for Select Tripp Lite Products – KVM; UPS Systems |
WEXT3R | Extended Warranty and Technical Support Select Tripp Lite Products – KVM; UPS Systems |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images