OmniVS 120V 1000VA 500W Line-Interactive UPS, Tower, USB port
Part Number: OMNIVS1000
- 1000VA / 1kVA tower 120V line interactive UPS
- Corrects brownouts as low as 89V without using battery power
- 6 UPS battery supported outlets, 2 surge-only outlets
- USB port, TEL/DSL/ethernet protection
- NEMA 5-15P input plug and 8 NEMA 5-15R outlets
- 3-year limited warranty
- $200,000 Ultimate Lifetime Insurance
Overview
Tripp Lite's OMNIVS1000 line interactive UPS system offers voltage regulation, surge suppression and long lasting battery support for personal computers, internetworking equipment and other sensitive electronics. Internal UPS circuits support entry level PC systems for up to 60 minutes during power failures so that connected equipment can be shut down without data loss. Automatic Voltage Regulation (AVR) circuits regulate brownouts as low as 89 volts back to usable levels without using battery power. Offers complete desktop power protection in an attractive black tower configuration. Includes 6 battery supported outlets for computer, monitor and one vital system peripheral, plus 2 additional surge suppression-only outlets for printers and other system accessories not requiring battery support. USB port enables optional unattended system shutdown without data loss in the case of extended power failure, USB cable included. PowerAlert software available via free download. Built-in RJ45 TEL/Ethernet suppression jacks protect modem, fax machine, cordless phone or other peripheral with a standard single-line tel/DSL or data line connection. Built-in audible alarm and 4 front panel LEDs indicate line power status, battery power status, battery low/replace status and overload. 1000VA/500 watt power handling ability supports entry-level PCs, network workstations, point-of-sale equipment, small business phone systems, audio/video equipment and home theater systems. Offers 3.5 minutes battery runtime with a full load of 1000VA/500 watts and 14 minutes with a half load of 500VA/250 watts. Supports battery replacement via built-in access panel. $200,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only).
Features
- OMNIVS1000 Uninterruptible Power Supply offers voltage regulation, surge suppression and long lasting battery support
- Supports entry level PCs up to 60 minutes during blackouts to enable shutdown without data loss
- Regulates brownouts as low as 89 volts back to usable levels without using battery power
- 6 UPS battery supported outlets, plus 2 additional surge suppression-only outlets
- USB port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
- HID-compliant USB port also enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
- Built-in RJ45 TEL/Ethernet suppression jacks protect modem, fax machine, cordless phone or other peripheral with a standard single-line tel/DSL or data line connection
- Audible alarm and 4 front panel LEDs offer complete UPS and line power status information
- 1000VA/500 watt power handling ability supports a variety of sensitive electronic equipment
- 3.5 minutes full load runtime (1000VA/500 watts), 14 minutes half load runtime (500VA/250 watts)
- Supports battery replacement via built-in access panel
- Optional PDUB15 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment
- Short circuit protection in AC and battery mode
- $200,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
Specifications
OVERVIEW
UPC Code | 037332119728 |
UPS Type | Line-Interactive |
INPUT
Rated input current (Maximum Load) | 12A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-15P |
UPS Input Cord Length (ft.) | 6 |
Recommended Electrical Service | 15A 120V |
Input Phase | Single-Phase |
OUTPUT
Output Capacity (VA) | 1000 |
Output Capacity (kVA) | 1 |
Output Capacity (Watts) | 500 |
Output Capacity (kW) | 0.5 |
Nominal Voltage Details | 115v nominal output in battery mode |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Battery Mode) | +/- 5% |
UPS Output Receptacles (Surge Suppression Only) | 6 UPS outlets, 2 surge-only outlets |
Hot-Swap PDU options | PDUB15 (2U / 8 5-15R outlets) |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
Output Receptacles | (8) 5-15R |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 3.5 min. (500W) |
Runtime Half Load (min.) | 14 min. (250W) |
Expandable Runtime | No |
DC System Voltage (VDC) | 12 |
Battery Recharge Rate (Included Batteries) | Less than 4.5 hours from 10% to 90% |
Battery Access | Battery access door |
Internal UPS Replacement Battery Cartridge | RBC51 |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 89 |
Undervoltage Correction | Input voltages between 89 and 105 are boosted by 14% |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
Audible Alarm | Audible alarm indicates power-failure and low-battery conditions |
LED Indicators | 4 LEDs indicate line power, battery power, overload and battery low/replace status |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 510 |
UPS AC Suppression Response Time | Instantaneous |
UPS Dataline Suppression | 1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Tower |
Installation Form Factors Supported with Included Accessories | Tower |
Installation Form Factors Supported with Optional Accessories | Wallmount ( UPSWM - tower mounting kit) |
Primary UPS Depth (mm) | 191 |
Primary UPS Height (mm) | 274 |
Primary UPS Width (mm) | 132 |
Shipping Dimensions (hwd / in.) | 10.00 x 13.90 x 7.80 |
Shipping Weight (lbs.) | 16.85 |
UPS Housing Material | PVC |
UPS Power Module Dimensions (hwd, in.) | 10.8 x 5.2 x 7.5 |
UPS Power Module Weight (kg) | 8.35 |
UPS Power Module Weight (lbs.) | 18.4 |
Unit Weight (lbs.) | 15.5000 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 24 |
Battery Mode BTU / Hr. (Full Load) | 664 |
AC Mode Efficiency Rating (100% Load) | 96% |
COMMUNICATIONS
PowerAlert Software | For local monitoring via the UPS’s built-in USB port, download PowerAlert Local software at https://www.tripplite.com/poweralert |
Communications Cable | USB interface cable included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Network UPS Tools (NUT) Compatibility | NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite |
Network Management Card Description | Network management not supported |
Communications Interface | USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | 4 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 89 |
High Voltage Transfer to Battery Power (Setpoint) | 139 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); NOM (Mexico); UL 1778 |
Product Compliance | RoHS; FCC Part 15 Class B (USA) |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $200,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
UPS Replacement Batteries
Model Number | Description | |
---|---|---|
![]() |
RBC51 | UPS Replacement Battery Cartridge for Tripp Lite, APC, Belkin, Best, Powerware, Liebert & other UPS |
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
![]() |
PDUB15 | 1.5kW Single-Phase Hot-Swap PDU, 100-127V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount |
![]() |
PDUB151U | 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall |
Accessories
Model Number | Description | |
---|---|---|
![]() |
UPSWM | Wall-Mount Bracket and Installation Accessories for select UPS Systems |
Services
Installation
Part Number | Description |
---|---|
W01-INSTAL-B50 | On-Site UPS Installation Service, Select 1-3 kVA UPS, Under 50 lb., USA, Normal Business Hours |
W01-INSTAL-E50 | On-Site UPS Installation Service, Select 1-3 kVA UPS, Under 50 lb., USA, Outside Business Hours |
Extended Warranty
Part Number | Description |
---|---|
WEXT1C | Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power; KVM; PDU; Inverters; Power Management; UPS Systems |
WEXT2C | Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power Supplies; KVM Switches; PDUs; Power Inverters; Power Management; UPS Systems |
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- OMNIVS1000 Line-Interactive UPS System
https://tripplite.eaton.com/video/omnivs1000-line-interactive-ups-system/55890
Product Images