Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+(773) 869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

OmniSmart LCD 120V 50/60Hz 1500VA 810W Line-Interactive UPS, Tower, LCD display, USB port, Energy Star V2.0

Part Number:  OMNI1500LCDT

  • 1500VA / 1.5kVA tower 120V line interactive UPS with LCD display
  • Maintains battery derived AC output during power failures
  • Corrects brownouts and overvoltages from 92-150V
  • LCD interface offers detailed UPS status and site power information
  • USB interface, TEL/DSL/ethernet and coax line surge suppression
  • NEMA 5-15P input plug and 10 NEMA 5-15R outlets
  • ENERGY STAR Version 2.0 qualified
  • 3-year limited warranty
$229.83 Avg. Price
Extended Warranty Options
Have a Question?
Contact Us

Overview

Tripp Lite's OMNI1500LCDT Line-Interactive Tower UPS System offers voltage regulation, surge suppression and long-lasting battery support for personal computers, network workstations, home entertainment systems and media centers. Internal UPS circuits support entry-level PCs or individual VCR/DVR components during power failures. Prevents data loss, viewing interruptions, lost recordings and loss of component programming. Automatic Voltage Regulation (AVR) circuits continuously regulate brownouts and overvoltages from 92V to 150V back to usable levels, all while maintaining a full battery charge. Offers complete power protection in an attractive all-black cabinet design. Includes 10 built-in outlets, 5 with full battery backup and surge suppression for vital system components and another 5 with surge-suppression only for accessories not requiring battery support. Built-in USB port and included cable enables optional unattended system shutdown without data loss in case of extended power failure. PowerAlert software is available via free download. HID-compliant USB interface also enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Built-in surge dataline surge suppression jacks protect equipment with single-line dialup/DSL or network Ethernet connection. Built-in audible alarm and large LCD front panel display offers easy to read icon-based status indicators and detailed numeric data regarding input voltage, output voltage, frequency, load percentage, load watts, battery voltage and runtime in minutes. 1500VA/810W power-handling capacity supports entry-level PCs, home entertainment systems, network workstations and audio/video components.

Features

  • OMNI1500LCDT line interactive UPS offers network-grade voltage regulation, surge suppression and long lasting battery support
  • 10 built-in NEMA 5-15R outlets, 5 with UPS and surge suppression for vital components and 5 additional outlets with surge-only protection for devices not requiring battery support
  • NEMA 5-15P input plug; 6ft / 1.8m line cord
  • Maintains operation of connected equipment to prevent data loss, equipment damage and downtime associated with power failures and severe voltage fluctuations
  • Line Interactive Automatic Voltage Regulation / AVR circuits continuously correct brownouts and overvoltages from 92 to 150V without using battery power
  • Network-grade AC surge suppression protects equipment from damage and performance problems resulting from transient surges
  • Offers 7.5 minutes runtime 50% load (405 watts)
  • Supports an entry level desktop system with LCD screen for up to 55 minutes during power failures (75 watts)
  • LCD display continuously reports operating mode and battery charge level, plus additional UPS and site power data, such as input & output voltage, frequency, load percentage, load watts, battery voltage and estimated runtime in minutes
  • USB port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
  • HID-compliant USB interface also enables automatic integration with built-in power management and auto shutdown features of Windows and Mac OSX
  • Built-in data line surge suppression offers protection for equipment with single-line dialup or network ethernet connection, plus one set of coax jacks for CATV / broadcast line protection
  • Meets strict ENERGY STAR Version 2.0 efficiency guidelines
  • Optional PDUB15 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment

Package Includes

  • OMNI1500LCDT UPS
  • USB cabling
  • Manual with warranty information
Energy Star certified RoHS compliant NUT compatible

Specifications

OVERVIEW
UPC Code037332173249
UPS TypeLine-Interactive
INPUT
Rated input current (Maximum Load)12A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P
Input Circuit Breakers15A
UPS Input Cord Length (ft.)6
Recommended Electrical Service15A 120V
Input PhaseSingle-Phase
OUTPUT
Output Capacity (VA)1500
Output Capacity (kVA)1.5
Output Capacity (Watts)810
Output Capacity (kW)0.81
Nominal Voltage Details120v nominal output in battery mode
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsAutomatic frequency selection
Output Voltage Regulation (Line Mode)120V (+9% / -12%)
Output Voltage Regulation (Economy Line Mode)120V (±10%)
Output Voltage Regulation (Battery Mode)+/- 5%
UPS Output Receptacles (Surge Suppression Only)5 UPS outlets, 5 surge-only outlets
Hot-Swap PDU optionsPDUB15 (2U / 8 5-15R outlets)
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(10) 5-15R
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  1.8 min. (810W)
Runtime Half Load (min.)  7.5 min. (405W)
DC System Voltage (VDC)24
Battery Recharge Rate (Included Batteries)Less than 8 hours from 10% to 90%
Internal UPS Replacement Battery Cartridge RBC51  (requires 2)
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 92 to 150
Overvoltage Correction  Input voltages between 129 and 147 are reduced by 15%
Undervoltage Correction  Input voltages between 92 and 108 are boosted by 18%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayLCD screen with scroll buttons indicates Input voltage, Output voltage, Frequency (Hz), AVR boost / cut status, Output load in watts, Output load percentage, Battery voltage and Estimated runtime in minutes
SwitchesPower switch offers whole UPS power control; Scroll/mute button enables LCD selection options and silences audible alarm; Test button initiates self test
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch
Audible AlarmAudible alarm indicates power-failure and low-battery conditions
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating650
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet; Coax jacks (1 set)
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorTower
Cooling MethodFan
Installation Form Factors Supported with Included AccessoriesTower
Primary UPS Depth (mm)396
Primary UPS Height (mm)203
Primary UPS Width (mm)146
Shipping Dimensions (hwd / in.)11.20 x 9.10 x 19.40
Shipping Weight (lbs.)25.10
UPS Power Module Dimensions (hwd, in.)8 x 5.75 x 15.6
UPS Power Module Weight (kg)11.52
UPS Power Module Weight (lbs.)25.4
Unit Weight (lbs.)22.700
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity5 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  98
Battery Mode BTU / Hr. (Full Load)  826
AC Mode Efficiency Rating (100% Load)95%
COMMUNICATIONS
PowerAlert SoftwareFor local monitoring via the UPS’s built-in USB port, download PowerAlert Local software at https://www.tripplite.com/poweralert
Communications CableUSB cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools (NUT) CompatibilityNUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
Network Management Card DescriptionNetwork management not supported
Communications InterfaceUSB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  2 milliseconds (AC to battery mode), 6 milliseconds (battery to AC mode)
Low Voltage Transfer to Battery Power (Setpoint)92
High Voltage Transfer to Battery Power (Setpoint)150
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Automatic Voltage Regulation (AVR); Surge/noise protection
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); NOM (Mexico); UL 1778
Product ComplianceRoHS; ENERGY STAR Qualified; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Questions & Answers

Accessories

UPS Replacement Batteries

  Model Number Description
UPS Replacement Battery Cartridge for Tripp Lite, APC, Belkin, Best, Powerware, Liebert & other UPS RBC51 RBC51 UPS Replacement Battery Cartridge for Tripp Lite, APC, Belkin, Best, Powerware, Liebert & other UPS

Power Distribution Units (PDUs)

  Model Number Description
1.5kW Single-Phase Hot-Swap PDU, 100-127V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount PDUB15 PDUB15 1.5kW Single-Phase Hot-Swap PDU, 100-127V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount
100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall PDUB151U PDUB151U 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall

Services

Installation

Part Number Description
W01-INSTAL-B50 On-Site UPS Installation Service, Select 1-3 kVA UPS, Under 50 lb., USA, Normal Business Hours
W01-INSTAL-E50 On-Site UPS Installation Service, Select 1-3 kVA UPS, Under 50 lb., USA, Outside Business Hours

Extended Warranty

Part Number Description
WEXT1D Extended Warranty and Technical Support for Select Tripp Lite Products – Isolation Transformers; KVM; PDU; Inverters; UPS Systems
WEXT2D Extended Warranty and Technical Support for Select Tripp Lite Products – Isolation Transformers; KVM Switches; PDUs; Power Inverters; UPS Systems
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +(773) 869-1776 or email cpdipresaleshelp@eaton.com.