SmartPro 120V 3kVA 2.4kW Line-Interactive UPS, Tower, Extended Run, 3 DB9 ports
Part Number: SMART3000NET
- 3kVA / 3000VA / 2400W line interactive, extended-run tower UPS
- 120V output, Corrects brownouts and overvoltages from 87V to 140V
- 3 DB9 ports (1 RS232 / 2 contact-closure)
- Front panel status LEDs with load and battery capacity display
- 2 independently switchable output load banks
- NEMA L5-30P input; 4 NEMA 5-15/20R & 4 NEMA 5-15R outlets
- 2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
- $250,000 Ultimate Lifetime Insurance
Overview
Tripp Lite's SMART3000NET intelligent, line interactive large tower UPS system protects servers, networking accessories and telecommunications equipment from blackouts, voltage fluctuations and transient surges. Large internal batteries offer 23 minutes half load runtime and 7 minutes fully loaded. Runtime is expandable with optional BP24V28-2U (limit 1) and BP24V70-3U (multi-pack compatible) external battery packs. 3000VA/2400 watt power handling capability supports a variety of networking, telecom and other sensitive electronic applications. Includes 8 protected outlets. Supports remote monitoring of UPS and site power conditions via built-in RS-232 enabled monitoring port, plus standard UPS monitoring via 2 built in contact closure ports. PowerAlert UPS monitoring software is available for free download. Built-in audible alarm and front panel LEDs indicate line power, battery power, battery charge level, load level and voltage regulation status. Network grade AC surge suppression protects equipment from damage and performance problems resulting from transient surges.
Features
- SMART 3000NET line interactive UPS offers battery derived AC output during power outages, voltage regulation during brownouts and overvoltages, plus network-grade AC surge suppression
- 3000VA/2400 watt power handling capability supports a variety of networking, telecom and other sensitive electronic devices
- Large internal batteries offer runtimes of 23 minutes at half load (1500VA/1200 watts) and 7 minutes at full load (3000VA/2400 watts)
- Runtime is further expandable with optional external BP24V28-2U (limit 1) and BP24V70-3U (multi-pack compatible) battery packs
- Intelligent battery management system extends battery life
- Automatic Voltage Regulation (AVR) circuits maintain 120V nominal output over an input voltage range of 87-140V
- Includes 8 fully protected outlets (4 NEMA 5-15R & 4 NEMA 5-15/20R) with 2 single outlet load banks that can be individually powered off and back on again via software interface
- PowerAlert UPS monitoring and unattended shutdown software enables configurable network broadcast messaging, email notification, event logging and running user defined script commands
- Offers simultaneous monitoring of up to 3 directly connected devices through included DB9 contact closure and RS-232 enabled interfaces, or the monitoring of any number of additional servers over IP with PowerAlert UPS monitoring software (available for free download at www.tripplite.com/poweralert)
- In addition to the contact closure monitoring of on battery, low battery and power restored messaging, built-in RS-232 interface supports messaging of UPS and line power status, including AC line voltage, DC battery voltage and remaining battery capacity
- Supports activate self-test and UPS output power control for delayed or immediate reboot of connected equipment
- Diagnostic LEDs (indicate 17 performance conditions)
Specifications
OVERVIEW
UPC Code | 037332032065 |
UPS Type | Line-Interactive |
INPUT
Rated input current (Maximum Load) | 22A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | L5-30P |
UPS Input Cord Length (ft.) | 8 |
Recommended Electrical Service | 30A 120V |
Input Phase | Single-Phase |
OUTPUT
Output Capacity (VA) | 3000 |
Output Capacity (kVA) | 3 |
Output Capacity (Watts) | 2400 |
Output Capacity (kW) | 2.4 |
Output Capacity Details | Output is reduced to 1600W maximum with 1 external battery pack and 1200W maximum with 2 or more external battery packs |
Power Factor | 0.8 |
Nominal Voltage Details | 120v nominal output in battery mode |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Line Mode) | -13% / +5% |
Output Voltage Regulation (Battery Mode) | +/- 5% |
Load Management Receptacles | Two switchable single-outlet 5-15R load banks |
Output Circuit Breakers | 15A branch rated (x2) - each breaker protects 4 outlets |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
Output Receptacles | (4) 5-15R; (4) 5-15/20R |
Individually Controllable Load Banks | Yes |
BATTERY
Runtime Full Load (min.) | 7 |
Runtime Half Load (min.) | 23 |
Expandable Runtime | Yes |
External Battery Pack Compatibility | BP24V28-2U (limit 1); BP24V70-3U (multi-pack compatible) |
DC System Voltage (VDC) | 24 |
Battery Recharge Rate (Included Batteries) | Less than 9 hours from 10% to 90% (typical, full load discharge) |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 87 to 140 |
Overvoltage Correction | Input voltages between 127 and 140 are reduced by 12% |
Undervoltage Correction | Input voltages between 95 and 105 are boosted by 10% |
Severe Undervoltage Correction | Input voltages between 87 and 94 are boosted by 22% |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation; set of 4 rear-panel switches control system enable and contact closure port inverter shutoff commands |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
Audible Alarm | Audible alarm indicates power-failure and low-battery conditions |
LED Indicators | 5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 480 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Tower |
Cooling Method | Fan |
Primary UPS Depth (mm) | 318 |
Primary UPS Height (mm) | 432 |
Primary UPS Width (mm) | 229 |
Shipping Dimensions (hwd / in.) | 16.50 x 12.60 x 21.80 |
Shipping Weight (lbs.) | 96.60 |
UPS Housing Material | PVC |
UPS Power Module Dimensions (hwd, in.) | 17 x 9 x 12.5 |
UPS Power Module Weight (kg) | 40.37 |
UPS Power Module Weight (lbs.) | 89 |
Unit Weight (lbs.) | 80.0000 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 83 |
Battery Mode BTU / Hr. (Full Load) | 1225 |
AC Mode Efficiency Rating (100% Load) | 99% |
COMMUNICATIONS
Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions; contact closure communications via two additional DB9 ports (3 total) |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at https://www.tripplite.com/poweralert |
Communications Cable | 3 DB9 cables included |
Network Management Card Description | Network management not supported |
Communications Interface | Contact closure; DB9 Serial |
LINE / BATTERY TRANSFER
Transfer Time | 4 ms. typical |
Low Voltage Transfer to Battery Power (Setpoint) | 87 |
High Voltage Transfer to Battery Power (Setpoint) | 140 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Surge/noise protection |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); NOM (Mexico); UL 1778 |
Product Compliance | RoHS; FCC Part 15 Class A (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty. |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
UPS Battery Packs
Model Number | Description | |
---|---|---|
![]() |
BP24V28-2U | External 24V 2U Rack-mount Battery Pack for select Tripp Lite UPS Systems (BP24V28-2U) |
![]() |
BP24V70-3U | External 24V 3U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP24V70-3U) |
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
![]() |
PDU1215 | 1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount |
![]() |
PDU1220 | 2.4kW Single-Phase 120V Basic PDU, 13 NEMA 5-15/20R Outlets, NEMA 5-20P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount |
Power Strips
Model Number | Description | |
---|---|---|
![]() |
RS-1215 | 1U Rack-Mount Power Strip, 120V, 15A, 5-15P, 12 Outlets (6 Front-Facing, 6-Rear-Facing), 15 ft. (4.57 m) Cord |
![]() |
RS-1215-20 | 1U Rack-Mount Power Strip, 120V, 20A, 5-20P, 12 Outlets (6 Front-Facing, 6-Rear-Facing) 15 ft. (4.57 m) Cord |
Services
Installation
Part Number | Description |
---|---|
W01-INSTAL-B51 | On-Site UPS Installation Service, Select 1-3 kVA UPS, 50-151 lb., USA, Normal Business Hours |
W01-INSTAL-E51 | On-Site UPS Installation Service, Select 1-3 kVA UPS, 50-151 lb., USA, Outside Business Hours |
Extended Warranty
Part Number | Description |
---|---|
WEXT1J | Extended Warranty and Technical Support for Select Tripp Lite Products – KVM; PDU; Inverters; and UPS Systems |
WEXT2J | Extended Warranty and Technical Support for Select Tripp Lite Products – KVM Switches; PDUs; Power Inverters; UPS |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images