OmniSmart LCD 120V 650VA 350W Line-Interactive UPS, Tower, LCD display, USB port
Part Number: OMNI650LCD
- 650VA tower 120V line interactive UPS with LCD display
- Corrects brownouts as low as 89V without using battery power
- LCD screen reports input voltage, battery charge and UPS status
- USB port, Surge-only outlets, 97% efficiency
- NEMA 5-15P input plug and 8 NEMA 5-15R outlets
- 3-year limited warranty
- $200,000 Ultimate Lifetime Insurance
Overview
Tripp Lite's OMNI650LCD Line-Interactive Digital UPS System offers voltage regulation, surge suppression and long-lasting battery support for personal computers, home entertainment systems and media centers. Internal UPS circuits support entry-level PCs for up to 40 min. or individual VCR/DVR components for as long as 2 hours during power failures. Prevents data loss, viewing interruptions, lost recordings and loss of component programming. Automatic Voltage Regulation (AVR) circuits regulate brownouts as low as 89v back to usable levels without consuming battery power. Offers complete power protection in an attractive black tower configuration. Includes 4 battery-supported/surge-protected outlets, plus 4 additional surge suppression-only outlets for items not requiring battery support. USB port enables optional unattended system shutdown without data loss in case of extended power failure. PowerAlert Software available via free download. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Built-in audible alarm and large LCD front panel voltage display indicates line power status, battery power status, battery low/replace status and voltage boost operation. The LCD display includes a dimmer switch and can be rotated for easy viewing in any application. 650VA/350W power handling ability supports entry-level PCs, home entertainment systems, network workstations, audio/video components. Offers 3.2 min. battery runtime with a full load of 650VA/350W and 12 min. with a half load of 325VA/175W. Supports user battery replacement via built-in access panel. $200,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only).
Features
- LCD Display indicates input voltage, battery capacity and a variety of operating conditions. LCD Display includes a dimmer switch and is rotatable for easy viewing with UPS in either vertical or horizontal position.
- OMNI650LCD Digital Uninterruptible Power Supply offers voltage regulation, surge suppression and long-lasting battery support during blackouts
- Supports entry-level PCs up to 40 min. or single VCR/DVR components for up to 2 hours during blackouts
- Regulates brownouts as low as 89V back to usable levels without consuming battery power
- 4 UPS battery-supported/surge-protected outlets plus 4 additional surge suppression-only outlets
- USB port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
- HID-compliant USB port enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
- 650VA/350W power handling ability supports a variety of sensitive computer, home theater and other equipment
- 3.2 min. full load runtime (650VA/350W), 12 min. half-load runtime (325VA/175W)
- Cabinet adapts to tower format or rackmount shelf format. Rackmount (2U) format requires an optional shelf, available separately
- Supports battery replacement via built-in access panel
- Optional PDUB15 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment
- $200,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
Specifications
OVERVIEW
UPC Code | 037332126139 |
UPS Type | Line-Interactive |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 12A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-15P; Right-Angled |
UPS Input Cord Length (ft.) | 6 |
Recommended Electrical Service | 15A 120V |
OUTPUT
Output Capacity (VA) | 650 |
Output Capacity (kVA) | 0.65 |
Output Capacity (Watts) | 350 |
Output Capacity (kW) | 0.35 |
Nominal Voltage Details | 115v nominal output in battery mode |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Battery Mode) | +/- 5% |
UPS Output Receptacles (Surge Suppression Only) | 4 UPS outlets, 4 surge-only outlets |
Hot-Swap PDU options | PDUB15 (2U / 8 5-15R outlets) |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
Output Receptacles | (8) 5-15R |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 3.2 min. (350W) |
Runtime Half Load (min.) | 12 min. (175W) |
DC System Voltage (VDC) | 12 |
Battery Recharge Rate (Included Batteries) | Less than 20 hours from 10 to 90% |
Battery Access | Battery access door |
Internal UPS Replacement Battery Cartridge | RBC51 |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 89 |
Undervoltage Correction | Input voltages between 89 and 104 are boosted by 14% |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Backlighted LCD screen indicates input voltage, 5-bar battery charge level, overload, AVR, on battery and replace battery status; LCD screen rotates for rack/tower viewing |
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation; dimmer switch controls LCD brightness |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
Audible Alarm | Audible alarm indicates power-failure and low-battery status; alarm can be disabled using PowerAlert software |
LED Indicators | Front panel LCD display |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 480 |
UPS AC Suppression Response Time | Instantaneous |
PHYSICAL
Primary Form Factor | Tower |
Cooling Method | Convection |
Installation Form Factors Supported with Included Accessories | Tower; Ultra-compact desktop |
Primary UPS Depth (mm) | 183 |
Primary UPS Height (mm) | 305 |
Primary UPS Width (mm) | 94 |
Shipping Dimensions (hwd / in.) | 4.70 x 15.50 x 10.40 |
Shipping Weight (lbs.) | 13.57 |
UPS Housing Material | ABS |
UPS Power Module Dimensions (hwd, in.) | 12 x 3.7 x 7.2 |
UPS Power Module Weight (kg) | 7.03 |
UPS Power Module Weight (lbs.) | 15.5 |
Unit Weight (lbs.) | 13.575 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 31 |
Battery Mode BTU / Hr. (Full Load) | 442 |
AC Mode Efficiency Rating (100% Load) | 97% |
COMMUNICATIONS
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | User supplies USB cable |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Network UPS Tools (NUT) Compatibility | NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite |
Network Management Card Description | Network management not supported |
Communications Interface | USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | 4 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 89 |
High Voltage Transfer to Battery Power (Setpoint) | 139 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); NOM (Mexico); UL 1778 |
Product Compliance | RoHS; FCC Part 15 Class B (USA) |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $200,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
UPS Replacement Batteries
Model Number | Description | |
---|---|---|
![]() |
RBC51 | UPS Replacement Battery Cartridge for Tripp Lite, APC, Belkin, Best, Powerware, Liebert & other UPS |
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
![]() |
PDUB15 | 1.5kW Single-Phase Hot-Swap PDU, 100-127V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount |
![]() |
PDUB151U | 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall |
Accessories
Model Number | Description | |
---|---|---|
![]() |
SRSHELF2P | SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep) |
Services
Installation
Part Number | Description |
---|---|
W01-INSTAL-B50 | On-Site UPS Installation Service, Select 1-3 kVA UPS, Under 50 lb., USA, Normal Business Hours |
W01-INSTAL-E50 | On-Site UPS Installation Service, Select 1-3 kVA UPS, Under 50 lb., USA, Outside Business Hours |
Extended Warranty
Part Number | Description |
---|---|
WEXT1C | Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power; KVM; PDU; Inverters; Power Management; UPS Systems |
WEXT2C | Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power Supplies; KVM Switches; PDUs; Power Inverters; Power Management; UPS Systems |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- OMNI650LCD OmniSmart UPS System
https://tripplite.eaton.com/video/omni650lcd-omnismart-ups-system/48966
Product Images