OmniSmart 120V 750VA 500W Line-Interactive UPS, Tower, Built-In Isolation Transformer, USB port
Part Number: OMNI750ISO
- 750VA tower 120V line interactive UPS with isolation transformer
- Corrects brownouts and overvoltages from 81V to 143V
- USB port, Normal & common mode EMI/RFI line noise immunity
- NEMA 5-15P input plug and 6 5-15R outlets
- 2-year limited warranty
- $200,000 Ultimate Lifetime Insurance
Overview
Tripp Lite's OMNI750ISO offers complete UPS protection with built-in line-interactive voltage regulation, intelligent monitoring and unattended shutdown capability. Built-in isolation transformer with Faraday shield offers full isolation and complete common mode noise rejection. 750VA power-handling capacity supports point-of-sale applications, computers, internetworking equipment and home theater systems during commercial power failures. Line-interactive voltage regulation corrects brownouts as low as 81V and overvoltages as high as 143V back to normal 120V levels, saving battery power for use during complete power failures. Built-in USB communications port works with PowerAlert Software and cabling to provide automatic unattended shutdown of connected network and PC applications.
Features
- 750VA line-interactive UPS with Faraday-shielded, low-impedance isolation transformer delivers full isolation from potential damage and performance problems
- Provides immunity from EMI/RFI line noise in both normal and common modes. Delivers clean signal-reference ground, reducing data errors and audio/video distortion
- Automatic voltage regulation (AVR) automatically corrects incoming voltage to keep equipment working through low voltage (brownouts) as low as 81V and overvoltages as high as 143V without consuming battery power
- Supports loads up to 750VA/500W
- Offers 31.3 min. battery runtime with a half load of 375VA/250W and 13.5 min. with a full load of 750VA/500 watts
- Electrostatic discharge (ESD) resistance reduces potential static damage to connected electronics
- USB port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
- Built-in surge suppression (backed by $200,000 Ultimate Lifetime Insurance U.S., Canada, and Puerto Rico only) safeguards connected equipment against damage
- SURGE VOLTAGE WITHSTAND CAPABILITY: ANSI/IEEE C62.41 Catagories A & B 6KV/200/500 amp 100Khz Ringwave and category B BiWave
- SURGE VOLTAGE ATTENUATION: N-G 2000:1, L-G 240:1, L-N 100:1
- INSERTION LOSS: 65 db N-G from 10Khz to 100Khz, 45 to 60 db L-G from 10Khz to 100Khz, 18 to 54 db L-N from 50Khz to 500 Khz
- 6 UPS-supported AC outlets; 6-ft. cord
- 5 diagnostic LEDs indicate AC present, on battery, voltage correction status, overload and battery low/replace
- Optional PDUB15 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment
Specifications
OVERVIEW
UPC Code | 037332141309 |
UPS Type | Line-Interactive |
INPUT
Rated input current (Maximum Load) | 5.5A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-15P |
UPS Input Cord Length (ft.) | 6 |
Recommended Electrical Service | 15A 120V |
Input Phase | Single-Phase |
OUTPUT
Output Capacity (VA) | 750 |
Output Capacity (kVA) | 0.75 |
Output Capacity (Watts) | 500 |
Output Capacity (kW) | 0.5 |
Nominal Voltage Details | 115v nominal output in battery mode |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Line Mode) | -18%, +8% |
Output Voltage Regulation (Battery Mode) | +/- 5% |
Hot-Swap PDU options | PDUB15 (2U / 8 5-15R outlets) |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
Output Receptacles | (6) 5-15R |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 13.5 min. (500W) |
Runtime Half Load (min.) | 31.3 min. (250W) |
DC System Voltage (VDC) | 36 |
Battery Recharge Rate (Included Batteries) | Less than 4.5 hours from 10% to 90% |
Battery Access | Battery access door |
Internal UPS Replacement Battery Cartridge | RBC53 |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 81 to 143 |
Overvoltage Correction | Input voltages between 128 and 143V are reduced by 9% |
Undervoltage Correction | Input voltages between 97 and 107V are boosted by 10% |
Severe Undervoltage Correction | Input voltages between 81 and 96V are boosted by 21% |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
Audible Alarm | Audible alarm indicates power-failure and low-battery conditions |
LED Indicators | 5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status |
ISOLATION
Output Isolation Transformer | Professional grade load isolation transformer |
Surge Voltage Withstand Capability | ANSI/IEEE C62.41 Categories A & B 6KV/200/500 amp 100Khz Ringwave and category B BiWave |
Surge Voltage Attenuation | N-G 2000:1, L-G 240:1, L-N 100:1 |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 510 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Tower |
Cooling Method | Fan |
Installation Form Factors Supported with Included Accessories | Tower |
Installation Form Factors Supported with Optional Accessories | Wallmount ( UPSWM - tower mounting kit) |
Primary UPS Depth (mm) | 234 |
Primary UPS Height (mm) | 325 |
Primary UPS Width (mm) | 191 |
Shipping Dimensions (hwd / in.) | 18.25 x 12.00 x 13.75 |
Shipping Weight (lbs.) | 43.30 |
UPS Housing Material | PVC |
UPS Power Module Dimensions (hwd, in.) | 12.8 x 7.5 x 9.2 |
UPS Power Module Weight (kg) | 16.51 |
UPS Power Module Weight (lbs.) | 36.4 |
Unit Weight (lbs.) | 36.4000 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode Efficiency Rating (100% Load) | 91% |
COMMUNICATIONS
PowerAlert Software | For local monitoring via the UPS’s built-in USB port, download PowerAlert Local software at https://www.tripplite.com/poweralert |
Communications Cable | USB cable included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Insertion Loss | 65 db N-G from 10Khz to 100Khz, 45 to 60 db L-G from 10Khz to 100Khz, 18 to 54 db L-N from 50Khz to 500 Khz |
Network Management Card Description | Network management not supported |
Communications Interface | USB |
LINE / BATTERY TRANSFER
Transfer Time | 2-4 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 81 |
High Voltage Transfer to Battery Power (Setpoint) | 143 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Hot swappable batteries; Surge/noise protection |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); UL 1778 |
Product Compliance | RoHS; FCC Part 15 Class B (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $200,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
UPS Replacement Batteries
Model Number | Description | |
---|---|---|
![]() |
RBC53 | 3x 12V 9AH UPS Replacement Battery Cartridge Kit for select Tripp Lite, Best, Powerware, Liebert and other UPS |
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
![]() |
PDUB15 | 1.5kW Single-Phase Hot-Swap PDU, 100-127V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount |
![]() |
PDUB151U | 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall |
Accessories
Model Number | Description | |
---|---|---|
![]() |
UPSWM | Wall-Mount Bracket and Installation Accessories for select UPS Systems |
Services
Installation
Part Number | Description |
---|---|
W01-INSTAL-B50 | On-Site UPS Installation Service, Select 1-3 kVA UPS, Under 50 lb., USA, Normal Business Hours |
W01-INSTAL-E50 | On-Site UPS Installation Service, Select 1-3 kVA UPS, Under 50 lb., USA, Outside Business Hours |
Extended Warranty
Part Number | Description |
---|---|
WEXT1D | Extended Warranty and Technical Support for Select Tripp Lite Products – Isolation Transformers; KVM; PDU; Inverters; UPS Systems |
WEXT2D | Extended Warranty and Technical Support for Select Tripp Lite Products – Isolation Transformers; KVM Switches; PDUs; Power Inverters; UPS Systems |
WEXT3D | Extended Warranty and Technical Support Select Tripp Lite Products – Isolation Transformers; KVM Switches; PDUs; Power Inverters; UPS Systems |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images