Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: AVRX550U
- 550VA ultra-compact 230V line interactive UPS
- Corrects brownouts and overvoltages from 159V to 282V
- 3 UPS battery supported outlets, 3 surge-only outlets
- USB port, TEL/DSL protection, Wall mountable
- C14 inlet and 6 C13 outlets
- 2-year limited warranty
Overview
AVRX550U Ultra-Compact Line-Interactive UPS offers complete power protection for desktop PCs, network workstations and a wide variety of professional and consumer electronic devices. Uninterruptible Power Supply / UPS circuits switch to battery backup mode within milliseconds to keep connected equipment running without interruption or data loss during power failures. Automatic Voltage Regulation / AVR power conditioning maintains smooth, continuous operation of connected equipment during brownouts and overvoltages. Surge-only outlets offer convenient protection for printers and other desktop accessories not requiring battery support. AC and dataline surge suppression prevents connected equipment damage. USB communications port supports built-in power management and auto-shutdown features of Windows and macOS or full featured monitoring and data-saving auto-shutdown options using free PowerAlert® monitoring software.
Features
- AVRX550U ultra-compact 230V line interactive UPS offers complete AC power protection from blackouts, brownouts and transient surges
- 550VA / 300 watt UPS output capacity
- Uninterruptible Power Supply / UPS operation maintains battery-derived AC output during blackouts to prevent data loss and system downtime for connected equipment
- Built-in USB port enables data-saving unattended shutdown when used with PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
- HID-compliant USB port also enables integration with built-in power management and auto shutdown features of Windows and macOS
- Automatic Voltage Regulation / AVR corrects extended brownouts and overvoltages from 159 to 282V, without using battery power
- 5.1 minutes runtime at 50% load (150 watts)
- Up to 10 minutes runtime for a small desktop computer system consuming 80 watts continuous
- 6 total C13 outlets; Includes two 2m C13 to C14 power cables
- 3 UPS battery backup outlets, plus 3 additional surge-only outlets
- C14 inlet supports a variety of site specific input cordsets
- Network grade AC surge protection is available from all outlets
- Built-in data line surge suppression protects a single dialup or DSL line
- Supports Watchdog system service to restore operation to locked equipment through soft reboot of application/OS or hard power off/on reboot of connected equipment, ideal for unattended kiosk applications
- Built-in grounding lug
- Hot swappable user battery replacement supported via easy access battery access door
- Optional PDUBHV10 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment
- Space saving, ultra-compact housing with support for wall-mount, desktop or floor placement
Specifications
OVERVIEW
UPC Code | 037332123473 |
UPS Type | Line-Interactive |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 10A |
Nominal Input Voltage(s) Supported | 230V AC |
UPS Input Connection Type | C14 inlet |
UPS Input Connection Description | Attached 15cm line cord with C14 inlet. The C14 inlet accepts user-supplied AC power cord with country specific plug |
UPS Input Cord Length (ft.) | 0.5 |
OUTPUT
Output Capacity (VA) | 550 |
Output Capacity (kVA) | 0.55 |
Output Capacity (Watts) | 300 |
Output Capacity (kW) | 0.3 |
Nominal Voltage Details | 230V nominal output in battery mode |
Frequency Compatibility | 50 / 60 Hz |
Frequency Compatibility Details | Automatic frequency selection |
Output Voltage Regulation (Line Mode) | +8%, -21% |
Output Voltage Regulation (Battery Mode) | +/- 5% |
Included Output Power Cables | Includes 2 C13 to C14 output power cables |
UPS Output Receptacles (Surge Suppression Only) | 3 UPS outlets, 3 surge-only outlets |
Hot-Swap PDU options | PDUBHV10 (2U / 8 C13 outlets) |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 220V; 230V; 240V |
Output Receptacles | (6) C13 |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 1.6 min. (300W) |
Runtime Half Load (min.) | 5.1 min. (150W) |
DC System Voltage (VDC) | 12 |
Battery Access | Battery access door |
Internal UPS Replacement Battery Cartridge | IMPORTANT BATTERY REPLACEMENT INFORMATION > If the original battery inside your AVRX550U UPS has a rating of 12V 3.6AH, please order Tripp Lite RBC36H (quantity 1) replacement battery; If the original battery inside your AVRX550U UPS has a rating of 12V 5AH, please contact Tripp Lite for assistance |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 159 to 282VAC |
Overvoltage Correction | Input voltages between 245 and 282 are reduced by 12% |
Undervoltage Correction | Input voltages between 159 and 205 are boosted by 14% |
USER INTERFACE, ALERTS & CONTROLS
Switches | Combination switch controls on/off power status and self-test operation |
Audible Alarm | Audible alarm indicates power-failure and overload status |
LED Indicators | 2 LEDs indicate power status and overload/check battery status |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 320 |
UPS AC Suppression Response Time | Instantaneous |
UPS Dataline Suppression | 1 line TEL/DSL (1 in / 1 out) |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Desktop |
Installation Form Factors Supported with Included Accessories | Tower; Ultra-compact desktop; Wallmount |
Primary UPS Depth (mm) | 147 |
Primary UPS Height (mm) | 89 |
Primary UPS Width (mm) | 279 |
Shipping Dimensions (hwd / in.) | 4.60 x 13.40 x 8.80 |
Shipping Weight (lbs.) | 10.20 |
UPS Housing Material | ABS |
UPS Power Module Dimensions (hwd, in.) | 3.5 x 11 x 5.8 |
UPS Power Module Weight (kg) | 3.86 |
UPS Power Module Weight (lbs.) | 8.5 |
Unit Weight (lbs.) | 8.4900 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 54 |
AC Mode Efficiency Rating (100% Load) | 95% |
COMMUNICATIONS
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | USB interface cable included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Network UPS Tools (NUT) Compatibility | NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite |
Network Management Card Description | Network management not supported |
Communications Interface | USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | 4 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 159 |
High Voltage Transfer to Battery Power (Setpoint) | 282 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS |
Grounding Details | Included |
APPLICATIONS
UPS Applications | Home/Office Desktop; Audio/Video |
STANDARDS & COMPLIANCE
Product Certifications | GOST (Russia) |
Product Compliance | RoHS; SASO (Saudi Arabia); CE (Europe); FCC Part 15 Class B (USA) |
WARRANTY & SUPPORT
Product Warranty Period (International) | 2-year limited warranty |
Questions & Answers
Accessories
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
PDUBHV101U | 200-250V 10A Single-Phase Hot-Swap PDU with Manual Bypass - 6 C13 Outlets, 2 C14 Inlets, 1U Rack/Wall |
Services & Extended Warranties
Preventive Maintenance
Part Number | Description |
---|---|
TL0005NXXX6009UC | UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS |
TLWFLN72XX2509UC | 2-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems |
TLWFLN73XX2509UC | 3-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems |
TLWFLN75XX2509UC | 5-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems |
Extended Warranty
Part Number | Description |
---|---|
TL5SW5Y0950UC | 5-Year Extended Warranty Smart & SMX 0-950 VA UPS systems |
Unpacking & Assembly
Part Number | Description |
---|---|
TLAS00NXXX6009UC | UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |
Installation
Part Number | Description |
---|---|
TLSU05NXXX6009UC | UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images