SmartPro LCD 120V 1300VA 720W Line-Interactive UPS, AVR, Tower, LCD, USB, 8 Outlets
Part Number: SMART1300LCDT
Provides reliable 1300VA/720W power protection for your desktop computer, network workstation, audio/video components or media center. Protects against surges, line noise, blackouts and brownouts.
- Supports a basic desktop PC up to 64 min. during power outage
- Features 8 protected outlets—4 battery-protected, 4 surge-only
- Offers automatic voltage regulation (AVR)
- LCD screen reports real-time UPS and power status
- Plugs into any NEMA 5-15R socket
- 3-year limited warranty
- $250,000 Ultimate Lifetime Insurance
Overview
The SMART1300LCDT SmartPro LCD 120V, 1300VA/720W Line-Interactive Uninterruptible Power Supply provides battery backup and AC power protection against blackouts, brownouts, power surges and line noise that can damage electronics or destroy data. Ideal for backing up your desktop computer or audio/visual components, this line-interactive UPS switches to battery backup mode in milliseconds to keep your connected equipment running long enough to save files and shut down safely with no data loss.
While all eight NEMA 5-15R outlets protect against surges, four outlets also provide up to 64 minutes of UPS battery support for a basic desktop PC and LCD monitor and up to 10 minutes of support at half load (360W).
Automatic voltage regulation (AVR) corrects undervoltages as low as 92V and overvoltages as high as 150V without using any battery power. EMI/RFI noise filtering improves your equipment's performance and prevents damage. A 650-joule surge suppression rating protects your equipment from harmful power surges.
NEMA 5-15P plug with 6-ft. (1.83 m) cord connects to any NEMA 5-15R socket. Large LCD screen shows real-time input voltage, overload, AVR, remaining battery runtime and battery statuses at a glance. Alarm sounds to indicate power loss or low battery. With Tripp Lite's free PowerAlert software (available via free web download), the SMART1300LCDT enables safe unattended system shutdown and file saves in case of a prolonged power failure.
Features
- Provides 1300VA/720W high-performance power protection for desktop computers, audio/video components, media centers and other electronics
- Supports basic desktop computer and LCD monitor up to 64 minutes during power outage
- Supports 50% load (360W) up to 10 minutes
- Audible alarm indicates loss of utility power or low battery
Optimized Outlets
- 4 NEMA 5-15R outlets deliver battery backup for devices that require constant power
- All 8 outlets protect against surges or spikes that can harm equipment or data
- NEMA 5-15P plug with 6-ft. (1.83 m) cord connects to any NEMA 5-15R socket
Automatic Voltage Regulation (AVR)
- Corrects undervoltages as low as 92V and overvoltages as high as 150V without drawing battery backup power
LCD Status Screen
- Large LCD screen shows real-time voltage, load, AVR and battery statuses
- Automatically displays remaining battery runtime in minutes during power outage
AC Line, Coaxial and Tel/DSL Surge Suppression
- Surge suppression rating of 650 joules protects connected equipment and data from harmful power surges
- Tel/DSL RJ11 jacks protect standard dialup/DSL/Ethernet phone connection
- Coaxial jacks protect CATV, broadband cable internet, satellite or broadcast antenna connection
EMI/RFI Line Noise Filtering
- Removes electromagnetic and radio frequency interference that can disrupt or damage your equipment's performance
USB Communication Port and Free PowerAlert Software
- HID-compliant USB port integrates with built-in power management and auto-shutdown of Windows and Mac OS X
- Works with Tripp Lite PowerAlert software (available as free web download) to enable safe, unattended system shutdown and file saves during prolonged power failure
Specifications
OVERVIEW
UPC Code | 037332174116 |
UPS Type | Line-Interactive |
INPUT
Rated input current (Maximum Load) | 10.8A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-15P |
Input Circuit Breakers | 20A |
UPS Input Cord Length (ft.) | 6 |
Recommended Electrical Service | 15A 120V |
Input Phase | Single-Phase |
OUTPUT
Output Capacity (VA) | 1300 |
Output Capacity (kVA) | 1.3 |
Output Capacity (Watts) | 720 |
Output Capacity (kW) | 0.72 |
Nominal Voltage Details | 120v nominal output in battery mode |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Line Mode) | 120V (+9% / -12%) |
Output Voltage Regulation (Battery Mode) | 120V (±10%) |
UPS Output Receptacles (Surge Suppression Only) | 4 UPS outlets, 4 surge-only outlets |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
Output Receptacles | (8) 5-15R |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 1.5 min. (720W) |
Runtime Half Load (min.) | 10 min. (360W) |
Expandable Runtime | No |
DC System Voltage (VDC) | 24 |
Battery Recharge Rate (Included Batteries) | Less than 6.3 hours from 10% to 90% |
Internal UPS Replacement Battery Cartridge | RBC51 (requires 2) |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 92 to 150 |
Overvoltage Correction | Input voltages between 129 and 150 are reduced by 15% |
Undervoltage Correction | Input voltages between 92 and 108 are boosted by 18% |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | LCD screen with scroll buttons indicates Input voltage, Output voltage, Frequency (Hz), AVR boost / cut status, Output load in watts, Output load percentage, Battery voltage and Estimated runtime in minutes |
Switches | Power switch offers whole UPS power control; Scroll/mute button enables LCD selection options and silences audible alarm; Test button initiates self test |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch |
Audible Alarm | Audible alarm indicates power-failure and low-battery conditions |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 650 |
UPS AC Suppression Response Time | Instantaneous |
UPS Dataline Suppression | 1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet; Coax jacks (1 set) |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Tower |
Cooling Method | Fan |
Installation Form Factors Supported with Included Accessories | Tower |
Primary UPS Depth (mm) | 396 |
Primary UPS Height (mm) | 203 |
Primary UPS Width (mm) | 146 |
Shipping Dimensions (hwd / in.) | 11.30 x 9.10 x 19.40 |
Shipping Weight (lbs.) | 24.70 |
UPS Power Module Dimensions (hwd, in.) | 8 x 5.75 x 15.6 |
UPS Power Module Weight (kg) | 9.39 |
UPS Power Module Weight (lbs.) | 20.7 |
Unit Weight (lbs.) | 20.7000 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 5 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 100 |
Battery Mode BTU / Hr. (Full Load) | 776 |
AC Mode Efficiency Rating (100% Load) | 95% |
Audible Noise | Less than 36 dB, front side 1m |
COMMUNICATIONS
Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions |
PowerAlert Software | For local monitoring via the UPS’s built-in USB port, download PowerAlert Local software at https://www.tripplite.com/poweralert |
Communications Cable | USB cabling included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Network Management Card Description | Network management not supported |
Communications Interface | USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | 2 milliseconds (AC to battery mode), 6 milliseconds (battery to AC mode) |
Low Voltage Transfer to Battery Power (Setpoint) | 92 |
High Voltage Transfer to Battery Power (Setpoint) | 150 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); NOM (Mexico); UL 1778 |
Product Compliance | RoHS; FCC Part 15 Class A (USA) |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
UPS Replacement Batteries
Model Number | Description | |
---|---|---|
![]() |
RBC51 | UPS Replacement Battery Cartridge for Tripp Lite, APC, Belkin, Best, Powerware, Liebert & other UPS |
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
![]() |
PDUB15 | 1.5kW Single-Phase Hot-Swap PDU, 100-127V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount |
![]() |
PDUB151U | 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall |
Services
Installation
Part Number | Description |
---|---|
W01-INSTAL-B50 | On-Site UPS Installation Service, Select 1-3 kVA UPS, Under 50 lb., USA, Normal Business Hours |
W01-INSTAL-E50 | On-Site UPS Installation Service, Select 1-3 kVA UPS, Under 50 lb., USA, Outside Business Hours |
Extended Warranty
Part Number | Description |
---|---|
WEXT1C | Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power; KVM; PDU; Inverters; Power Management; UPS Systems |
WEXT2C | Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power Supplies; KVM Switches; PDUs; Power Inverters; Power Management; UPS Systems |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- SMART1300LCDT LCD Tower UPS System
https://tripplite.eaton.com/video/smart1300lcdt-lcd-tower-ups-system/60251
Product Images