Part Number: B078-101-USB2
- Needed to connect a USB Server to a NetCommander Cat5 IP KVM switch, with virtual media support
- Supports virtual media data transfer rates up to 12Mbps
- Easy to install; no software needed
- No power supply required
- Allows a maximum distance of 100ft from KVM to computer/server via Shielded Cat5e/6 cable
- Package includes a 5-ft. (1.52 m) Cat5e Shielded Patch Cable'
- Fast Virtual Media KVM System patented under Pat. No. US 9,417,720
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 3-year limited warranty
Important Note
To ensure proper functionality, shielded Cat5e/6 cable must be used with the B078-101-USB2
Overview
The NetCommander USB Server Interface Unit (SIU) with Virtual Media support connects to the HD15 port and USB ports on a computer/server and converts them to a single RJ45 connector. Shielded Cat5e/6 cable can then be used to connect the server to the switch ports on a NetCommander Cat5 IP KVM switch. A 5-foot (1.5-meter) Cat5e shielded Ethernet cable is included with the product. Supports Virtual Media with data transfer rates up to 12 Mbps. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Features
- Needed to connect a USB Server to a NetCommander Cat5 IP KVM switch, with virtual media support
- Supports virtual media data transfer rates up to 12 Mbps
- Easy to install; no software needed
- No power supply required
- Allows a maximum distance of 100-ft. (30.5 m) from KVM to computer/server via Shielded Cat5e/6 cable
- Package includes a 5-ft. (1.52 m) Cat5e Shielded Patch Cable
- To convert DisplayPort or HDMI computers to VGA, use adapters P134-06N-VGA-V2 or P131-06N
- Fast Virtual Media KVM System patented under Pat. No. US 9,417,720
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- Server or CPU with a HD15 port and (x2) USB ports
- NetCommander Cat5 IP KVM Switch (Note: Not compatible with all NetCommander Cat5 IP KVM switches. Contact Technical Support for information on your model)
- To ensure proper functionality, shielded Cat5e/6 cable must be used with the B078-101-USB2
- To convert DisplayPort or HDMI computers to VGA, use adapters P134-06N-VGA-V2 or P131-06N
Package Includes
- B078-101-USB2 USB Server Interface Unit with Virtual Media Support
- 5-ft. (1.52 m) Cat5e Shielded Patch Cable
Specifications
OVERVIEW
UPC Code | 037332180025 |
Accessory Type | Server Interface Unit |
Technology | Cat5/5e; VGA/SVGA |
Accessory Class | KVM Switch Accessories |
INPUT
Bus Powered | Yes |
Product Length (ft.) | 1.3 |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | GREEN (RECEIVING POWER), ORANGE (SELECTED AS ACTIVE PORT) |
PHYSICAL
Color | Black |
Material of Construction | ABS |
Shipping Dimensions (hwd / in.) | 1.50 x 7.00 x 10.00 |
Shipping Weight (lbs.) | 0.45 |
Unit Packaging Type | Polybag |
Unit Weight (lbs.) | 0.24 |
CONNECTIONS
Side A - Connector 1 | HD15 (MALE) |
Side A - Connector 2 | (2) USB A (MALE) |
Side B - Connector 1 | RJ45 (FEMALE) |
Computer Keyboard and Mouse Interface | USB |
Computer Monitor Interface | VGA |
FEATURES & SPECIFICATIONS
Driver Required | No |
Recommended Category Cable | N105 - SERIES CAT5E SHIELDED CABLES |
REMOTE ACCESS
Virtual Media Speed | Up to 12 Mbps |
STANDARDS & COMPLIANCE
Product Certifications | EN 55022; EN 55024 |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N105-007-GY | Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M), PoE - Gray, 7 ft. (2.13 m) | |
N105-010-GY | Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M), PoE, Gray, 10 ft. (3.05 m) | |
N105-025-GY | Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M), PoE, Gray, 25 ft. (7.62 m) | |
N105-050-GY | Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M), PoE, Gray, 50 ft. (15.24 m) | |
N105-100-GY | Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M), PoE, Gray, 100 ft. (30.5 m) | |
N125-007-GY | Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 7 ft. (2.13 m) | |
N125-010-GY | Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 10 ft. (3.05 m) | |
N125-025-GY | Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 25 ft. (7.62 m) | |
N125-050-GY | Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 50 ft. (15.24 m) |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1B | Extended Warranty and Technical Support for Select Products – DC Power, Keyspan, KVM, PDUs, Inverters, Power Management |
WEXT2B | Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Power Inverters, Power Management |
WEXT3B | Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Inverters, Power Management |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images