Power It! 7-Outlet Power Strip, 25 ft. (7.62 m) Cord, Black Housing
Part Number: PS725B
Connect up to 7 electrical devices to a single AC wall socket. Ideal for connecting appliances, power tools, lighting and other electrical equipment in your home, office or work site.
- 7 NEMA 5-15R outlets, including one for bulky transformers
- 15A resettable circuit breaker prevents dangerous overloads
- 25-ft. (7.62 m) AC power cord reaches distant outlets
- Bottom keyhole slots for mounting to wall or desk
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The PS725B Power It!™ 7-Outlet Power Strip is a reliable, convenient, cost-effective 120V 1800W power strip that lets you connect up to seven electrical devices to a single AC wall socket. With a 25-ft. (7.62 m) AC power cord with NEMA 5-15P plug that reaches distant outlets and provides flexibility in placing the unit, this multi-outlet power strip is ideal for use with appliances, power tools, lighting and other electrical equipment in homes, offices and work sites.
Your components plug into seven NEMA 5-15R outlets, including one designed to accept bulky transformers without blocking adjacent outlets. Integrated 15-amp circuit breaker protects all outlets against dangerous overloads. Lighted on/off switch provides one-touch control over connected equipment. Keyhole slots incorporated into the bottom panel provide convenient wall or desk mounting options for the black plastic housing.
Features
- 7 NEMA 5-15R AC outlets accept most appliances, power tools, lights and other devices
- Special end outlet designed for bulky transformers without blocking other outlets
Premium Safety Features
- Lighted on/off switch provides one-touch control over connected equipment
- Integrated 15A circuit breaker protects outlets against overloads
- Exceeds IEEE 587 Category A and B specifications
Fits Effortlessly Into Your Home, Office or Work Site
- 25-ft. (7.62 m) AC power cord with NEMA 5-15P plug long enough to reach distant outlets
- Keyhole slots on bottom panel provide convenient wall or desk mounting options
- Black plastic housing designed for long life
Specifications
OVERVIEW
UPC Code | 037332190567 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge Type | 14 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 25 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 60 Hz |
Output Receptacles | (7) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (3) Yes |
Outlet Orientation | Single row |
USER INTERFACE, ALERTS & CONTROLS
Switches | Combination AC circuit breaker and 2 position red illuminated on/off power switch |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Color | Black |
Material of Construction | Plastic |
Power Cord Color | Black |
Housing Color | Black |
Mounting Holes or Slots | Yes |
Slot or Hole Mount Measurement (Center to Center) | Distance between slots = 151mm; Distance between slot height = 24mm |
Outlets Measurement (Center to Center) | Distance between standard outlets = 1.14 in.; Distance between last standard outlet and transformer outlet = 1.29 in. |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 2.40 x 6.60 x 13.80 |
Shipping Weight (lbs.) | 3.30 |
Unit Dimensions (hwd / in.) | 1.480 x 2.050 x 11.690 |
Unit Weight (lbs.) | 2.97 |
FEATURES & SPECIFICATIONS
Built-In Circuit Breaker | Yes |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; NOM (Mexico); UL 1363; UL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images