SmartPro 120V 1.5kVA 1.35kW Line-Interactive Sine Wave UPS, 2U, Extended Run, Network Card Options, LCD, USB, DB9
Part Number: SMART1500RMXL2UA
Protects connected mission-critical equipment against damage, downtime and data loss due to blackouts, brownouts, power surges and line noise. Ideal solution for data centers, VoIP systems and network closets.
- Corrects under- and overvoltages from 83V to 145V
- 8 NEMA 5-15R outlets—4 switchable via network interface
- Network power management and control capability
- Expandable runtime with optional external battery packs
- 14 min. runtime at half load; 4.9 min. at full load
- To use the Auto Probe feature, this product requires a WEBCARDLX network interface (sold separately) running LX firmware update 15.5.2 or later
- 2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
- $250,000 Ultimate Lifetime Insurance
Overview
The SMART1500RMXL2UA SmartPro 120V 1.5kVA 1.35kW Line-Interactive Sine Wave UPS provides battery backup and AC power protection against blackouts, brownouts, power surges and line noise that can damage electronics or destroy data. Ideal for backing up servers and network storage devices, the SMART1500RMXL2UA switches to battery mode in milliseconds to keep your connected equipment running long enough to save files and shut down safely with no data loss.
Featuring eight NEMA 5-15R outlets (four switchable) and a 10-ft. (3.05 m) power cord with 120V NEMA 5-15P input, the SMART1500RMXL2UA has an internal battery that provides 14 minutes of support at half load and 4.9 minutes at full load. A front-panel LCD screen lets you monitor important data, such as load level, voltage, battery charge and estimated runtimes. Adding external battery packs, such as Tripp Lite's BP36V15-2U (sold separately), provides extended runtime.
Automatic voltage regulation (AVR) maintains 120V nominal output over an input range of 83V to 145V without using battery power. EMI/RFI noise filtering improves your equipment's performance and prevents damage. A 570-joule surge suppression rating protects your equipment from harmful power surges. With Tripp Lite's PowerAlert® software (available via free download), SMART1500RMXL2UA enables safe unattended system shutdown and file saves in case of a prolonged power failure.
Features
Protects Mission-Critical Rack-Mounted Equipment
- Provides fully regulated sine wave AC output for servers, network storage devices and telecom hardware
- Audible alarm signals loss of utility power, overload, low battery and fault conditions
- 8 NEMA 5-15R outlets
- 10-ft. (3.05 m) power cord with 120V NEMA 5-15P input
- 0.9 power factor rating
- 570-joule surge suppression rating
Reliable Battery Backup with Expandable Runtime
- Supports half load up to 14 min. and full load up to 4.9 min.
- Internal batteries designed for hot-swap field replacement
- 95% line-power efficiency rating saves money in energy costs
- Expandable runtime with optional external battery packs, such as Tripp Lite's BP36V15-2U
2 Load Banks with Switchable Outlets
- Can control 4 outlets remotely to reboot equipment or shed nonessential loads
Automatic Voltage Regulation (AVR)
- Maintains 120V nominal output over input range of 83V-145V without using battery power
EMI/RFI Line Noise Filtering
- Removes electromagnetic and radio frequency interference that can disrupt or damage equipment's performance
Interactive LCD Screen
- Front-panel LCD signals operating mode, load level, voltage, battery charge and estimated runtimes
- Rotates for easy viewing in rack-mount or tower configurations
Network Management Cards
- Compatible with Tripp Lite UPS management card options WEBCARDLX and SNMPWEBCARD
Communications Ports
- USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
- EPO port supports emergency shutdown in large facilities
Versatile Installation Options
- Hardware included for 4-post mounting in 2U of EIA-standard 19 in. rack
- Mounts on wall or 2-post rack with optional 2POSTRMKITWM accessory
- Mounts in upright tower position with optional 2-9USTAND accessory
Specifications
OVERVIEW
UPC Code | 037332120403 |
UPS Type | Line-Interactive |
INPUT
Rated input current (Maximum Load) | 12A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-15P |
Input Circuit Breakers | 15A |
UPS Input Cord Length (ft.) | 10 |
Recommended Electrical Service | 15A 120V |
Input Phase | Single-Phase |
OUTPUT
Output Capacity (VA) | 1500 |
Output Capacity (kVA) | 1.5 |
Output Capacity (Watts) | 1350 |
Output Capacity (kW) | 1.35 |
Output Capacity Details | Output is reduced to 1200 watts maximum when used with external battery packs |
Power Factor | 0.9 |
Nominal Voltage Details | 120v nominal output in battery mode |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Line Mode) | -14%, +6% |
Output Voltage Regulation (Battery Mode) | +/- 5% |
Load Management Receptacles | Two switchable two-outlet 5-15R load banks |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
Output Receptacles | (8) 5-15R |
Individually Controllable Load Banks | Yes |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 4.9 min. (1350W) |
Runtime Half Load (min.) | 14 min. (675W) |
Expandable Runtime | Yes |
External Battery Pack Compatibility | BP36V15-2U (limit 1); BP36V42-3U (multi-pack compatible); BP36V27-2US (multi-pack compatible) |
DC System Voltage (VDC) | 36 |
Battery Recharge Rate (Included Batteries) | Less than 4.5 hours from 10% to 90% (typical, full load discharge) |
Battery Access | Front panel battery access door |
Internal UPS Replacement Battery Cartridge | RBC93-2U |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 145 |
Overvoltage Correction | Input voltages between 127 and 145 are reduced by 12% |
Undervoltage Correction | Input voltages between 95 and 108 are boosted by 12% |
Severe Undervoltage Correction | Input voltages between 83 and 94 are boosted by 24% |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options) |
Switches | 3 pushbutton switches control OFF / ON power status, MODE selection and MUTE / ENTER control functions |
Alarm Cancel Operation | Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available |
Audible Alarm | Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 570 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Rackmount |
Rack Height | 2U |
Cooling Method | Fan |
Included Mounting Accessory Description | Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm) |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM ) |
Minimum Required Rack Depth (inches) | 17 |
Minimum Required Rack Depth with External Battery Pack (cm) | 51 |
Minimum Required Rack Depth with External Battery Pack (in.) | 20 |
Minimum Required Rack Depth without External Battery Pack (cm) | 42 |
Minimum Required Rack Depth without External Battery Pack (in.) | 16.5 |
Optional Mounting Accessory Notes | Optional 2-9USTAND enables upright tower UPS placement; 2POSTRMKITWM enables wall-mount and 2-post rackmount installation; 4POSTRAILKITWM enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm); UPSHDEARKIT enables installation in 2 or 4-post racks using front vertical rails only, without rear support |
Primary UPS Depth (mm) | 342 |
Primary UPS Height (mm) | 88 |
Primary UPS Width (mm) | 439 |
Shipping Dimensions (hwd / in.) | 8.80 x 23.00 x 19.30 |
Shipping Weight (lbs.) | 53.53 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 3.45 x 17.3 x 13.45 |
UPS Power Module Weight (kg) | 21.09 |
UPS Power Module Weight (lbs.) | 46.5 |
Unit Weight (lbs.) | 46.5000 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 237 |
Battery Mode BTU / Hr. (Full Load) | 751 |
AC Mode Efficiency Rating (100% Load) | 95% |
Audible Noise | 45 dBA maximum, front side 1m |
COMMUNICATIONS
Network Management Cards | WEBCARDLX ; SNMPWEBCARD |
Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports , download PowerAlert Local software at https://www.tripplite.com/poweralert |
Communications Cable | USB and DB9 cabling included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Network Management Card Description | Network management card optional |
Communications Interface | DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | 4 milliseconds (AC to battery mode), 1 millisecond (Battery to AC mode) |
Low Voltage Transfer to Battery Power (Setpoint) | 83 |
High Voltage Transfer to Battery Power (Setpoint) | 145 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Expandable battery backup; Hot swappable batteries; Remote management; Sine wave output; Surge/noise protection |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS; Individually controllable load banks |
Grounding Lug | Back panel grounding lug |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); NOM (Mexico); UL 1778 |
Product Compliance | RoHS; FCC Part 15 Class A (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty. |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers

Accessories
UPS Battery Packs
Model Number | Description | |
---|---|---|
![]() |
BP36V15-2U | External 36V 2U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP36V15-2U) |
![]() |
BP36V27-2US | 36V External Battery Pack for Select Tripp Lite UPS Systems, 2U Rack/Tower |
![]() |
BP36V42-3U | External 36V 3U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP36V42-3U) |
UPS Replacement Batteries
Model Number | Description | |
---|---|---|
![]() |
RBC93-2U | 2U UPS Replacement 36VDC Battery Cartridge (1 set of 3) for select Tripp Lite SmartPro UPS |
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
![]() |
PDU1215 | 1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount |
![]() |
PDUB15 | 1.5kW Single-Phase Hot-Swap PDU, 100-127V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount |
![]() |
PDUB151U | 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall |
![]() |
PDUMH15 | 1.4kW Single-Phase Local Metered PDU, 120V Outlets (13 5-15R), 5-15P, 100-127V Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount |
![]() |
PDUMH15AT | 1.4kW Single-Phase Local Metered Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA |
![]() |
PDUMH15ATNET | 1.4kW Single-Phase Switched Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA |
![]() |
PDUMNH15 | 1.4kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (8 5-15R), 5-15P, 12 ft. (3.66 m) Cord, 1U Rack-Mount, TAA |
![]() |
PDUMV15 | 1.4kW Single-Phase Local Metered PDU, 120V Outlets (16 5-15R), 5-15P, 15 ft. (4.57 m) Cord, 0U Vertical, 48 in. |
![]() |
PDUNV | 1.9-3.8kW Single-Phase 120-240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 with 5 Adapters, 10 ft. (3.05 m) Cord, 1U Rack-Mount |
![]() |
PDUV15 | 1.4kW Single-Phase 120V Basic PDU, 14 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 0U Vertical |
Power Cords and Adapters
Model Number | Description | |
---|---|---|
![]() |
P007-002 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 2 ft. (0.61 m), Black |
![]() |
P007-006 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 6 ft. (1.83 m), Black |
![]() |
P007-010 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black |
![]() |
P010-012 | Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft. (3.66 m), Black |
![]() |
P023-001 | Heavy-Duty Power Extension Cable, NEMA L5-15R to NEMA 5-15P - 15A, 120V, 14 AWG, 1 ft. (0.31 m), Black |
![]() |
P034-010 | Computer Power Cord, C19 to NEMA 5-15P - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black |
Management Hardware
Model Number | Description | |
---|---|---|
![]() |
RELAYIOCARD | Programmable Relay I/O Card |
![]() |
TLNETCARD | SNMP/Web/Modbus Management Accessory Card for compatible Tripp Lite UPS Systems |
![]() |
WEBCARDLX | Network Card for Select Tripp Lite UPS Systems and PDUs |
Accessories
Model Number | Description | |
---|---|---|
![]() |
2-9USTAND | 2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems |
![]() |
2POSTRMKITWM | 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems |
![]() |
4POSTRAILKITWM | SmartRack 4-Post 1U Universal Adjustable Shelf Kit for Wall-Mount Racks |
![]() |
UPSHDEARKIT | Heavy-Duty 2-post Front Mounting Ear Kit |
Services
Installation
Part Number | Description |
---|---|
W01-INSTAL-B50 | On-Site UPS Installation Service, Select 1-3 kVA UPS, Under 50 lb., USA, Normal Business Hours |
W01-INSTAL-E50 | On-Site UPS Installation Service, Select 1-3 kVA UPS, Under 50 lb., USA, Outside Business Hours |
Extended Warranty
Part Number | Description |
---|---|
WEXT1G | Extended Warranty and Technical Support for Select Tripp Lite Products – KVM; PDUs; Inverters; and UPS Systems |
WEXT2G | Extended Warranty and Technical Support - Select Tripp Lite Products – KVM Switches; PDUs; Power Inverters; UPS Systems |
Documents & Downloads
Documentation
Design Resources
Product Literature
Case Studies
Useful Web Pages
Product Videos
- SMART1500RMXL2UA Line-Interactive UPS System
https://tripplite.eaton.com/video/smart1500rmxl2ua-line-interactive-ups-system/60477 - New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images