Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+(773) 869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

SmartOnline SVTX Series 3-Phase 380/400/415V 20kVA 18kW On-Line Double-Conversion UPS, Tower, Extended Run, SNMP Option

Part Number:  SVT20KX

Economical, entry-level 3-phase UPS system protects connected mission-critical equipment against damage, downtime and data loss due to blackouts, brownouts, power surges and line noise.

  • On-line double-conversion topology, VFI operation
  • Automatic and Manual Bypass for enhanced reliability
  • Optional ECO mode for high-efficiency operation
  • Add optional WEBCARDLX with latest version of PADM20 for enhanced remote management
  • Paralleling for capacity up to 3 units
  • 1-year limited warranty
Have a Question?
Contact Us

Overview

The SVT20KX SmartOnline® SVTX Series 3-Phase 380/400/415V 20kVA 18kW On-Line Double-Conversion UPS with IGBT technology provides battery backup and AC power protection against power disturbances that can damage electronics or destroy data. It’s recommended for critical IT or corporate infrastructure, telecom, LAN/WAN, security and emergency, financial and light industrial applications.

The SVT20KX’s Voltage and Frequency Independent (VFI) design allows continuous operation at any supported voltage at either 50 or 60 Hz. Zero transfer time to battery mode ensures no disruption to the attached loads. Automatic and Manual Bypass keeps connected equipment powered even during overloads and UPS maintenance.

IGBT inverter technology produces output power with less than 2% total harmonic distortion (THD) to keep connected equipment functioning at its peak. A 3:1 crest factor safely supports a variety of loads, even those with wildly fluctuating power demands.

Managing the SVT20KX is simplified through the interactive front-panel LCD interface, which displays critical operating conditions and diagnostic data, such as load levels, available runtime, alarm status, battery charge, and voltage and frequency values. Four LEDs indicate bypass, line, battery and fault modes. A serial port allows connection to Tripp Lite’s free local shutdown agent. A built-in card slot supports WEBCARDLX or RELAYCARDSV for network interface and remote monitoring and control. The SVT20KX’s reduced size and small footprint save valuable space.

Features

VFI True On-Line Double-Conversion 3-Phase UPS System
  • Provides fully regulated sine wave AC output for critical telecom, network, security, financial, corporate and light industrial applications
  • +/-1% output voltage regulation in online and battery modes
  • High 0.9 power factor offers 20kVA/18kW output capacity, allowing for more connected devices
  • Selectable 380/400/415V output voltage
  • Wide input voltage window (305–478V) minimizes battery use and prolongs battery life
Reliable Battery Backup with Expandable Runtime
  • Supports half load for 11 min. and full load for 4 min.
  • Zero transfer time suitable for advanced network applications
  • Expandable runtime with optional external battery packs, such as Tripp Lite’s BP240V135
  • Restarts automatically after lengthy power outages
IGBT Inverter Technology
  • Produces output power with less than 2% THD to keep connected equipment functioning at its peak
  • Low <6% THDi input rating and advanced IGBT rectifier enables 1:1 Generator Sizing, eliminating costly oversizing requirements for generators, breakers and cables
Paralleling Capability
  • Connect up to 3 units in parallel configuration for increased capacity
Automatic and Manual Bypass
  • Increases system reliability
  • Allows maintenance without removing power from attached loads
ECO Mode
  • Operates at efficiency levels as high as 98.8% when input line conditions are favorable
SNMP/Web Capability
  • Slot for WEBCARDLX network interface or RELAYCARDSV relay card for remote monitoring and control options
  • Optional WEBCARDLX (sold separately) with the latest version of PowerAlert Device Manager firmware (PADM20) provides enhanced remote management capabilities
  • PADM20 and PowerAlert Element Manager (PAEM) form a powerful tool for expanding maintenance functions in large installations, including firmware update checks and backup and restoration of device configurations
Communications Ports
  • DB9 and EPO ports offer local monitoring and shutdown options
Small-Footprint Tower Design
  • Reduced-size black tower case saves valuable floor space
  • Matching external battery cabinets enable extended runtime options

Package Includes

  • SVT20KX SmartOnline SVTX Series 3-Phase 380/400/415V 20kVA 18kW On-Line Double-Conversion UPS
  • (2) RS-232 cables
  • 6-pin current sharing cable
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332195890
UPS TypeOn-Line
INPUT
Rated input current (Maximum Load)34.4A
Nominal Input Voltage(s) Supported220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
Nominal Input Voltage Description3-Phase Wye, 4 wire plus ground (L1, L2, L3, N, G)
UPS Input Connection TypeHardwire
Input Circuit Breakers63A (3 pole)
Input Phase3-Phase
Power Factor (Input)  .99PF (100% load)
THDi  <6% (100% load)
OUTPUT
Output Capacity (VA)20000
Output Capacity (kVA)20
Output Capacity (Watts)18000
Output Capacity (kW)18
Output Capacity DetailsSupports up to 100% load continuously in double conversion mode; Supports 100-110% load for 10 minutes, 110 to 130% load for 1 minute and greater than 130% for 1 second before switching to bypass mode; Inverter mode is automatically restored as load levels are reduced to 70% or less; Configuration options support up to 3 SVT20KX systems wired in parallel for increased capacity.
Power Factor  0.9
Crest Factor  3:1
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsAutomatic frequency selection
Output Voltage Regulation (Line Mode)+/- 1%
Output Voltage Regulation (Economy Line Mode)+/-11V of selected nominal output voltage (220V: 209-231V; 230V: 219-241; 240V: 229-251V)
Output Voltage Regulation (Battery Mode)+/- 2%
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
Output ReceptaclesHardwire
Individually Controllable Load Banks  No
BATTERY
Runtime Full Load (min.)  4 min. (18kW)
Runtime Half Load (min.)  11 min. (9000W)
Expandable Battery RuntimeSupports extended runtime optional external battery packs
Expandable RuntimeYes
External Battery Pack Compatibility   BP240V135 
DC System Voltage (VDC)240
Battery Recharge Rate (Included Batteries)4 hours to 90% (Internal batteries)
VOLTAGE REGULATION
Voltage Regulation DescriptionOnline, double-conversion power conditioning maintains output within 1% of the selected nominal voltage in online mode
Overvoltage Correction  Corrects overvoltage conditions to 520V (50% load) and 478V (100% load)
Undervoltage Correction  Corrects brownout conditions to 110V (50% load) / 305V (100% load)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayLCD DISPLAY: offers a variety of graphical, text and numeric information to indicate a wide range of UPS operation and fault / warning conditions, including current operating mode, alarm status, load level, battery charge, input / output voltage & frequency, estimated runtime and more (see user manual for a detailed listing)
SwitchesON / ENTER BUTTON: turns the UPS on and confirms a selection from the settings menu; OFF / ESC BUTTON: turns off the UPS and returns to the previous item in the settings menu; TEST / UP BUTTON: initiates UPS self-test operation and advances to the next item in the settings menu; MUTE / DOWN BUTTON: silences the audible alarm and advances to the previous item in the settings menu; Press TEST/UP & MUTE/DOWN buttons simultaneously for 1 second to enter or exit the settings menu (See user manual for detailed information)
Audible AlarmAlarms warn users of a variety of operational conditions: BYPASS MODE (beeps every 2 seconds), BATTERY MODE (beeps every 4 seconds), FAULT MODE (beeps continuously), OVERLOAD (beeps twice per second), OTHER WARNINGS (beeps once per second), FAULT (beeps continuously); All alarms can be silenced, except OVERLOAD & OTHER WARNINGS conditions
LED Indicators4 LEDs report BYPASS / LINE / BATTERY / FAULT modes
PHYSICAL
Primary Form FactorTower
Cooling MethodFans
Installation Form Factors Supported with Included AccessoriesTower
Primary UPS Depth (mm)813
Primary UPS Height (mm)861
Primary UPS Width (mm)249
Shipping Dimensions (hwd / in.)41.74 x 14.96 x 36.22
Shipping Weight (lbs.)427.00
UPS Housing MaterialSteel
UPS Power Module Dimensions (Height x Width x Depth, mm)862 x 250 x 813
UPS Power Module Dimensions (hwd, in.)33.9 x 9.8 x 32
UPS Power Module Weight (kg)177.81
UPS Power Module Weight (lbs.)392
ENVIRONMENTAL
Operating Temperature Range0 to +40C (32-104F)
Storage Temperature Range0 to +35C (32 to 95F) with battery; -15 to 60C (5 to +140F) without battery
Relative Humidity5 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  6079
Operating Elevation (ft.)< 3000ft (Capacity de-rates by 1% for every 330ft over 3000)
Audible Noise<65dBA front side 1M
Operating Elevation (m)< 1000m (Capacity de-rates by 1% for every 100m over 1000)
COMMUNICATIONS
Network Management Cards WEBCARDLX ;  MODBUSCARDSV ; RELAYCARDSV
Network Monitoring Port DescriptionCard accessory slot also supports network interface and relay card options
Communications CableDB9 cabling included
Communications InterfaceDB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface
LINE / BATTERY TRANSFER
Transfer Time  Zero transfer time in ONLINE MODE (0ms); ECONOMY MODE: 7ms from AC to Battery mode / 0.6ms from Battery to AC mode
Low Voltage Transfer to Battery Power (Setpoint)110V (50% load) / 305V (100% load)
High Voltage Transfer to Battery Power (Setpoint)520V (50% load) / 478V (100% load)
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Automatic inverter bypass; Manual bypass switch; Auto Probe Monitoring (requires WEBCARDLX); Zero transfer time; On-Line/Double-Conversion
Green Energy-Saving FeaturesHigh efficiency economy mode operation
Grounding LugYes
STANDARDS & COMPLIANCE
Product CertificationsIEC/EN 62040
Product ComplianceRoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)1-year limited warranty
3-Phase Warranty StatementTripp Lite 3-Phase UPS Factory Warranty

Questions & Answers

Related Products

Management Hardware

  Model Number Description
Programmable RS-485 Management Accessory Card for Select 3-Phase UPS Systems MODBUSCARDSV MODBUSCARDSV Programmable RS-485 Management Accessory Card for Select 3-Phase UPS Systems

Services

Commissioning Services

Part Number Description
W10-BW0 Commissioning for 10kVA - 15kVA 3-Phase UPS models or SVTX 3-Phase UPS models in USA
W10-BW0-1B Commissioning for 10kVA - 15kVA 3-Phase UPS models or SVTX 3-Phase UPS and Battery Cabinet in USA
W10-EW0 Commissioning for 10kVA - 15kVA 3-Phase UPS models or SVTX 3-Phase UPS in USA - Premium
W10-EW0-1B Commissioning for 10kVA - 15kVA 3-Phase UPS models or SVTX 3-Phase UPS and Battery Cabinet in USA - Premium
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +(773) 869-1776 or email cpdipresaleshelp@eaton.com.