Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: SU80KX2
This Model has been retired and has not been replaced. An Owner's Manual and other information for the SU80KX2 is available on the model support page
Overview
Features
- True On-Line Double-Conversion 80kVA / 80,000VA / 64kW / 64,000 watt SmartOnline Modular 3-Phase Intelligent UPS provides 100% system availability
- Scalable, modular N+1 configurations support hot-swap replacement of any of the four self-contained 20kVA power modules while connected equipment remains powered
- Two open slots accommodate up to two additional 20kVA power modules for increased capacity up to 120kVA
- Parallel applications enable the connection of 2, 3 or 4 SU80KX2 models in parallel to enable advanced configurations for fail-safe redundancy, increased capacity and combinations of the two (all parallel installations must be performed by a Tripp Lite authorized technician)
- Full-time sine wave output with less than 3% output THD
- High input power factor, advanced IGBT inverter technology and Digital Signal Processor (DSP) technology produce low input THD (THDi)
- Less than 4% input THD (THDi) reduces installation costs by allowing 1:1 generator sizing
- Extremely efficient operation (up to 97%) saves energy and reduces BTU output
- Maintains continuous operation with zero transfer time through blackouts, voltage fluctuations and surges
- Removes harmonic distortion, electrical impulses, frequency variations and other hard-to-solve power problems
- Wide input voltage correction range: 173-300V / 276-477V AC
- Precision +/-1% output voltage regulation
- 4 available battery modules (BP480V400) are housed in a separate, stand-alone hardwired external battery compartment (Battery modules sold separately)
- Front panel combination LCD/LED display includes a real-time event log screen with up to 500 events listed
- Dynamic battery management screen optimizes battery function to lengthen service life and allow cold restart of the UPS
- Serial port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
- Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD, MODBUSCARD and RELAYIOCARD
- Optional WEBCARDLX (sold separately) with the latest version of PowerAlert Device Manager firmware (PADM20) provides enhanced remote management capabilities
- PADM20 and PowerAlert Element Manager (PAEM) form a powerful tool for expanding maintenance functions in large installations, including firmware update checks and backup and restoration of device configurations
- Emergency Power Off button turns UPS output OFF and disables Bypass output
- Built-in Emergency Power Off (EPO) dry-contact interface supports remote emergency shutdown in large facilities
Specifications
OVERVIEW
UPC Code | 037332177865 |
UPS Type | On-Line |
INPUT
Input Phase | 3-Phase |
Rated input current (Maximum Load) | 103A (220/380), 99A (230/400), 95A (240/415) |
Nominal Input Voltage(s) Supported | 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye |
Nominal Input Voltage Description | 3-Phase Wye, 4 wire (L1, L2, L3, N, G); Less than 4% input harmonic distortion (THDi) |
UPS Input Connection Type | Hardwire |
OUTPUT
Output Capacity (VA) | 80000 |
Output Capacity (kVA) | 80 |
Output Capacity (Watts) | 64000 |
Output Capacity (kW) | 64 |
Output Capacity Details | Two open power module slots enable installation of up to two additional 20kVA power modules for increased capacity to 120kVA (authorized technician required) |
Power Factor | 0.8 |
Crest Factor | 3:1 |
Nominal Voltage Details | Less than 3% output THD |
Frequency Compatibility | 50 / 60 Hz |
Output Voltage Regulation (Line Mode) | +/- 1% |
Output Voltage Regulation (Battery Mode) | +/- 1% |
Output AC Waveform (AC Mode) | Pure Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye |
Output Receptacles | Hardwire |
BATTERY
Expandable Runtime | Yes |
Expandable Runtime Description | External battery pack wiring is contractor supplied |
External Battery Pack Compatibility | BP480V200; BP480V300; BP480V400; BP480V500 |
DC System Voltage (VDC) | +/- 240VDC |
Battery Replacement Description | Hot-swappable, replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Online, double-conversion power conditioning |
Overvoltage Correction | Maintains continuous operation without using battery power during overvoltages to 276-477 (3-phase, 4-wire, wye), reducing output within 1% of nominal |
Undervoltage Correction | Maintains continuous operation without using battery power during brownout/undervoltage conditions to 173-300 (3-phase, 4-wire, wye) |
USER INTERFACE, ALERTS & CONTROLS
Switches | ON button turns UPS inverter on. OFF button turns UPS inverter off. LCD Display Control Buttons browse through and select items displayed on LCD screen. EPO (Emergency Power Off) button turns UPS output off and disables Bypass output |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch |
Audible Alarm | Alarms signal a variety of operational conditions: low-battery, overload, shutdown, bypass and more |
LED Indicators | 4-LED Display: Displays normal AC input, on battery power, bypass input and fault conditions |
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression | Yes |
AC Suppression Joule Rating | 5960 |
AC Suppression Response Time | Instantaneous |
PHYSICAL
Primary Form Factor | Tower |
Cooling Method | Fans |
Installation Form Factors Supported with Included Accessories | Tower |
Primary UPS Depth (mm) | 975 |
Primary UPS Height (mm) | 1,697 |
Primary UPS Width (mm) | 521 |
Shipping Dimensions (hwd / in.) | 76.10 x 28.50 x 48.20 |
Shipping Weight (lbs.) | 514.00 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 66.8 x 20.5 x 38.4 |
UPS Power Module Weight (kg) | 318.88 |
UPS Power Module Weight (lbs.) | 703 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 14000 |
AC Economy Mode BTU / Hr. (Full Load) | 6754 |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 16451 |
COMMUNICATIONS
Network Management Cards | SNMPWEBCARD; TLNETCARD ; WEBCARDLX; MODBUSCARD ; RELAYIOCARD |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | DB9 cabling included |
Communications Interface | DB9 Serial; Slot for SNMP/Web interface |
LINE / BATTERY TRANSFER
Transfer Time | No transfer time (0 ms.) in online, double-conversion mode |
Low Voltage Transfer to Battery Power (Setpoint) | Maintains continuous operation without using battery power during brownout/undervoltage conditions to 173-300V AC (3-phase, 4-wire, wye). Below this point, output is maintained utilizing reserve battery power |
High Voltage Transfer to Battery Power (Setpoint) | Maintains continuous operation without using battery power during overvoltages to 276-477V AC (3-phase, 4-wire, wye), reducing output within 1% of nominal. Above this point, output is maintained utilizing reserve battery power |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Automatic inverter bypass; Hot swappable batteries; Auto Probe Monitoring (requires WEBCARDLX); Zero transfer time; On-Line/Double-Conversion |
Green Energy-Saving Features | High efficiency economy mode operation; Schedulable daily hours of economy mode operation |
APPLICATIONS
UPS Applications | Mission Critical Applications |
WARRANTY & SUPPORT
Product Warranty Period (International) | 2-year limited warranty |
3-Phase Warranty Statement | Tripp Lite 3-Phase UPS Factory Warranty |
Questions & Answers
Accessories
Network Interfaces and Sensors
Model Number | Description | |
---|---|---|
MODBUSCARD | MODBUS Management Accessory Card for UPS Remote Monitoring and Control | |
TLNETCARD | SNMP/Web/Modbus Management Accessory Card for Compatible UPS Systems | |
WEBCARDLXE | WEBCARDLXE Network Management Card for Select UPS Systems, TAA |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Videos
- PADM20 High-Level Overview
https://tripplite.eaton.com/video/padm20-high-level-overview/866784 - PowerAlert® Device Manager v20 for Networked Tripp Lite UPS Systems
https://tripplite.eaton.com/video/poweralert-device-manager-v20-for-networked-tripp-lite-ups-systems/866781 - PowerAlert® Device Manager v20
https://tripplite.eaton.com/video/poweralert-device-manager-v20/867016 - New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images