Service Part Number: SU05NXXX-SRC5500
StartUp for Rackmount Air Conditioning Units 3K, 5K, 7K, 33K BTU
Commissioning with Unpacking; Installation and Startup (Normal Business Hours) for 3K, 5K, 7K, 33K BTU Air Conditioning Units in all 50 states. Includes: Travel and labor.
Qualified commissioning of your cooling product prevents costly failures from an improper installation and ensures warranty qualification. Commissioning also confirms the system is set up to run with maximum efficiency and reliability.
- Proper installation by qualified and approved service personnel
Allows the cooling solution to perform to factory specifications, operate at full capacity and provide maximum availability. - Basic equipment training
Provides the customer with important knowledge of operation, maintenance and corrective actions to address service issues. - Documentation of customer- and site-specific data
Records the baseline operational data for the system, which is kept for continued reference throughout the product’s service life.
Service Specifications
| Service Type | Commissioning Service |
| Service Details | One Time Service; Unpack/Install/Startup |
| Agreement Duration | One Time Service |
| Product Coverage | Air Conditioning System |
| Product Coverage Details | Rack Mount Cooling Unit 3-33K BTUs |
| Scheduled Service Hours | Normal Business Hours (M-F, 9AM - 6PM) |
| Geographic Coverage | US (50 States) |
| Emergency On-Site Service | No |
| Return for Repair | No |
| On-Site Repair | No |
| Preventative Maintenance | No |
| Travel Included | Yes |
| Labor Included | Yes |
| Parts Coverage | No |
| Product Replacement | No |