Part Number: P569-010-SLIM
HDMI cable with special slim design connects audio/video components to a 4K display in your home theater or digital signage application.
- Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for heightened video quality
- Special slim design cuts cable clutter and makes it easy to route through tight spaces
- Foil/braid shielding protects against EMI/RFI line noise that can distort or destroy data
- Plug-and-play operation with no software required for easy, immediate installation
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Connects 4K Audio/Video Equipment in Digital Signage and Home Theater Applications
This high-speed HDMI cable securely connects laptops, tablets, PCs, Blu-ray players, game consoles, Roku/Apple TV boxes, satellite/cable TV receivers and other devices with HDMI outputs to HDTVs, HD monitors, projectors or home theater receivers with HDMI inputs. The 4K P569-010-SLIM is backward compatible with all your existing HDMI devices and will transmit 1080p signals.
Special Slim Design for Better Airflow and Easier Installation
The P569-010-SLIM is smaller in diameter than standard HDMI cables. This increases airflow in tight spaces, which helps keep your equipment cool and properly functioning. It also cuts down on clutter in crowded racks, home theaters and patch panels, and makes the cable easier to install around corners and through cable management panels.
Transmits 4K Video with 4:4:4 Color
The P569-010-SLIM supports Ultra HD 4K resolutions up to 4096 x 2160 at 60 Hz and uncompressed 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
Premium Construction for Superior Performance
This rugged HDMI cable features premium foil and braid shielding that ensures reliable, error-free signal quality and protection from EMI/RFI line noise that can distort or destroy data. Corrosion-resistant gold-plated connectors and contacts provide maximum conductivity and minimum data loss to guarantee a clear transmission free of interference. Integral strain relief gives the cable extra flexibility, reduces stress and helps the cable move freely without cracking or breaking loose from the connector.
Specifications
OVERVIEW
| UPC Code | 037332290458 |
| Product Type | Passive Cable |
| Technology | HDMI |
| Cable Type | Passive |
VIDEO
| Max Supported Video Resolution | 3840 x 2160 (4K) @ 60Hz |
| Max Supported Color Depth | 24-bit True Color |
| HDR Support | No |
| 3D Video Supported | No |
| Chroma Sub Sampling | 4:4:4 |
| EDID Support | Yes |
| Signal Transmission | Bidirectional |
AUDIO
| Audio Specification | Stereo Audio |
CONNECTIONS
| Side A - Connector 1 | HDMI (MALE) |
| Side B - Connector 1 | HDMI (MALE) |
| Connector Plating | Gold |
| Contact Plating | Gold |
| Connector Style | Straight |
PHYSICAL
| Color | Black |
| Material of Construction | PVC |
| Cable Jacket Color | Black |
| Connector Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 3.6MM |
| Wire Gauge (AWG) | 36 |
| Cable Length (ft.) | 6 |
| Cable Length (in.) | 72 |
| Minimum Bend Radius | 36mm |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Unit Dimensions (hwd / in.) | 9.000 x 7.000 x 0.500 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 133°F (0° to 45°C) |
| Storage Temperature Range | -40° to 176°F (-40° to 80°C) |
| Operating Humidity Range | 10% to 85% RH, Non-Condensing |
| Storage Humidity Range | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
| EDID Compatible | Yes |
FEATURES & SPECIFICATIONS
| Integrated/Removable Cable | No |
| MST Support | Yes |
| Ohms | No |
| Integral Strain Relief | No |
| Impedance-Matched Twisted-Pair Construction | No |
| Scaler Function | No |
| HDCP Specification | 1.4 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | CE (Europe); RoHS; UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Audio Video Extenders
| Model Number | Description | |
|---|---|---|
| B127A-1A1-BHBH | HDMI over Cat6 Extender Kit, KVM Support, 4K 60Hz, 4:4:4, USB/IR, PoC, HDR, HDCP 2.2, 230 ft., TAA | |
| B127U-002-PHPH2 | 2-Port HDMI over Cat6 Extender Kit, Pigtail Transmitter/2x Receivers, 4K 60 Hz, HDR, 4:4:4, 230 ft. (70.1 m), TAA |
Video Wall Controllers, Splitters, Multiviewers
| Model Number | Description | |
|---|---|---|
| B118-002-HDR-V2 | 2-Port HDMI Splitter - 4K @ 60 Hz, 4:4:4, Multi-Resolution Support, HDR, HDCP 2.2, USB Powered, TAA |
Video Switches
| Model Number | Description | |
|---|---|---|
| B119-4X4-4K | 4x4 HDMI Matrix Switch/Splitter with Remote Control and Multi-Resolution Support, 4K 60 Hz, HDR, 4:4:4, TAA |
Documents & Downloads
Declarations of Conformity
Product Images

















