Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+(773) 869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com

Fixed Wall Mount for 45" to 85" TVs and Monitors

Part Number:  DWF4585X

Low-profile mount hangs a flat-panel television, monitor or other display on the wall. Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants.

  • Fits most flat-panel displays from 45 to 85 in.
  • Hangs out of sight for a sleek, professional appearance
  • Adjustable mounting rails compensate for off-center wall studs
  • Supports up to 200 lbs (90.7 kgs)
  • 5-year limited warranty
Have a Question?
Contact Us

Overview

The VESA-compliant DWF4585X Fixed Wall Mount allows you to mount your flat-panel television, monitor or other display on the wall. Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants, it fits most flat-panel displays from 45 to 85 inches. The low-profile mount is concealed behind the display to give a sleek, professional appearance. Frame is open for easy wall access. Mounting rails adjust horizontally to compensate for off-center wall studs. Built-in bubble level allows accurate display leveling. Durable all-metal frame with scratch-resistant powder-coated finish supports up to (90.7 kgs). Mounting hardware included. Conforms to VESA-compliant displays with any of the following mounting hole patterns: 200 x 200 mm, 200 x 300 mm, 200 x 400 mm, 300 x 200 mm, 300 x 300 mm, 300 x 400 mm, 400 x 200 mm, 400 x 300 mm, 400 x 400 mm, 500 x 300 mm, 500 x 400 mm, 600 x 300 mm, 600 x 400 mm, 800 x 300 mm and 800 x 400 mm.

Features

Mounts Your TV or Monitor to the Wall
  • Fits most flat-panel televisions, monitors and other displays from 45 to 85 in.
  • Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants
  • Mounts out of sight behind display for sleek, professional appearance
  • Mounting hardware included
Durable Metal Construction
  • Supports up to 200 lbs (90.7 kgs)
  • Open frame allows easy wall access
  • Adjustable mounting rails compensate for off-center wall studs
  • Built-in bubble level for accurate display leveling
  • Scratch-resistant powder-coated finish
VESA Compliance
  • Supports the following VESA mounting hole patterns: 200 x 200 mm, 200 x 300 mm, 200 x 400 mm, 300 x 200 mm, 300 x 300 mm, 300 x 400 mm, 400 x 200 mm, 400 x 300 mm,  400 x 400 mm, 500 x 300 mm, 500 x 400 mm, 600 x 300 mm, 600 x 400 mm, 800 x 300 mm and 800 x 400 mm

Package Includes

  • Wall plate
  • (2) Adapter brackets
  • (4) M5 x 14 screws
  • (4) M6 x 14 screws
  • (4) M6 x 30 screws
  • (4) M8 x 20 screws
  • (4) M8 x 30 screws
  • (4) Washers
  • (8) Small spacers
  • (4) Big spacers
  • (6) Anchor bolts
  • (6) Concrete anchors
  • (6) D6 washers
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332186478
Device CompatibilityMonitor/HDTV
PHYSICAL
ColorBlack
Material of ConstructionSteel
VESA Pattern (mm)  200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x300; 500x400; 600x300; 600x400; 800x300; 800x400
MotionFixed
Mounting LocationWall
Degrees of MotionFixed
Minimum Screen Size (in.)45
Maximum Screen Size (in.)85
Maximum Weight Capacity (lbs.)200
Number of Displays1
Shipping Dimensions (hwd / in.)2.00 x 6.30 x 35.20
Shipping Weight (lbs.)7.30
Unit Dimensions (hwd / in.)17.320 x 33.400 x 1.420
Unit Weight (lbs.)5.70
Assembly RequiredYes
FEATURES & SPECIFICATIONS
Cord ManagementNo
Tools NecessaryYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; RoHS3; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

A VESA Pattern is part of a standard defined by VESA, an international organization that sets technical standards for the PC and consumer electronics industries. A VESA pattern refers to the configuration of the four holes on the back of a flat panel display that allow the display to be attached to a mount. For example, in a 100 x 100 mm VESA pattern, the screws holes are arranged in a square 100 mm apart. Tripp Lite display mounts are all VESA compliant and come with screws that fit the screw holes on the back of your display. Before you select a display mount, check the back of your display for the VESA mounting holes provided. If dimensions are not marked, measure the distance between holes to make sure you purchase the correct mount.
Was this information helpful? Yes No
Need more help? Contact Technical Support

A VESA pattern refers to the configuration of the four holes on the back of a flat panel display. For a full explanation of VESA standards, see our technology primer VESA Mounting Patterns.

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Related Products

Services

Installation

Part Number Description
W11-DM-55 Basic On-Site Installation of Digital Signage with Display Mount and 55-inch or Smaller Display, 5-Unit Minimum, USA, Normal Business Hours
W11-DM-56 Basic On-Site Installation of Digital Signage with Display Mount and 56-72 inch Display, 5-Unit Minimum, USA, Normal Business Hours
W11-DMWG-55 Premium On-Site Installation of Digital Signage with Display Mount, Media Player and 55-inch or Smaller Display, 5-Unit Minimum, USA, Normal Business Hours
W11-DMWG-56 Premium On-Site Installation of Digital Signage with Display Mount, Media Player and 56-72 inch Display, 5-Unit Minimum, USA, Normal Business Hours
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +(773) 869-1776 or email cpdipresaleshelp@eaton.com.