19" Rack Mount Bracket (holds up to three Cat5 extender/splitter local units)
Part Number: B132-004-RB
- Used for rackmounting up to three Tripp Lite Cat5 extender/splitter local units
- 1U height x 19" Wide
- 5-year limited warranty
Overview
Use the B132-004-RB 1U, 19" wide bracket to rackmount up to three of Tripp Lite's 4-Port Cat5 extender/splitter local units, including: B136-004, B126-004, and B140-004.
Specifications
OVERVIEW
UPC Code | 037332148735 |
Accessory Type | Mounting Bracket |
Accessory Class | Audio Video Accessories |
VIDEO
HDR Support | No |
POWER
Power Over Cable (PoC) Support | No |
PHYSICAL
Color | Black |
Material of Construction | Steel |
Shipping Dimensions (hwd / in.) | 3.00 x 3.90 x 21.80 |
Shipping Weight (lbs.) | 1.10 |
Unit Dimensions (hwd / in.) | 1.750 x 19.000 x 0.600 |
Unit Weight (lbs.) | 0.8 |
COMMUNICATIONS
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
USB Extension Support | No |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Video Extenders
Model Number | Description | |
---|---|---|
![]() |
B126-004 | 4-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft. (45 m), TAA |
![]() |
B132-004-2 | 4-Port VGA over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, Up to 1000 ft. (305 m), TAA |
![]() |
B132-004A-2 | 4-Port VGA over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video/Audio, Up to 1000 ft. (305 m), TAA |
![]() |
B140-004 | 4-Port DVI over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, DVI-D Single Link, 200 ft. (60 m), TAA |
Documents & Downloads
Product Literature
Product Images