Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 8/30/2023

Overview

The DDR0710SC Full-Motion Universal Tablet Desk Clamp attaches to your desk, table or workstation, allowing you to mount your tablet above or below it and free up valuable workspace. Upside-down mounting to a cabinet or workstation lets you read recipes or instructions at eye level. Clamps firmly to most flat surfaces up to 1.6 inches thick. Flexible arm lets you adjust your tablet's angle and height to fit your environment and comfort level. Fits tablets ranging from 7 to 10 inches. Rotates 360°, so you can view your tablet in portrait and landscape orientations. Easy installation in seconds with no tools necessary. Supports tablets up to 2.2 lbs (1 kg).

Features

Attaches to Most Desks, Tables and Workstations
  • Clamps securely to most flat surfaces up to 1.6 in. thick
  • Fits most tablets from 7 to 10 in.
  • Mounts above or below your workspace's surface
  • Upside-down mounting lets you read recipes or instructions at eye level
  • Flexible arm lets you adjust height and angle for comfortable viewing
  • Full 360° rotation in both portrait and landscape orientations

Installs in Seconds
  • No tools necessary
  • Supports up to 2.2 lbs (1 kg)

Package Includes

  • DDR0710SC Full-Motion Universal Tablet Desk Clamp
  • Installation instructions
RoHS compliant

Specifications

OVERVIEW
UPC Code037332190543
Device CompatibilityTablet
PHYSICAL
ColorBlack
Material of ConstructionMetal, Plastic
MotionFull
Mounting LocationDesk Clamp
Degrees of Motion-180/+180 Tilt; 360 Swivel; 360 Rotate
Minimum Screen Size (in.)7
Maximum Screen Size (in.)10
Maximum Weight Capacity (lbs.)2.2
Shipping Dimensions (hwd / in.)3.15 x 8.26 x 11.42
Shipping Weight (lbs.)1.72
Unit Dimensions (hwd / in.)7.170 x 9.610 x 2.750
Unit Weight (lbs.)1.28
Assembly RequiredYes
FEATURES & SPECIFICATIONS
Cord ManagementNo
Tools NecessaryNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; RoHS3; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.