Product Status Current Model Number: 744-A1976
Eaton Internal Replacement Battery Cartridge (RBC) for Select 8kVA to 11kVA 9PX UPS Systems and EBMs
Warranty
No warranty is available for this model
Create a Support Ticket
Create a Support Ticket
For immediate assistance, call 800‐356‐5737.
Register your product
Purchase a replacement
Documents & Downloads
Documentation
Product Warranty
Product Warranty
No warranty is available for this model
Questions & Answers
Parts & Accessories
UPS Battery Backup
Model Number | Description | |
---|---|---|
9PX11K | Eaton 9PX 11kVA 10kW 208V Online Double-Conversion UPS - Hardwired Input, 3 L6-30R Hardwired Output, Cybersecure Network Card, Extended Run, 6U Rack/Tower | |
9PX11KHW | Eaton 9PX 11kVA 10kW 208V Online Double-Conversion UPS - Hardwired Input / Output, Cybersecure Network Card, Extended Run, 6U Rack/Tower | |
9PX11KPM | Eaton 9PX 11kVA 10kW 208V Power Module - Hardwired Input/Output, Cybersecure Network Card, Extended Run, 3U Rack/Tower | |
9PX11KTF11 | Eaton 9PX 11kVA 10kW 208V Online Double-Conversion UPS - Hardwired Input, 8x 5-20R, 2 L14-30R, Hardwired Outlets, Cybersecure Network Card, Extended Run, 9U | |
9PX11KTF11M | Eaton 9PX 11kVA 10kW 208V Online Double-Conversion UPS - Hardwired Input, 8x 5-20R, 2 L14-30R, 3 L6-30R Hardwired Outlets, Cybersecure Network Card, Extended Run, 9U | |
9PX11KTF5 | Eaton 9PX 11kVA 10kW 208V Online Double-Conversion UPS - Hardwired Input, 18x 5-20R, 2 L6-30R Outlets, Cybersecure Network Card, Extended Run, 9U Rack/Tower | |
9PX8K | Eaton 9PX 8000VA 7200W 208V Online Double-Conversion UPS - Hardwired Input, 3 L6-30R, Hardwired Output, Cybersecure Network Card, Extended Run, 6U Rack/Tower | |
9PX8KHW | Eaton 9PX 8000VA 7200W 208V Online Double-Conversion UPS - Hardwired Input / Output, Cybersecure Network Card, Extended Run, 6U Rack/Tower | |
9PX8KPM | Eaton 9PX 8kVA 7.2kW 208V Power Module - Hardwired Input/Output, Cybersecure Network Card, Extended Run, 3U Rack/Tower | |
9PX8KTF5 | Eaton 9PX 8000VA 7200W 208V Online Double-Conversion UPS - Hardwired Input, 18x 5-20R, 2 L6-30R Outlets, Cybersecure Network Card, Extended Run, 9U Rack/Tower |
UPS Battery Packs
Model Number | Description | |
---|---|---|
9PXEBM240RT | Eaton 9PX 240V Extended Battery Module (EBM) for Select 8kVA to 11kVA UPS, 3U Rack/Tower |