Product Status Current Model Number: SVX60KM2P5B
SmartOnline SVX Series 60kVA 400/230V 50/60Hz Modular Scalable 3-Phase On-Line Double-Conversion Medium-Frame UPS System, 5 Battery Modules

Warranty
No warranty is available for this model
Create a Support Ticket
Register your product
Owner's manuals
Owner's Manual for WEBCARDLX (Multi-language)
PowerAlert Device Manager (PADM) 20.0.0 Command Line Interface
PowerAlert Device Manager (PADM) 20.0.0
Owner's Manual for WEBCARDLX (English)
PowerAlert Device Manager (PADM) 20.0.0 Command Line Interface User's Guide (English)
User's Guide for PowerAlert Network Management System (PANMS) (English)
Owner's Manual for SmartOnline® 400V SVX-Series 3-Phase Modular UPS Systems (Multi-language)
LX Firmware Update Instructions (English)
Instruction Sheet for Tripp Lite Networked Device Mass Configuration Utility (English)
Instruction Sheet for PowerAlert® Mass Updater Utility (English)
Support resources
How to order
Documents & Downloads
Documentation
- Owner's Manual for WEBCARDLX (Multi-language)
- PowerAlert Device Manager (PADM) 20.0.0 Command Line Interface
- PowerAlert Device Manager (PADM) 20.0.0
- Owner's Manual for WEBCARDLX (English)
- PowerAlert Device Manager (PADM) 20.0.0 Command Line Interface User's Guide (English)
- User's Guide for PowerAlert Network Management System (PANMS) (English)
- Owner's Manual for SmartOnline® 400V SVX-Series 3-Phase Modular UPS Systems (Multi-language)
- LX Firmware Update Instructions (English)
- Instruction Sheet for Tripp Lite Networked Device Mass Configuration Utility (English)
- Instruction Sheet for PowerAlert® Mass Updater Utility (English)
- Conduit Box Installation Instructions (Multi-language)
- SVX60KM2P5B runtime chart
- Submittal Drawings
- Product Datasheet
Design Resources
One or more views of this model are included in the following Visio stencil.
- 3-Phase UPS Systems Visio Stencil
- 3-Phase UPS Systems Visio Stencil Preview
- SV Series 400V Medium Frame Submittal Drawing
We offer a number of free stencils to help with datacenter planning. For a complete list of stencils together with installation instructions, please see the Visio Stencils for Data Center Planning page.
Product Warranty
Product Warranty Period (Worldwide)
Eaton's Return Policy
Proof of Warranty Coverage
You must provide proof that the product is covered under warranty. This can be confirmed by the product's serial number or with proof of purchase in the form of an invoice or receipt from an Eaton authorized dealer. If required, please include the proof of purchase invoice with your return. Warranties on Eaton products begin on the date of your product purchase. Warranty coverage varies by product line. Specific warranty duration is outlined in the owner's manual that accompanies each unit.
Shipping Returns
You are responsible for all transportation, insurance, duties and other similar charges for returned products. Please use caution; shipping damages resulting from improper packaging will be your responsibility. We recommend using a reliable parcel or freight carrier who is capable of providing tracking information and proof of delivery. The proof of purchase, if required, and your RMA number must be inserted in the shipping carton before the carton is sealed.
Repair or Replacement
Eaton will repair or replace the product at Eaton's option and ship the repaired or replaced product back to you at no charge.
Products not accompanied by a valid RMA number will not be accepted. The RMA number must be enclosed with your product or be clearly visible on the outside of the packaging.
Request Return Authorization (RMA)
A Return Merchandise Authorization (RMA) number is required for all products returned to Eaton for replacement under warranty. You should first consult with Eaton Customer Service (for returns within North America) or International Service (for returns outside of North America) before requesting an RMA number to eliminate any unnecessary returns. You can start the process by clicking on the contact technical support button below. Once eligibility has been determined, the RMA number along with shipping instructions will be emailed to you. RMA numbers are valid for 14 days from the date of issuance. Products will only be accepted for return if a valid RMA number is clearly marked on the outside of the package. Eaton does not accept product returns that are not under warranty. If you bought the wrong Eaton product and want to return it, please do so at the place of purchase. Returns will be authorized in accordance with the following policies.
Questions & Answers
Parts & Accessories
Management Hardware
Model Number | Description | |
---|---|---|
![]() |
MODBUSCARDSV | Programmable RS-485 Management Accessory Card for Select 3-Phase UPS Systems |
Part Number | Description |
---|---|
W09-BW1-247 | Commissioning for 40kVA - 80kVA 3-Phase UPS and Primary Battery in USA |
W09-BW1-247-1B | Commissioning for 40kVA - 80kVA 3-Phase UPS and Primary Battery Plus 1 Battery Cabinet in USA |
W09-EW1-247 | Commissioning for 40kVA - 80kVA 3-Phase UPS and Primary Battery in USA - Premium |
W09-EW1-247-1B | Commissioning for 40kVA - 80kVA 3-Phase UPS and Primary Battery Plus 1 Battery Cabinet USA - Premium |
W09-SCBAS1 | Annual Service Agreement for 40kVA - 80kVA 3-Phase UPS and Primary Battery in USA |
W09-SCBAS1-1B | Annual Service Agreement for 40kVA - 80kVA 3-Phase UPS and Primary Battery and 1 Battery Cabinet in USA |
W09-SCENH1 | Annual Service Agreement for 40kVA - 80kVA 3-Phase UPS and Primary Battery in USA - Premium |
W09-SCENH1-1B | Annual Service Agreement for 40kVA - 80kVA 3-Phase UPS and Primary Battery and 1 Battery Cabinet in USA - Premium |