Part Number: TLP63B
Protects your home, office and small electronics against the harmful effects of surges, spikes and line noise.
- 6 NEMA 5-15R outlets distribute AC power to connected home/office/work equipment
- 600 joules protect your valuable electronics against dangerous surges and spikes
- 3 ft. input cord with NEMA 5-15P plug connects to compatible AC wall outlet
- On/off switch with circuit breaker allows one-touch control over connected equipment
- Rear keyhole slots allow optional wall or desk mounting for convenient access
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $10,000 Ultimate Lifetime Insurance
Features
6-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office or retail workstation, this Protect It!® surge protector features a surge protection rating of 600 joules to defend your valuable electronic components against power surges and spikes. Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the TLP63B protects all three, covering the two protection modes: full normal mode (H-N) and common mode (N-G/H-G).
NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices
Plug your computer, printer, router, desk lamp or other home/office electronics into six NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise. One outlet is placed at the end of the TLP63B to allow connection of a bulky transformer without blocking adjacent outlets.
Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
This surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.
Safety Features Help Maintain Your Equipment’s Well-Being
A lighted on/off switch allows easy one-touch control over all equipment connected to the TLP63B. An integrated 15A resettable circuit breaker helps prevent equipment damage by cutting power to outlets if the protection circuit is incapacitated. A diagnostic LED lets you know that your equipment is protected. The ABS plastic housing is fire-retardant to provide extra safety and durability.
Flexible Installation Options
Place the TLP63B on any flat surface in your home, office, workbench or anywhere else you need power for your equipment. Integrated rear keyhole slots accommodate wall or desktop mounting. The three-foot (0.9-meter) power cord with NEMA 5-15P plug reaches a nearby outlet to fit easily into your workstation or home theater setup.
Package Includes
- TLP63B 6-Outlet Surge Protector
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332291059 |
| Product Type | Surge Protector |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 120V (110-125V) |
| Input Cord Gauge Type | 14 gauge; SJT |
| Input Cord Gauge (AWG) | 14 |
| Voltage Compatibility (VAC) | 120 |
| Input Plug Type | NEMA 5-15P |
| Input Cord Details | SJT |
| Input Cord Length (ft.) | 3 |
| Right-Angle Plug | No |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
| Output (Watts) | 1800 |
| Output Receptacles | (6) 5-15R |
| Circuit Breaker (amps) | 15 |
| Overload Protection | 15A resettable illuminated combo switch / circuit breaker |
| Transformer Accommodation | (1) Yes |
| Outlet Orientation | Single row of 6 outlets |
USER INTERFACE, ALERTS & CONTROLS
| Diagnostic LED(s) | Yes |
| Switches | Combination AC circuit breaker and 2 position red illuminated on/off power switch |
| Diagnostic LED Details | Built-in LED confirms suppressor "protection present" (green) status |
SURGE / NOISE SUPPRESSION
| AC Suppression Joule Rating | 600 |
| AC Suppression Response Time | < 1 ns |
| Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
| UL1449 Let Through Rating | 500V |
| EMI / RFI Filtering | Yes |
| Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
| Network (Ethernet) Protection | No |
PHYSICAL
| Material of Construction | Plastic |
| Power Cord Color | Black |
| Housing Color | Black |
| Mounting Holes or Slots | Yes |
| Slot or Hole Mount Measurement (Center to Center) | Distance between slots = 101 mm; Distance between slot height = 28 mm |
| Outlets Measurement (Center to Center) | 28.5mm |
| Receptacle Color | Black |
| Shipping Dimensions (hwd / in.) | 12.20 x 1.60 x 3.90 |
| Shipping Weight (lbs.) | 1.20 |
| Unit Dimensions (hwd / in.) | 11.024 x 1.850 x 1.300 |
| Unit Weight (lbs.) | 1.01 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 104°F (-15° to 40°C) |
| Operating Humidity Range | 20% to 85% RH |
| Storage Humidity Range | 0% to 90% RH |
STANDARDS & COMPLIANCE
| Product Certifications | CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); UL 1363; UL 1449 |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $10,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Images





















