Part Number: MTB4-DOCK01A New
Turns your MacBook Pro or Windows laptop into a multiport workstation capable of transmitting 8K video.
- Supports Thunderbolt 4 data speeds up to 40 Gbps between compatible devices
- Transmits 8K or 4K @ 144 Hz, including 8K @ 30 Hz + 4K @ 60 Hz or dual 4K @ 60 Hz
- Allows cascading up to 6 Thunderbolt devices and supports 15W charging
- 3x USB 3.2 Gen 2 and 2x USB 3.2 Gen 1 ports connect storage and other peripherals
- Joins a wired 2.5 Gb Ethernet network when Wi-Fi is unavailable or weak
- 1-year limited warranty
Features
Thunderbolt 4 Dock Turns Your MacBook Pro into a Multiport 8K Workstation
This Thunderbolt 4 docking station dramatically expands the potential of your MacBook Pro or Windows laptop by adding 12 ports to its Thunderbolt 4 port. Not only does the MTB4-DOCK01A allow you to transmit 8K @ 60 Hz or 4K @ 144 Hz video to one display, 8K and 4K video to two displays or 4K video to two displays, you can also add USB peripherals, record a podcast, connect to a 2.5 Gb Ethernet network, charge your laptop and more, all at the same time.
Supports DisplayPort Alternate Mode for Transmitting Audio/Video Signals
By connecting the included Thunderbolt 4 cable to a source device that supports DisplayPort Alt Mode, you can output 8K/4K video and digital audio to a compatible monitor, television or projector without installing special software drivers.
Thunderbolt 4 Supports Blisteringly Fast 40 Gbps Data Transfer Speeds
The included Thunderbolt 4 cable supports bidirectional speeds up to 40 Gbps, which is eight times faster than USB 3.2 Gen 1, four times faster than Thunderbolt 1 and twice as fast as Thunderbolt 2. With dual 20 Gbps channels moving data both directions at the same time, the MTB4-DOCK01A is perfectly suited for 8K and 4K video streaming and editing on two monitors, as well as transferring large files. Because Thunderbolt 4 supports minimum PCIe (PCI Express) data rates of 32 Gbps (twice that of Thunderbolt 3), transferring large RAW video, Photoshop images or CAD files takes hardly any time at all.
DisplayPort Multi-Stream Transport (MST) Allows Connection of Multiple Displays
By connecting the included Thunderbolt 4 cable to a source that supports DisplayPort MST Mode, you may connect two displays simultaneously at resolutions of 8K @ 30 Hz plus 4K @ 60 Hz or both displays at 4K @ 60 Hz. This allows you to display the same image on both monitors, extend your host desktop across both with different windows open on each, or combine both into one large display as a video wall.
Cascade Up to 6 Thunderbolt Devices at Once
The downstream Thunderbolt 4 port lets you cascade Thunderbolt devices up to six levels vertically. It also supports 15W charging, as well as 8K video.
USB Ports Connect Keyboards, Thumb Drives and Other USB Peripherals
Four USB-A hub ports and one USB-C port accept USB peripherals, such as flash drives, mice, keyboards, external hard drives, webcams and printers. The USB-C port and two USB-A ports support USB 3.2 Gen 2 data transfer rates up to 10 Gbps. The other two USB-A ports support USB 3.2 Gen 1 speeds up to 5 Gbps. The USB-C port supports Power Delivery (PD) 3.0 charging up to 30W (5V 3A, 9V 3A, 15V 2A, 20V 1.5A). The USB-A ports support charging up to 900mA (primarily for powering ports).
Accesses a Wired 2.5 Gb Ethernet Network
The RJ45 port offers access to a 2.5 Gbps Ethernet network when Wi-Fi is unavailable or when a wired connection offers faster speeds. Connect using a UTP cable (sold separately), and enjoy true 2.5G Ethernet speeds for fast data transfers.
Connects Stereo Audio Equipment for Recording and Playback
This Thunderbolt 4 docking station has one 3.5 mm mini stereo jack, convenient for connecting speakers, headphones or a microphone to your workstation. You can listen to music or record the latest episode of your podcast.
Allows External Memory Access
The memory card slots support SD 4.0 and TF 4.0 cards for transferring data to and from your connected computer or laptop. Both slots may be used at the same time.
Anti-Theft Locks Protect the Docking Station When You Aren’t Around
Connect a user-supplied computer/laptop security cable lock (not included) to one of these ports to protect the dock against theft.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play Thunderbolt 4 dock is specifically designed for use with the MacBook Pro, Windows laptop or other computer equipped with a Thunderbolt 4 port. It requires no extra software to be downloaded and installed. Simply plug the included 150W power adapter into a standard AC outlet, and connect the included Thunderbolt 4 cable to your computer’s Thunderbolt 4 port.
System Requirements
- Source device with Thunderbolt 4 port that supports DisplayPort MST Mode or USB-C port that supports Multi-Function DisplayPort
- Display device with Thunderbolt 4 or DisplayPort input
- Windows, macOS or Chrome operating system
- Dock must be connected to a Thunderbolt 4-enabled laptop or computer using a Thunderbolt 4 cable to achieve Thunderbolt 4 specifications
- Source, display and cabling must be compatible with 8K standards to achieve 8K specifications
Package Includes
- MTB4-DOCK01A Thunderbolt 4 Dock
- Thunderbolt 4 cable (M/M)
- External power supply (Input: 100–240V, 50/60 Hz, 2.5A; Output: 21V 7.1A) with 3.3 ft. (1 m) cord and NEMA 5-15P plug
- Installation Instructions
Specifications
OVERVIEW
| UPC Code | 037332284976 |
| Product Type | Docking Station |
| Device Compatibility | Computer; Laptop |
| Technology | HDMI; Thunderbolt; USB4 |
| Host Connector | THUNDERBOLT 4 (USB-C FEMALE) |
VIDEO
| Video Input | THUNDERBOLT 4 (USB-C FEMALE) |
| Video Output | HDMI (FEMALE); THUNDERBOLT 4 (USB-C FEMALE) |
| Number of Monitors Supported | 2 |
| Video Ports | (2) HDMI (FEMALE); (1) THUNDERBOLT 4 (USB-C FEMALE) |
| Video Ports Details | Thunderbolt 4; HDCP 1.4; HDCP 2.3 |
| Resolutions Supported | The MTB4-DOCK01A supports the following video resolution outputs: Thunderbolt 4 / USB4 / Thunderbolt 3 Host (DP 1.4):
Thunderbolt 3 Host (DP 1.2):
USB-C MFDP Host (DP 1.4):
USB-C MFDP Host (DP 1.2):
|
| Supported Resolutions | 1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K); 5120x2880 (5K); 7680x4320 (8K) |
| Max Supported Video Resolution | 8K (7680 x 4320) @ 60 Hz (Single Display); 4K (3840 x 2160) @ 60 Hz (Dual Displays) |
| Extended Mode | Yes |
| Extended Mode Details | A desktop is able to be extended via the following video output combinations, depending on the video output functionality of the host and display(s) used. Thunderbolt 4 / USB4 / Thunderbolt 3 Host (DP 1.4):
Thunderbolt 3 Host (DP 1.2):
USB-C MFDP Host (DP 1.4):
USB-C MFDP Host (DP 1.2):
|
| Mirror Mode | Yes |
| Mirror Mode Details | Video output can be mirrored via the following video output combinations, depending on the video output functionality of the host and display(s) used. Thunderbolt 4 / USB4 / Thunderbolt 3 Host (DP 1.4):
Thunderbolt 3 Host (DP 1.2):
USB-C MFDP Host (DP 1.4):
USB-C MFDP Host (DP 1.2):
|
| Max Supported Color Depth | 48-bit |
| HDR Support | Yes |
| 3D Video Supported | Yes |
| Chroma Sub Sampling | 4:4:4 |
| EDID Support | Yes |
| Bandwidth | 40 Gbps |
| DisplayPort Alt Mode | Yes |
| DSC Support | Yes |
AUDIO
| Audio Ports | 3.5MM (FEMALE) |
| Audio Ports Details |
|
DATA
| Data Ports | (1) THUNDERBOLT 4 (USB-C FEMALE); (4) USB A (FEMALE); (1) USB C (FEMALE) |
| Data Ports Details | (2) USB-A - USB 3.2 Gen 1 (5 Gbps); (2) USB-A - USB 3.2 Gen 2 (10 Gbps); (1) USB-C - Thunderbolt 4 (40 Gbps); (1) USB-C - USB 3.2 Gen 2 (10 Gbps) |
NETWORK
| Network Ports | RJ45 (FEMALE) |
STORAGE
| Card Slots | MICRO SD (FEMALE); SD (FEMALE) |
| Card Slots Details |
|
INPUT
| AC Power Adapter Plug(s) | NEMA 5-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50-60Hz / 2.5A |
| AC Power Adapter Output Specs (V / A) | 21V / 7.1A |
| AC Power Adapter Cord Length (ft.) | 3.28 |
| AC Power Adapter Cord Length (m) | 1 |
| Maximum Input Amps | 3 |
| Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
BATTERY
| Battery Charging (5V/1.5A Port) | No |
POWER
| Power Source Type | AC Adapter |
| Power Source | Unit (Included) |
| USB Power Delivery (PD) Charging Support | Yes |
| USB Power Delivery (PD) Charging Specification | 3.0 |
CONNECTIONS
| Number of Ports | 13 |
| Daisy-Chain Port | Thunderbolt (Female) |
| Side A - Connector 1 | THUNDERBOLT 4 (USB-C FEMALE) |
| Side A - Connector 2 | 3.5MM (FEMALE) |
| Side B - Connector 1 | RJ45 (FEMALE) |
| Side B - Connector 2 | (4) USB A (FEMALE) |
| Side B - Connector 3 | (2) HDMI (FEMALE) |
| Side B - Connector 4 | USB C (FEMALE) |
| Side B - Connector 5 | (2) SD (FEMALE) |
| Side B - Connector 6 | THUNDERBOLT 4 (USB-C FEMALE) |
| Daisy-chainable / Cascadable | Yes |
| Daisy-chainable / Cascadable Details | Capable of cascading Thunderbolt devices up to 6 levels. |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | x1 Power Button LED = Orange (when first powered on), Blue (when connected to host); RJ45 Port = x1 Orange (Power), x1 Blue (Transmitting Data) |
CHARGING
| Number of Charging Ports | 6 |
| Total Charging Watts | 150 |
| Charging Method | AC |
| Charging Port Type | (2) THUNDERBOLT 4 (USB-C FEMALE); (4) USB A (FEMALE); (1) USB C (FEMALE) |
| Charging Ports | (4) USB-A: 0.9A |
| Charging Ports Details |
|
| Charging Ports / Amps | (4) 0.9A; (1) 3A; (1) 3A / 2A / 1.5A |
| Smart Charging Details | 150W Power Supply dynamically distributes power to Host and Hub according to the requirements of the connected devices. Compatible with 19V~22V (Max 150W power for host + dock; Max 96W for Host) |
PHYSICAL
| Color | Gray |
| Total Number of Ports | 12 |
| Shipping Dimensions (hwd / in.) | 3.22 x 11.88 x 5.11 |
| Shipping Weight (lbs.) | 2.53 |
| Unit Dimensions (hwd / in.) | 0.870 x 8.860 x 3.350 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 32° to 158°F (0° to 70°C) |
| Operating Humidity Range | 10% to 90% RH |
| Storage Humidity Range | 10% to 90% RH |
| Power Provided to Connected Device(s) | TB4#1: Max 96W (5V/9V/15V@3A; 20V@4.8A Host Charging); TB4#2: 15W Downstream charging; USB-C PD Port: (5V/3A, 9V/3A, 15V/2A, 20V/1.5A); USB 3.2 Ports: 900mA |
COMMUNICATIONS
| Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit) |
| EDID Compatible | Yes |
| IEEE Standards Supported | 802.1p; 802.1q; 802.3; 802.3ab; 802.3az; 802.3bz; 802.3u; 802.3x |
FEATURES & SPECIFICATIONS
| USB Hub Ports | Yes |
| Number of USB Hub Ports | 4 |
| USB Specification | USB 3.2 Gen 1 (up to 5 Gbps); USB 3.2 Gen 2 (Up to 10 Gbps) |
| Data Transfer Rate | (2) 10 Gbps; (2) 5 Gbps |
| MST Support | Yes |
| Multi-Resolution Support | Yes |
| Network Speed Support | 10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit); 2.5 Gbps |
| Ethernet Support | Yes |
| UASP Support | No |
| Auto MDIX Support | No |
| Full Duplex Support | No |
| Suspend Mode Support | No |
| Remote Wakeup Support | No |
| SD Card Specification | Mini SD; SD |
| Thunderbolt Specification | Thunderbolt 4 (up to 40Gbps) |
| Displayport Specification | 1.4 |
| HDCP Specification | 1.4; 2.3 |
| Driver Required | No |
| Recommended Category Cable | Cat6 UTP |
| Security Lock | Yes |
STANDARDS & COMPLIANCE
| TAA Compliant Option | No |
| External Power Supply Certifications | DOE; cUL |
| Product Certifications | CAN/CSA-C22.2 No. 62368-1 (Canada); UL 62368-1; UL Listed |
| Product Compliance | FCC (USA); WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N201-006-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m) | |
| N201-010-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) |
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P568-003-8K6 | 8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 3 ft. | |
| P568-006-8K6 | 8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 6 ft. |
USB Cables
| Model Number | Description | |
|---|---|---|
| U420-003-G2 | USB-C Cable (M/M) - USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
| U521-1P0M-WH | USB4 40Gbps Cable (M/M) - USB-C, 8K 60 Hz, 240W PD Charging, White, 1 m (3.3 ft.) | |
| U521-1P2M-BK | USB4 40Gbps Cable (M/M) - USB-C, 8K 60 Hz, 240W EPR Charging, Black, 1.2 m (4 ft.) |
























