Toolless Horizontal 4-Way Junction for Fiber Routing System, 120 mm (5 in.)
Part Number: SRFC5JUNT4
- Allows you flexibility in creating your custom fiber optic cable routing system
- Constructed from durable but lightweight PVC plastic
- Easy to install with your fiber routing system with no tools needed
- Requires 4 Tripp Lite SRFC5CPL5 couplers (sold separately)
- 5-year limited warranty
Features
High-Impact PVC 4-Way Junction Helps You Create Fiber Cable Routing Intersections
The SmartRack® SRFC5JUNT4 connects to four channel sections or other fittings in your fiber routing system to create a horizontal four-way cross intersection with two exits. Four of Tripp Lite’s SRFC5CPL5 couplers (sold separately) are required to complete your installation. Made from durable, lightweight PVC material, this 4-way junction connects using the couplers’ included hardware to help keep your fiber optic cable bundles neat and organized. Screws tighten by hand with no tools required to complete a professional, finished look in your data center, network closet or industrial space.
System Requirements
- 4 x SRFC5CPL5 couplers (sold separately)
Package Includes
- Horizontal 4-way junction, 120 mm
- Installation guide
Specifications
OVERVIEW
UPC Code | 037332240965 |
Product Type | Junction |
Accessory Type | Cable Management Accessories |
Cable Management System Component Type | Junction |
PHYSICAL
Color | Yellow |
Shipping Dimensions (hwd / in.) | 5.11 x 14.56 x 14.56 |
Unit Dimensions (hwd / in.) | 4.645 x 13.858 x 13.858 |
Unit Weight (lbs.) | 1.748 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Cable Management
Model Number | Description | |
---|---|---|
![]() |
SRFC10CAP | Toolless End Cap for Fiber Routing System, 240 mm (10 in.) |
![]() |
SRFC10CPL10 | Toolless Coupler for Fiber Routing System, 240 mm (10 in.) |
![]() |
SRFC10DROP | Toolless Trumpet Drop-Out Kit for Fiber Routing System, 240 mm (10 in.) |
![]() |
SRFC10ELBOW | Toolless Horizontal 90-Degree Elbow for Fiber Routing System, 240 mm (10 in.) |
![]() |
SRFC10JUNT | Toolless Horizontal 90-Degree T-Junction for Fiber Routing System, 240 mm (10 in.) |
![]() |
SRFC10JUNT4 | Toolless Horizontal 4-Way Junction for Fiber Routing System, 240 mm (10 in.) |
![]() |
SRFC10RAMP | Toolless 45-Degree Up/Down Ramp Kit for Fiber Routing System, 240 mm (10 in.) |
![]() |
SRFC10STR48 | Toolless Straight Channel Section for Fiber Routing System, 240 x 120 x 1220 mm (10 x 5 x 48 in.) |
![]() |
SRFC10STR72 | Toolless Straight Channel Section for Fiber Routing System, 240 x 120 x 1830 mm (10 x 5 x 72 in.) |
![]() |
SRFC4WTRFL | Toolless Movable Waterfall Adapter Kit for Fiber Routing System, 130 mm |
![]() |
SRFC4WTRFL36 | Toolless Movable Waterfall Adapter Kit with 36 in. Pipe for Fiber Routing System, 130 mm |
![]() |
SRFC4WTRFL48 | Toolless Movable Waterfall Adapter Kit with 48 in. Pipe for Fiber Routing System, 130 mm |
![]() |
SRFC5CAP | Toolless End Cap for Fiber Routing System, 120 mm (5 in.) |
![]() |
SRFC5CPL10 | Toolless Adapter Fitting for Fiber Routing System, 120 mm to 240 mm (5 in. to 10 in.) |
![]() |
SRFC5CPL5 | Toolless Coupler for Fiber Routing System, 120 mm (5 in.) |
![]() |
SRFC5DROP | Toolless Trumpet Drop-Out Kit for Fiber Routing System, 120 mm (5 in.) |
![]() |
SRFC5ELBOW | Toolless Horizontal 90-Degree Elbow for Fiber Routing System, 120 mm (5 in.) |
![]() |
SRFC5JUNT | Toolless Horizontal 90-Degree T-Junction for Fiber Routing System, 120 mm (5 in.) |
![]() |
SRFC5JUNT4 | Toolless Horizontal 4-Way Junction for Fiber Routing System, 120 mm (5 in.) |
![]() |
SRFC5RAMP | Toolless 45-Degree Up/Down Ramp Kit for Fiber Routing System, 120 mm (5 in.) |
![]() |
SRFC5STR48 | Toolless Straight Channel Section for Fiber Routing System, 120 x 120 x 1220 mm (5 x 5 x 48 in.) |
![]() |
SRFC5STR72 | Toolless Straight Channel Section for Fiber Routing System, 120 x 120 x 1830 mm (5 x 5 x 72 in.) |