NetDirector PS/2 Server Interface Unit (B064-Series)
Part Number: B055-001-PS2
- Needed to connect a PS/2 Server to a B064-Series NetDirector KVM switch via Cat5e/6 cable
- Easy to install; no software needed
- Allows a maximum distance of 164 ft. (50 m.) from KVM to Server via Cat5 cable
- Compact and lightweight design
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 3-year limited warranty
Overview
Tripp Lite's PS/2 Server Interface Unit connects a server with PS/2 keyboard/mouse ports to a B064-Series NetDirector KVM switch using Cat5e/6 cabling. Use of Cat5e/6 cables frees up space in server cabinets that would otherwise be filled by traditional, bulkier KVM cable kits. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Note: SIU's that were purchased prior to that of your KVM switch may require a firmware upgrade in order for them to work properly (see Maintenance under
OSD Operation section of your B064-Series KVM Owner's Manual for details)
Features
- Eliminates the need for thicker, heavier KVM cable kits
- Compact, lightweight design
- Plug and Play; no software required
- No power supply required
- 164 ft. (50 m.) distance from KVM Switch
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- Server or CPU with a HD15 connector and (2) PS/2 type connections
- A B064-Series NetDirector Cat5 KVM Switch
- Cat5e/6 cable
Package Includes
- 1 PS/2 Server Interface Unit
Specifications
OVERVIEW
UPC Code | 037332151490 |
Accessory Type | Server Interface Unit |
Technology | Cat5/5e; PS/2; VGA/SVGA |
Accessory Class | KVM Switch Accessories |
PHYSICAL
Shipping Dimensions (hwd / in.) | 1.70 x 5.10 x 4.90 |
Shipping Weight (lbs.) | 0.50 |
STANDARDS & COMPLIANCE
Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N001-003-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 3 ft. (0.91 m) |
![]() |
N001-007-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 7 ft. (2.13 m) |
![]() |
N001-014-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 14 ft. (4.27 m) |
![]() |
N001-025-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 25 ft. (7.62 m) |
KVM Switches
Model Number | Description | |
---|---|---|
![]() |
B064-016-02-IPG | NetDirector 16-Port Cat5 KVM over IP Switch - Virtual Media, 2 Remote + 1 Local User, 1U Rack-Mount, TAA |
![]() |
B064-032-02-IPG | NetDirector 32-Port Cat5 KVM over IP Switch - Virtual Media, 2 Remote + 1 Local User, 1U Rack-Mount, TAA |
![]() |
B064-032-04-IPG | NetDirector 32-Port Cat5 KVM over IP Switch - Virtual Media, 4 Remote + 1 Local User, 1U Rack-Mount, TAA |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1B | Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power; Keyspan; KVM; PDUs; Inverters; Power Management; UPS Systems |
WEXT2B | Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power Supplies; Keyspan Products; KVM Switches; PDUs; Power Inverters; Power Management; UPS Systems |
WEXT3B | Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power Supplies; Keyspan Products; KVM Switches; PDUs; Inverters; Power Management; UPS Systems |
Documents & Downloads
Product Videos
- NetCommander® Multi-User Cat5 IP KVM Switches
https://tripplite.eaton.com/video/netcommander-multi-user-cat5-ip-kvm-switches/89080
Product Images