Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Needed to connect a PS/2 Server to a B070 / B072-Series NetCommander KVM switch via Cat5e cable
  • Easy to install; no software needed
  • No power supply needed
  • Allows a recommended maximum distance of 100-ft. (30.5 m) from KVM to Server via Cat5e cable
  • Compact and lightweight design
  • 3-year limited warranty

Features

  • Needed to connect a PS/2 Server to a B070 / B072-Series NetCommander KVM switch via Cat5e cable
  • Eliminates the need for thicker, heavier KVM cables
  • Compact, lightweight design
  • Plug and Play; no software required
  • No power supply required
  • Allows a Server/CPU to be located up to 100-ft. (30.5 m) away from the KVM switch
  • To convert DisplayPort or HDMI computers to VGA, use adapters P134-06N-VGA-V2 or P131-06N

System Requirements

  • Server or CPU with a HD15 port and (2) PS/2 type connections
  • A B070 / B072-Series NetCommander Cat5 KVM Switch
  • Cat5e/6 cable; up to 100-ft. (30.5 m)
  • To convert DisplayPort or HDMI computers to VGA, use adapters P134-06N-VGA-V2 or P131-06N

Package Includes

  • (x1) B078-101-PS2 PS/2 Server Interface Unit (SIU)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332148438
Accessory TypeServer Interface Unit
TechnologyCat5/5e; PS/2; VGA/SVGA
Accessory ClassKVM Switch Accessories
INPUT
Bus Powered  Yes
Product Length (ft.)1.2
CONNECTIONS
Side A - Connector 1HD15 (MALE)
Side A - Connector 2(2) MINI DIN-6 (FEMALE)
Side B - Connector 1RJ45 (FEMALE)
Computer Keyboard and Mouse InterfacePS/2
Computer Monitor InterfaceVGA
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGREEN (RECEIVING POWER); ORANGE (SELECTED AS ACTIVE PORT)
PHYSICAL
ColorGray
Material of ConstructionABS
Shipping Dimensions (hwd / in.)1.10 x 5.12 x 5.90
Shipping Weight (lbs.)0.24
Unit Weight (lbs.)0.22
ENVIRONMENTAL
Operating Temperature Range-4° to 158°F (-20° to 70°C)
Storage Temperature Range-4° to 158°F (-20° to 70°C)
FEATURES & SPECIFICATIONS
Driver RequiredNo
Recommended Category CableN105 - SERIES CAT5E SHIELDED CABLES
STANDARDS & COMPLIANCE
Product CertificationsEN 55022; EN 55024
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 7 ft. (2.13 m) N201-007-GY N201-007-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 7 ft. (2.13 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 10 ft. (3.05 m) N201-010-GY N201-010-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 10 ft. (3.05 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 14 ft. (4.27 m) N201-014-GY N201-014-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 14 ft. (4.27 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 25 ft. (7.62 m) N201-025-GY N201-025-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 25 ft. (7.62 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 50 ft. (15.24 m) N201-050-GY N201-050-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 50 ft. (15.24 m)

KVM Switches

  Model Number Description
NetCommander 8-Port Cat5 1U Rack-Mount Console KVM Switch with 19-in. LCD B070-008-19 B070-008-19 NetCommander 8-Port Cat5 1U Rack-Mount Console KVM Switch with 19-in. LCD
NetCommander 16-Port Cat5 1U Rack-Mount Console KVM Switch with 19-in. LCD B070-016-19 B070-016-19 NetCommander 16-Port Cat5 1U Rack-Mount Console KVM Switch with 19-in. LCD
NetCommander 16-Port Cat5 KVM over IP Switch - 19 in. LCD, 1 Remote + 1 Local User, 1U Rack-Mount B070-016-19-IP B070-016-19-IP NetCommander 16-Port Cat5 KVM over IP Switch - 19 in. LCD, 1 Remote + 1 Local User, 1U Rack-Mount
NetCommander 8-Port Cat5 KVM Switch 1U Rack-Mount B072-008-1 B072-008-1 NetCommander 8-Port Cat5 KVM Switch 1U Rack-Mount
NetCommander 16-Port Cat5 KVM Switch 1U Rack-Mount B072-016-1 B072-016-1 NetCommander 16-Port Cat5 KVM Switch 1U Rack-Mount
NetCommander 16-Port Cat5 KVM over IP Switch - 1 Remote + 1 Local User, 1U Rack-Mount B072-016-1-IP B072-016-1-IP NetCommander 16-Port Cat5 KVM over IP Switch - 1 Remote + 1 Local User, 1U Rack-Mount

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1A Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power, Keyspan, KVM, Inverters
WEXT2A Extended Warranty and Technical Support for Select Products Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters
WEXT3A Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters

Documents & Downloads

Declarations of Conformity

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.