Part Number: SU3000RTXL2U
This Model has been retired and replaced by SU3000RTXLCD2U. An Owner's Manual and other information for the SU3000RTXL2U is available on the model support page
Features
- Protects equipment against data loss, downtime and damage due to power outages, voltage fluctuations and transient surges
- +/-2% voltage regulation in online and battery modes
- Selectable 120V 50/60 Hz output voltage with up to 0.9 power factor
- 6 breakered NEMA 5-15/20R and 1 non-breakered L5-30R outlets
- 10-ft. (3.05 m) AC power cord with NEMA L5-30P input plug
- 504-joule surge protection rating for shielding connected devices from damaging power surges and spikes
- Supports half load for 13.8 min. and full load for 4.8 min.
- Zero transfer time between AC power and battery operation keeps network running during blackouts
- Expandable runtime with optional external battery packs, such as BP72V15-2U
- High efficiency operation and low BTU heat output reduces energy costs and meets strict EPA guidelines
- NEMA 5-15/20R outlets divided into 2 numbered load banks, each of which may be individually powered on and off remotely to reset or reboot connected equipment
- 14 LEDs indicate line power, online mode, economy/bypass mode, on-battery, overload, battery condition and fault status information
- Rotates for viewing in rack and tower formats
- Indicates power failure, overload, battery condition and EPO operation
- USB and DB9 ports enable data-saving unattended shutdown when used with PowerAlert software (available via free download at tripplite.eaton.com/products/power-alert)
- Optional WEBCARDLX allows full remote access for power monitoring, configuration, control and email notifications via secure web browser, SNMP, telnet or SSH
- Hardware included for 4-post mounting in 2U of EIA-standard 19 in. rack
- Mounts in 2-post rack with optional 2POSTRMKITWM
- Mounts in upright tower position with optional 2-9USTAND
Specifications
OVERVIEW
| UPC Code | 037332197023 |
| UPS Type | On-Line |
INPUT
| Input Phase | Single-Phase |
| Rated input current (Maximum Load) | 24A maximum |
| Nominal Input Voltage(s) Supported | 120V AC |
| UPS Input Connection Type | L5-30P |
| Recommended Electrical Service | 30A 120V |
| Input Cord Length (ft.) | 10 |
OUTPUT
| Output Capacity (VA) | 3000 |
| Output Capacity (kVA) | 3 |
| Output Capacity (Watts) | 2700 |
| Output Capacity (kW) | 2.7 |
| Output Capacity Details | INVERTER SHORT-CIRCUIT PROTECTION: Inverter short-circuit protection is electrically protected; OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% for 30 seconds, 150% for 10 seconds and >150% for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits of 120V ±10%) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits of 120V ±10%). |
| Power Factor | 0.9 |
| Crest Factor | 3:1 |
| Nominal Voltage Details | 120V default |
| Frequency Compatibility | 50 / 60 Hz |
| Frequency Compatibility Details | Accepts 40 to 70Hz input frequency. Output frequency matches input nominal on startup, defaults to 60 Hz on cold-start. Frequency conversion from 60 to 50 Hz -or- 50 to 60 Hz supported. Output capacity de-rates to 70% of normal levels during frequency conversion operation. |
| Output Voltage Regulation (Line Mode) | +/- 2% |
| Output Voltage Regulation (Battery Mode) | +/- 2% |
| Load Management Receptacles | Two switchable three-outlet load banks |
| Output Circuit Breakers | 20A (x2) - each breaker protects 3 5-15/20R outlets, L5-30R outlet is un-breakered |
| Output AC Waveform (AC Mode) | Pure Sine wave |
| Output AC Waveform (Battery Mode) | Pure Sine wave |
| Nominal Output Voltage(s) Supported | 100V; 110V; 115V; 120V; 127V |
| Output Receptacles | (6) 5-15/20R; (1) L5-30R |
| Individually Controllable Load Banks | Yes |
BATTERY
| Battery Type | Valve Regulated Lead Acid (VRLA) |
| Runtime Full Load (min.) | 4.8 min. (2700W) |
| Runtime Half Load (min.) | 13.8 min. (1350W) |
| Expandable Runtime | Yes |
| External Battery Pack Compatibility | BP72V15-2U (limit 1); BP72V28RT-3U (multi-pack compatible); BP72V18-2US (multi-pack compatible) |
| DC System Voltage (VDC) | 72 |
| Battery Recharge Rate (Included Batteries) | Less than 8.1 hours from 10% to 90% (typical, full load discharge) |
| Battery Access | Front panel battery access door |
| Internal UPS Replacement Battery Cartridge | See RBC selector guide (replacement battery part number is also labeled on the internal battery door) |
| Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
| Voltage Regulation Description | Online, double-conversion power conditioning |
| Overvoltage Correction | ONLINE MODE: 2% output voltage regulation during overvoltages to 150 |
| Undervoltage Correction | 2% output voltage regulation during undervoltages to 80V (66-100% load) |
| Severe Undervoltage Correction | 2% output voltage regulation during undervoltages to 70V (33-66% load) or 60V (under 33% load) |
USER INTERFACE, ALERTS & CONTROLS
| Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
| Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch |
| Audible Alarm | Audible alarm indicates power failure, low battery, overload, replace battery and EPO operation |
| LED Indicators | 14 LEDs indicate line power, online mode, economy/bypass mode, on-battery, overload, battery low, replace battery and fault status information; 4-LED meter displays load and battery charge levels; LED panel rotates for viewing in rack/tower formats |
SURGE / NOISE SUPPRESSION
| UPS AC Suppression Joule Rating | 504 |
| EMI / RFI AC Noise Suppression | Yes |
| AC Suppression Response Time | Instantaneous |
PHYSICAL
| Primary Form Factor | Rackmount |
| Rack Height | 2U |
| Cooling Method | Fan |
| Included Mounting Accessory Description | Includes 4 post rackmount installation accessories |
| Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
| Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITWM ); Tower ( 2-9USTAND ) |
| Minimum Required Rack Depth (inches) | 28 |
| Minimum Required Rack Depth with External Battery Pack (cm) | 77 |
| Minimum Required Rack Depth with External Battery Pack (in.) | 30.25 |
| Minimum Required Rack Depth without External Battery Pack (cm) | 74 |
| Minimum Required Rack Depth without External Battery Pack (in.) | 29.25 |
| Primary UPS Depth (mm) | 616 |
| Primary UPS Height (mm) | 88 |
| Primary UPS Width (mm) | 438 |
| Shipping Dimensions (hwd / in.) | 9.45 x 23.62 x 29.92 |
| Shipping Weight (lbs.) | 87.00 |
| UPS Housing Material | Steel |
| UPS Power Module Dimensions (hwd, in.) | 3.46 x 17.24 x 24.25 |
| UPS Power Module Weight (kg) | 31.17 |
| UPS Power Module Weight (lbs.) | 68.72 |
| Unit Weight (lbs.) | 68.720 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
| Relative Humidity | 5 to 95%, non-condensing |
| AC Mode BTU / Hr. (Full Load) | 531 |
| AC Economy Mode BTU / Hr. (Full Load) | 484.5 |
| AC Economy Mode Efficiency Rating (100% Load) | 95% |
| Online Mode Heat Dissipation (BTU/Hr) @ Full Load | 531 |
| Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 1037 |
| Audible Noise | 50 dBA max, front-side @ 1m |
COMMUNICATIONS
| Network Management Cards | WEBCARDLXE |
| Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications |
| PowerAlert Software | For local monitoring via the UPS’s built-in communication ports and modify the UPS Power Strategy settings download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
| Communications Cable | USB and DB9 cabling included |
| WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
| Network Management Card Description | Network management card optional |
| Communications Interface | Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled) |
LINE / BATTERY TRANSFER
| Transfer Time | No transfer time (0 ms.) in online, double-conversion mode |
| Low Voltage Transfer to Battery Power (Setpoint) | 80V (100% load), 70V (66% load), 60V (33% load) |
| High Voltage Transfer to Battery Power (Setpoint) | 150 |
FEATURES & SPECIFICATIONS
| Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
| High Availability UPS Features | Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic inverter bypass; Hot swappable batteries; Remote management; Surge/noise protection; Zero transfer time |
| Green Energy-Saving Features | High efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation |
| Grounding Details | Includes back-panel grounding lug |
APPLICATIONS
| UPS Applications | Mission Critical Applications |
STANDARDS & COMPLIANCE
| Product Certifications | CSA (Canada); NOM (Mexico); UL 1778 |
| Product Compliance | RoHS; ENERGY STAR Qualified; FCC Part 15 Class A (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Case Studies
Useful Web Pages
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795 - SU3000RTXL2U SmartOnline UPS System
https://tripplite.eaton.com/video/su3000rtxl2u-smartonline-ups-system/48980
Product Images









