TAA-Compliant AVR Series 120V 750VA 450W Ultra-Compact Line-Interactive UPS with USB port
Part Number: AVR750UTAA

This Model has been retired and has not been replaced. An Owner's Manual and other information for the AVR750UTAA is available on the model support page
Overview
Tripp Lite's AVR750UTAA Ultra-Compact Line Interactive UPS offers complete power protection for desktop PCs, network workstations and a wide variety of professional and consumer electronic devices. Uninterruptible Power Supply / UPS circuits switch to battery backup mode within milliseconds to keep connected equipment running without interruption or data loss during power failures. Automatic Voltage Regulation / AVR power conditioning maintains smooth, continuous operation of connected equipment during brownouts and overvoltages. Surge-only outlets offer convenient protection for printers and other desktop accessories not requiring battery support. AC and dataline surge suppression prevents connected equipment damage. USB communications port supports built-in power management and auto-shutdown features of Windows and Mac OS X or full featured monitoring and data-saving auto-shutdown options using Tripp Lite's free PowerAlert monitoring software.
Features
- Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
- AVR750UTAA ultra-compact 120V line interactive UPS offers complete AC power protection from blackouts, brownouts and transient surges
- 750VA / 450 watt UPS output capacity
- Uninterruptible Power Supply / UPS operation maintains battery-derived AC output during blackouts to prevent data loss and system downtime for connected equipment
- Built-in USB port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
- HID-compliant USB port also enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
- Automatic Voltage Regulation / AVR corrects extended brownouts and overvoltages from 83 to 147V, without using battery power
- 3 minutes runtime at 100% load (450 watts), 8.6 minutes runtime at 50% load (225 watts)
- 44 minutes runtime for a desktop computer system consuming 80 watts continuous
- 12 built-in NEMA 5-15R outlets, two with extra wide spacing to accommodate transformer plugs
- 6 UPS battery backup outlets, plus 6 additional surge-only outlets
- Right angle NEMA 5-15P input connection with 6ft / 1.8m line cord
- Network grade AC surge protection is available from all outlets
- Built-in data line surge suppression protects a single dialup or DSL line
- Supports Tripp Lite's Watchdog system service to restore operation to locked equipment through soft reboot of application/OS or hard power off/on reboot of connected equipment, ideal for unattended kiosk applications
- 98% line mode efficiency rating uses less energy and BTU emissions
- Built-in grounding lug
- Hot swappable user battery replacement
- Space saving, ultra-compact housing with support for wall-mount, desktop or floor placement
Specifications
OVERVIEW
UPC Code | 037332184108 |
UPS Type | Line-Interactive |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 12A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-15P; Right-Angled |
UPS Input Cord Length (ft.) | 6 |
Recommended Electrical Service | 15A 120V |
OUTPUT
Output Capacity (VA) | 750 |
Output Capacity (kVA) | 0.75 |
Output Capacity (Watts) | 450 |
Output Capacity (kW) | 0.45 |
Nominal Voltage Details | 115v nominal output in battery mode |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Line Mode) | 120V (+8%, -21%) |
Output Voltage Regulation (Battery Mode) | +/- 5% |
UPS Output Receptacles (Surge Suppression Only) | 6 UPS outlets, 6 surge-only outlets |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
Output Receptacles | (12) 5-15R |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 3 min. (450W) |
Runtime Half Load (min.) | 8.6 min. (225W) |
DC System Voltage (VDC) | 12 |
Battery Recharge Rate (Included Batteries) | 15.8 hours (10% to 90%) |
Battery Access | Battery access door |
Internal UPS Replacement Battery Cartridge | RBC51 |
Battery Replacement Description | Hot-swappable, user replaceable battery |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 147 |
Overvoltage Correction | Input voltages between 129 and 147 are reduced by 12% |
Undervoltage Correction | Input voltages between 83 and 104 are boosted by 14% |
USER INTERFACE, ALERTS & CONTROLS
Switches | Combination switch controls on/off power status and self-test operation |
Audible Alarm | Audible alarm indicates power-failure and overload status |
LED Indicators | 2 LEDs indicate power status and overload/check battery status |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 420 |
UPS AC Suppression Response Time | Instantaneous |
UPS Dataline Suppression | 1 line TEL/DSL (1 in / 2 out) |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Desktop |
Installation Form Factors Supported with Included Accessories | Tower; Ultra-compact desktop; Wallmount |
Primary UPS Depth (mm) | 178 |
Primary UPS Height (mm) | 102 |
Primary UPS Width (mm) | 305 |
Shipping Dimensions (hwd / in.) | 5.50 x 14.50 x 9.75 |
Shipping Weight (lbs.) | 16.45 |
UPS Housing Material | ABS |
UPS Power Module Dimensions (hwd, in.) | 4 x 12 x 7 |
UPS Power Module Weight (kg) | 6.94 |
UPS Power Module Weight (lbs.) | 15.3 |
Unit Weight (lbs.) | 15.0000 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 27 |
AC Mode Efficiency Rating (100% Load) | 98% |
COMMUNICATIONS
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | USB interface cable included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Network Management Card Description | Network management not supported |
Communications Interface | USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | 1-4 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 83 |
High Voltage Transfer to Battery Power (Setpoint) | 147 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Hot swappable batteries; Surge/noise protection |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS |
Grounding Details | Included |
APPLICATIONS
UPS Applications | Home/Office Desktop; Audio/Video; Retail/Point of Sale; Hospitality |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); NOM (Mexico); UL 1778 |
Product Compliance | RoHS; FCC Part 15 Class B (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $100,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
UPS Replacement Batteries
Model Number | Description | |
---|---|---|
![]() |
RBC51 | UPS Replacement Battery Cartridge for APC, Belkin, Best, Powerware, Liebert & Other UPS |
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
![]() |
PDUB15 | 1.5kW Single-Phase Hot-Swap PDU, 100-127V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount |
![]() |
PDUB151U | 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall |
Documents & Downloads
Documentation
Useful Web Pages
Product Images