Part Number: U325-010
Connects peripherals, patch bays and Tripp Lite USB All-in-One Keystone/Panel Mount Couplers with female USB-A ports to your computer, laptop or other compatible USB device, such as a Chromebook™ or Microsoft® Surface®.
- Supports USB 3.0 speeds up to 5 Gbps to ensure fast data transfers
- Backward compatible with legacy USB 2.0 and USB 1.1 peripherals
- Foil/braid shielding protects against EMI/RFI line noise that can distort or destroy data
- Integral strain relief helps cable move freely without stress or cracking
- Plug-and-play operation with no drivers required for easy, immediate installation
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
USB Cable Connects USB Type-A Peripherals to Your Computer
This USB-A to USB-A cable is ideal for connecting high-speed USB 3.0 equipment, such as a patch bay or other USB peripherals, to your computer, laptop or other compatible device, such as a Chromebook or Microsoft Surface. Additionally, the U325-010 cable is recommended for use with U325-000-KP-BK, U325-000-KPA-BK and U325-001-KPA-BK USB couplers.
Supports USB 3.0 Speeds for a Faster, More Efficient Signal
The U325-010 supports USB 3.0 data transfer rates up to 5 Gbps—10 times faster than USB 2.0. Its bi-directional data interface allows data to flow both directions simultaneously, increasing theoretical bandwidth by 10 times for efficient power and little wait-time. The U325-010 is also backward compatible with previous USB generations, so you can continue to use legacy USB 2.0 and USB 1.1 peripherals.
Filtering EMI/RFI Line Noise and Eliminating Cable Strain Help Your Equipment Perform Better
Foil and braid shielding blocks disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. Integral strain relief gives the U325-010 extra flexibility, reduces stress and helps the cable move freely without cracking or breaking loose from the connector.
System Requirements
- Computer with USB-A female port
- Peripheral or patch bay with USB-A female port
Package Includes
- U325-010 USB 3.0 SuperSpeed A/A Cable (M/M), Black, 10 ft.
Specifications
OVERVIEW
UPC Code | 037332274571 |
Technology | USB 3.x |
Host Connector | USB A (MALE) |
Cable Type | Passive |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | USB A (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
Connector Style | Straight |
PHYSICAL
Material of Construction | PVC |
Cable Jacket Color | Black |
Connector Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 5.5mm |
Cable Length (ft.) | 10 |
Cable Length (in.) | 120 |
Unit Packaging Type | Polybag |
ENVIRONMENTAL
Operating Temperature Range | 32° to 122°F (0° to 50°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Operating Humidity Range | 10% TO 90% RH, Non-Condensing |
Storage Humidity Range | 10% TO 90% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.0 (up to 5 Gbps) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
USB Panel Mount
Model Number | Description | |
---|---|---|
U325-000-KP-BK | USB 3.0 All-in-One Keystone/Panel Mount Coupler (F/F), Black | |
U325-000-KPA-BK | USB 3.0 All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black | |
U325-001-KPA-BK | USB 3.0 All-in-One Keystone/Panel Mount Coupler Cable (F/F), Angled Connector, Black, 1 ft. (0.31 m) |