Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Connects a USB peripheral or patch bay to your computer, laptop or other USB-enabled device compatible with 5 Gbps speeds.

  • Supports USB 3.2 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
  • Backward compatible with legacy USB 2.0 and USB 1.1 peripherals
  • Foil/braid shielding protects against EMI/RFI line noise that can distort or destroy data
  • Integral strain relief helps cable move freely without stress or cracking
  • Plug-and-play operation with no drivers required for easy, immediate installation

Features

USB Cable Connects USB Type-A Peripherals to Your Computer
This USB-A to USB-A cable is ideal for connecting external hard drives and other high-speed USB 3.2 Gen 1 peripherals to your computer, laptop or other compatible device, such as a Chromebook or Microsoft Surface.

Supports USB 3.2 Gen 1 Speeds for a Faster, More Efficient Signal
The U325X-006 supports USB 3.2 Gen 1 data transfer rates up to 5 Gbps—10 times faster than USB 2.0. Its bi-directional data interface allows data to flow both directions simultaneously, increasing theoretical bandwidth by 10 times for efficient power and little wait-time. The U325X-006 is also backward compatible with previous USB generations, so you can continue to use legacy USB 2.0 and USB 1.1 peripherals.

Filtering EMI/RFI Line Noise and Eliminating Cable Strain Help Your Equipment Perform Better
Foil and braid shielding blocks disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. Twisted pair construction reduces crosstalk, which helps your connected components perform better and last longer. Integral strain relief gives the U325X-006 extra flexibility, reduces stress and helps the cable move freely without cracking or breaking loose from the connector.

Package Includes

  • U325X-006 USB-A Cable (M/M), USB 3.2 Gen 1, Black, 6 ft. (1.8 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332274595
TechnologyUSB 3.x
Host ConnectorUSB A (MALE)
Cable Type  Passive
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1USB A (MALE)
Connector PlatingNickel
Contact Plating  Gold
Connector StyleStraight
PHYSICAL
Material of ConstructionPVC
Cable Jacket ColorBlack
Connector ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)5.5mm
Cable Length (ft.)6
Cable Length (in.)72
Unit Packaging TypePolybag
ENVIRONMENTAL
Operating Temperature Range32° to 122°F (0° to 50°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range10% TO 90% RH, Non-Condensing
Storage Humidity Range10% TO 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.2 Gen 1 (up to 5 Gbps)
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Docks, Hubs & Multiport Adapters

  Model Number Description
7-Port Industrial-Grade USB 3.x (5Gbps) Hub - 20 kV ESD Immunity, Metal Housing, Mountable U360-007-IND U360-007-IND 7-Port Industrial-Grade USB 3.x (5Gbps) Hub - 20 kV ESD Immunity, Metal Housing, Mountable
10-Port Industrial-Grade USB 3.x (5Gbps) Hub - 20 kV ESD Immunity, Metal Housing, Mountable U360-010-IND U360-010-IND 10-Port Industrial-Grade USB 3.x (5Gbps) Hub - 20 kV ESD Immunity, Metal Housing, Mountable

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.