Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

USB cable with antibacterial material connects a smartphone or other USB-C device to the USB-A port on your computer, wall charger or car charger.

  • Soft, flexible silicone jacket allows easy bending and avoids messy tangling
  • Constructed with antibacterial material proven effective in inhibiting E. coli and staph
  • Supports USB 2.0 speeds up to 480 Mbps to ensure efficient charges and data transfers
  • Supports 60W power output for charging, syncing and powering mobile devices
  • Light blue jacket permits fast, easy identification in a crowded charging station

Features

USB Cable Charges and Syncs Your Phone or Other USB-C Mobile Device
This USB sync/charge cable (M/M) connects your smartphone, tablet, MacBook Pro, Windows laptop or other USB-C device to the USB-A port on a computer, wall charger or car charger. It supports power output up to 20V/3A (60W), which is sufficient for fast charging and powering most mobile devices. It also simultaneously synchronizes and transfers data at USB 2.0 speeds up to 480 Mbps.

Innovative Soft Cable Jacket Prevents Tangles, Allows Flexible Bends
Very flexible for convenient on-the-go connections, this ultra-soft silicone-layered jacket avoids nasty tangles in your backpack or laptop bag and feels nice to the touch. Plus, it bends easily for connecting to devices in tight spaces or around obstacles.

Provides Extra Protection Against Certain Bacteria
The molded connectors and jacket are constructed using an antibacterial material that is effective in inhibiting Escherichia coli (E. coli) and Staphylococcus aureus (staph). This added protection makes this Safe-It™ cable an ideal solution for medical facilities, schools, businesses, restaurants/kitchens and anywhere else that needs extra protection against bacteria.

Light Blue Jacket Helps Avoid Misidentification That Can Cause Costly Downtime
The USB cable has a light blue jacket, which is easy to identify quickly in a crowded charging station and helps prevent the cable from becoming accidentally disconnected.

System Requirements

  • Device or charger with USB-A port
  • Device with USB-C or Thunderbolt 3 port

Package Includes

U038AB-006-S-LB USB-A to USB-C Cable (M/M), Light Blue, 6 ft. (1.8 m)

RoHS compliant

Specifications

OVERVIEW
UPC Code037332276773
TechnologyUSB 2.0 (High Speed)
Cable Type  Passive
INPUT
Maximum Input Amps3
Maximum Input Watts60
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1USB C (MALE)
Connector PlatingNickel
Contact Plating  Nickel
Connector StyleStraight
PHYSICAL
ColorLight Blue
Material of ConstructionPVC
Cable Jacket ColorLight Blue
Connector ColorLight Blue
Cable Jacket MaterialSilicone
Cable Jacket RatingFT2
Cable Outer Diameter (OD)4.1 mm
Cable Length (ft.)6
Cable Length (in.)72
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.19
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Packaging TypePolybag
ENVIRONMENTAL
Operating Temperature Range14° to 140°F (-10° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range10% to 85% RH, Non-Condensing
Power Provided to Connected Device(s)60W (20V/3A)
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
Antibacterial  Yes
STANDARDS & COMPLIANCE
Product ComplianceCE (Europe); REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

USB & Wireless Chargers

  Model Number Description
Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W U280-002-C12 U280-002-C12 Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W
4-Port USB Charging Station - 60W USB-C PD Port, 3x USB-A Auto-Sensing Ports U280-004-WS3C1 U280-004-WS3C1 4-Port USB Charging Station - 60W USB-C PD Port, 3x USB-A Auto-Sensing Ports
5-Port USB Charging Station with Built-In Device Storage, 12V 4A (48W) USB Charger Output U280-005-ST U280-005-ST 5-Port USB Charging Station with Built-In Device Storage, 12V 4A (48W) USB Charger Output

Docks, Hubs & Multiport Adapters

  Model Number Description
4-Port USB 2.0 Ultra-Mini Hub U222-004 U222-004 4-Port USB 2.0 Ultra-Mini Hub
7-Port USB 2.0 Hub with Power Supply U223-007 U223-007 7-Port USB 2.0 Hub with Power Supply
10-Port USB 2.0 Hub, Black U223-010 U223-010 10-Port USB 2.0 Hub, Black

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.