Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: U442-DOCK21BINT
USB-C dock with DisplayLink technology and 14 ports lets you mirror or extend video from your laptop or PC across 2 monitors simultaneously.
- Supports 5K @ 60 Hz on one DisplayPort monitor (when connected to both DP ports)
- Extends/mirrors 4K @ 60 Hz across 2 DP, 2 HDMI or HDMI/DP monitors simultaneously
- Supports 20V 4.25A (85W) power output for fast-charging large-capacity mobile devices
- Connects you to a wired 10/100/1000 Ethernet network when no Wi-Fi is available
- USB-C and USB-A hub ports allow connection of flash drives and other peripherals
- 1-year limited warranty
Device Drivers
A driver CD-ROM is no longer included with this product. The latest drivers for Windows, macOS, Android, Chrome OS and Ubuntu are available from the DisplayLink website. Please visit https://www.displaylink.com/downloads.
Features
USB-C Docking Station Turns Your Device’s USB or Thunderbolt 3/4 Port into 14 New Ports
This universal USB-C dock with PD Charging expands the potential of your Windows laptop, Chromebook, smartphone or PC’s USB-A, USB-C, Thunderbolt 3 or Thunderbolt 4 port. Connect the docking station using the included USB-C cable, and add 14 ports to your device:
- (2) 4K HDMI
- (2) 4K DisplayPort
- RJ45 Gigabit Ethernet
- (4) USB 3.2 Gen 1
- USB 3.2 Gen 1 charging
- USB-C PD Charging
- USB-C data
- (2) 3.5 mm stereo
Transmits Crystal-Clear True 5K/4K Video and Digital Audio with 4:4:4 Color
The HDMI and DisplayPort (DP) outputs support true 4K resolutions up to 4096 x 2160 at 60 Hz with 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor. When both DP outputs are connected to one DP monitor, that monitor will support 5K video up to 5120 x 2880 at 60 Hz.
DisplayLink Technology Allows Connection of Multiple Displays
By downloading and installing the proper DisplayLink drivers to your host device, you may connect two external displays simultaneously. This allows you to display the image from the host computer on both monitors, extend your host desktop across both with different windows open on each, or combine all into one large display as a video wall. Connect multiple monitors (dual 4K @ 60 Hz DP; dual 4K @ 60 Hz HDMI; or 4K @ 60 Hz DP and 4K @ 60 Hz HDMI) in Extended and Mirror modes. Note: Mac OS laptops or computers will only extend to one monitor. The others will be mirrored.
USB Hub Ports Connect Keyboards, Thumb Drives and Other Peripherals
One USB-C and five USB-A ports accept USB peripherals, such as flash drives, mice, keyboards and printers. All support fast USB 3.2 Gen 1 data transfer rates up to 5 Gbps and are backward compatible with USB 2.0 and USB 1.1 devices. One USB-A port also supports 5V 1.5A (7.5W) of power dedicated to fast-charging your mobile device. Note: Host must support USB OTG (On-the-Go).
PD Charging Port Charges the Connected Notebook, Tablet or Other Device
Connect your host device to the USB-C Power Delivery port, which supports PD 2.0 charging of connected PD Charging-compliant devices, such as laptops, Kindles, iPads and Android smartphones, up to 20V 4.25A (85W). The included power supply, when plugged into an AC outlet, provides the charging power.
Accesses a Wired Gigabit Ethernet Network
The RJ45 port offers access to a Gigabit Ethernet network when Wi-Fi is unavailable or when a wired connection offers faster speeds. Connect using a UTP cable (sold separately), and enjoy true 10/100/1000 Mbps Ethernet speeds for fast data transfers.
Connects Speakers, Microphone and Other Audio Equipment
Two 3.5 mm mini stereo jacks are convenient for connecting speakers, headphones and/or a microphone to your workstation. You can listen to music or record the latest episode of your podcast.
Anti-Theft Lock Protects the USB-C Docking Station When You Aren’t Around
Connect a user-supplied computer/laptop security cable lock (not included) to this K-lock port to protect your source device against theft.
System Requirements
- Source device with USB-A, USB-C, Thunderbolt 3 or Thunderbolt 4 port and DisplayLink drivers installed
- Display devices with HDMI and/or DisplayPort input
- Windows or macOS operating system
Package Includes
- U442-DOCK21BINT USB-C Dock, Dual Display, Black
- USB-C cable, 1 m
- USB-C to USB-A adapter
- External power supply (Input: 100–240V, 50/60 Hz, 1.8A; Output: 20V 6.75A)
- (2) International power adapters (BS 1363 U.K., CEE 7/7 Schuko EU)
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332272027 |
Product Type | Docking Station |
Technology | Cat5/5e; Cat6; DisplayPort; HDMI; USB 3.x |
Host Connector | USB A (MALE); USB C (MALE) |
VIDEO
Video Input | USB C (FEMALE) |
Video Output | DISPLAYPORT (FEMALE); HDMI (FEMALE) |
Number of Monitors Supported | 2 |
Video Ports | (2) DISPLAYPORT (FEMALE); (2) HDMI (FEMALE) |
Video Ports Details | HDMI 2.0; DisplayPort 1.2 |
Resolutions Supported | DisplayPort (Single): 4K 60Hz (4096 x 2160)
DisplayPort (Dual): 5K 60Hz (5120 x 2880)
HDMI (Dual & Single): 4K 60Hz (4096 x 2160) |
Supported Resolutions | 1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K); 5120x2880 (5K) |
Max Supported Video Resolution | Dual DP: 5120 x 2880@60Hz; Single DP: 4096 x 2160@60Hz; Dual/Single HDMI: 4096 x 2160@60Hz |
Extended Mode | Yes |
Extended Mode Details |
|
Mirror Mode | Yes |
Mirror Mode Details |
|
HDR Support | No |
3D Video Supported | Yes |
AUDIO
Audio Ports | (2) 3.5MM (FEMALE) |
Audio Ports Details | Separate 3.5 mm mini stereo jacks for speakers and microphone |
Audio Specification | 2.1 Channel Surround Sound, TRRS |
DATA
Data Ports | (5) USB A (FEMALE); (1) USB C (FEMALE) |
Data Ports Details | (5) USB-A - USB 3.2 Gen 1 (5 Gbps); USB-C - USB 3.2 Gen 1 (5 Gbps) |
NETWORK
Network Ports | RJ45 (FEMALE) |
INPUT
AC Power Adapter Plug(s) | BS 1363 UK; CEE 7/7 Schuko |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60 Hz / 1.8A |
AC Power Adapter Output Specs (V / A) | 20V / 6.75A |
AC Power Adapter Cord Length (ft.) | 6 |
AC Power Adapter Cord Length (m) | 1.83 |
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
Input Plug Type | BS1363; CEE 7/7 Schuko |
Input Cord Length (ft.) | 1.52 |
BATTERY
Battery Charging (5V/1.5A Port) | Yes |
POWER
AC Adapter | Yes |
DC Barrel Plug | OD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve |
Power Consumption (Watts) | 15.00 |
Output Volt/Amp (from external power supply) | 20V/6.75A |
USB Power Delivery (PD) Charging Support | Yes |
USB Power Delivery (PD) Charging Specification | 2.0 |
CONNECTIONS
Number of Ports | 15 |
Ports | 1 |
Ports Detail |
|
Dock Connectors | USB-C, USB-C PD Charging, (4) USB-A 3.2 Gen1, USB-A 3.2 Gen1 BC 1.2, (2) DisplayPort, (2) HDMI, (2) 3.5mm, RJ45 |
Side A - Connector 1 | USB C (FEMALE) |
Side B - Connector 1 | (2) HDMI (FEMALE) |
Side B - Connector 2 | (2) DISPLAYPORT (FEMALE) |
Side B - Connector 3 | RJ45 (FEMALE) |
Side B - Connector 4 | (5) USB A (FEMALE) |
Side B - Connector 5 | USB C (FEMALE) |
Side B - Connector 6 | (2) 3.5MM (FEMALE) |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Power (Blue), USB Connection (Green), RJ45 (x1 Green = Power, x1 Orange = Data) |
CHARGING
Number of Charging Ports | 6 |
Total Charging Watts | 85 |
Charging Port Type | (5) USB A (FEMALE); USB C (FEMALE) |
Charging Ports | 2.4A Quick Charge; USB-A: 5V 1.5A (7.5W); USB-C: 85W Power Delivery (PD 3.0) |
Charging Ports Details |
|
Charging Ports / Amps | (4) 0.9A; (2) 1.5A; 2.4A |
PHYSICAL
Color | Black |
Material of Construction | PC+ABS |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 5.0mm |
Cable Length (ft.) | 3.28 |
Total Number of Ports | 15 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.86 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -4° to 158°F (-20° to 70°C) |
Relative Humidity | 20% to 80% RH, Non-Condensing |
Operating Humidity Range | 20% to 80% RH, Non-Condensing |
Storage Humidity Range | 20% to 80% RH, Non-Condensing |
Power Provided to Connected Device(s) | USB-C PD 2.0 Port: 20/15/9/5V@4.25A (85W), (x4) USB3.2-A Ports: 5V/0.9A (4.5W), USB3.2-A Charging Port: 5V/1.5A (7.5W); USB-C: 5V/1.5A (7.5W) |
COMMUNICATIONS
Network Compatibility | 1 Gbps (Gigabit) |
FEATURES & SPECIFICATIONS
USB Hub Ports | Yes |
Number of USB Hub Ports | 5 |
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
Data Transfer Rate | 1 Gbps; 10 Mbps; 100 Mbps; 5 Gbps |
Multi-Resolution Support | Yes |
Ethernet Support | Yes |
UASP Support | No |
Auto MDIX Support | Yes |
Full Duplex Support | Yes |
Suspend Mode Support | Yes |
Remote Wakeup Support | Yes |
Displayport Specification | 1.2 |
Driver Required | Yes |
Recommended Category Cable | Cat6 Cables |
STANDARDS & COMPLIANCE
TAA Compliant Option | N |
External Power Supply Certifications | BSMI; CE; GS; PSE; RCM; TUV; WEEE; cUL |
Product Certifications | NOM (Mexico) |
Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N201-003-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. | |
P580-003-V4 | DisplayPort 1.4 Cable with Latching Connectors, 8K (M/M), Black, 3 ft. (0.9m) |
USB Cables
Model Number | Description | |
---|---|---|
M100-006-BK | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 6 ft. (1.8 m) | |
U322-006-BK | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 6 ft. (1.83 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images