Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

USB-C to USB-C extension cable extends the distance between two USB-C devices by 20 inches.

  • Power Delivery cable supports 20V 3A (60W) power output for charging host device
  • Supports USB 3.2 Gen 2 speeds up to 10 Gbps to ensure fast data transfers
  • Plug-and-play operation with no software required for easy, immediate installation
  • USB-C to USB-C cable is compatible with all USB-C and Thunderbolt 3 devices

Features

USB-C Cable Connects Devices for Charging or Transferring Data at 10 Gbps Speeds
This USB extension cable (M/F) is compatible with any device with a USB-C or Thunderbolt 3 port, including MacBook Pros, Chromebooks and Windows laptops. The USB-C cable supports USB 3.2 Gen 2 data transfer speeds up to 10 Gbps, which is twice as fast as USB 3.2 Gen 1. It is backward compatible with previous USB generations, so you can use it to connect legacy equipment.

Extension Cable Connects Computers, Docks, Smartphones and Other USB-C Devices
This cable allows you more flexibility in placing devices in your home or workspace by adding 20 inches (0.5 meters) to their connections. For instance, you can extend the connection between your notebook computer and docking station, your Apple or Android device and wall charger or power bank, or an external hard drive and PC or tablet, to name just a few.

PD Charging Cable Supports up to 60W for Syncing and Charging Mobile Devices
The Power Delivery cable provides power output up to 20V 3A (60W), which is sufficient for fast charging, syncing and powering most smartphones and other mobile devices.

System Requirements

Devices and cable with USB-C or Thunderbolt 3 connectors (USB 3.2 Gen 2 capability required to reach USB 3.2 Gen 2 speeds)

Package Includes

U421-20N-G2 USB-C Extension Cable, M/F, Black, 20 in. (0.5 m)

RoHS compliant

Specifications

OVERVIEW
UPC Code037332266439
TechnologyThunderbolt; USB 3.x
Cable Type  Passive
INPUT
Maximum Input Amps3
Maximum Input Watts60
POWER
USB Power Delivery (PD) Charging SupportYes
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1USB C (FEMALE)
Connector PlatingNickel
Contact Plating  Nickel
Connector StyleStraight
PHYSICAL
Material of ConstructionPVC
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)5.2MM
Cable Length (ft.)1.6
Cable Length (in.)19.7
Unit Packaging TypePolybag
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range-40° to 158°F (-40° to 70°C)
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)60W (20V/3A)
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.2 Gen 2 (Up to 10 Gbps)
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

This USB-C cable may experience compatibility issues with the Chromebook Pixel 2, HP EliteBook 840 G4, Xiaomi Mi Notebook Air 13 and assorted Microsoft Surface tablets.

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

USB Cables

  Model Number Description
USB-C Cable (M/M) - USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U420-003-G2 U420-003-G2 USB-C Cable (M/M) - USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)
USB-C Flat Cable (M/M) - USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U420-003-G2-FL U420-003-G2-FL USB-C Flat Cable (M/M) - USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)
USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 6 ft. (1.83 m) U420-006 U420-006 USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 6 ft. (1.83 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.