Part Number: B062-002-USB TAA
- Needed to connect a console (USB Keyboard, USB Mouse and HD15 Monitor) to a B060-Series NetDirector Matrix KVM Switch via Cat5e cable
- Connect to KVM Switch from up to 500 ft. away
- Module features a built-in KVM Switch for additional PC/server control
- Small footprint design takes up very little space on the desktop
- Compliant with the Federal Trade Agreement Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
Overview
Features
- Access a B060-Series NetDirector Matrix KVM switch from up to 500 ft. away
- Built-in KVM Switch for additional PC/server control
- Connects to KVM switch via inexpensive Cat5e patch cables
- Compact, space saving design
- Compliant with the Federal Trade Agreement Act (TAA) for GSA Schedule purchases
System Requirements
- USB keyboard, USB mouse and monitor with a HD15 port
- A B060-Series NetDirector Matrix KVM Switch
- Cat5e/6 cable; up to 500ft
Package Includes
- 1 USB Console Interface Module with Built-in KVM Switch
- External power supply with NEMA 1-15P Plug (Input: 100-240V, 0.8A, 27-34VA, 50/60Hz Output: DC 5V, 2.6A)
- 2-in-1 USB KVM Cable Kit
Specifications
OVERVIEW
UPC Code | 037332133137 |
Accessory Type | Server Interface Unit |
Technology | Cat5/5e; VGA/SVGA |
Accessory Class | KVM Switch Accessories |
INPUT
AC Power Adapter Plug(s) | NEMA 5-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.8A |
AC Power Adapter Output Specs (V / A) | 5V / 2.6A |
AC Power Adapter Cord Length (ft.) | 4 |
AC Power Adapter Cord Length (m) | 1.2 |
POWER
Power Source Type | AC Adapter |
AC Adapter | Input: 100-240V, 0.8A, 27-34VA, 50/60Hz Output: DC 5V, 2.6A |
CONNECTIONS
Computer/Server Ports | 1 |
Included KVM Cable (Equipment Side) - Connector 1 | HD15 (Male) |
Included KVM Cable (Equipment Side) - Connector 2 | USB A (Male) |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 8.50 x 3.70 x 10.60 |
Shipping Weight (lbs.) | 2.30 |
STANDARDS & COMPLIANCE
Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Product Videos
- NetCommander® Multi-User Cat5 IP KVM Switches
https://tripplite.eaton.com/video/netcommander-multi-user-cat5-ip-kvm-switches/89080
Product Images