Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Control up to 4 USB or PS/2 computers from a single monitor, keyboard and mouse
  • Package includes 4 USB + Audio KVM cable kits
  • Includes a built-in 2-Port USB 2.0 hub for sharing of devices amongst computers connected with a USB KVM cable kit
  • Built-in 3.5mm audio jacks allow speaker and microphone audio to be shared amongst the connected computers
  • 2-Level security - 1 Administrator and up to 4 Users
  • Compatible with all major operating systems
  • 3-year limited warranty

Features

  • Control up to 4 computers from a single monitor, keyboard and mouse
  • Package includes (x2) 4-ft. (1.22 m) and (x2) 6-ft. (1.83 m) USB + Audio KVM cable kits
  • P756-010 10-ft. (3.05 m) USB + Audio KVM cable kits are available separately if longer lengths are required
  • P757-010 10 ft. PS/2 + Audio KVM cable kits are available separately for connection of PS/2 computers
  • Built-in 2-Port USB 2.0 hub allows USB peripherals to be shared amongst computers connected via USB KVM cable kits
  • Built-in 3.5mm jacks allow for speaker and microphone audio to be shared amongst the connected computers
  • KVM, Audio and USB can be switched independently of each other - Control one computer while listening to audio from a second computer and printing to a USB printer from a third
  • Switch the focus of KVM, Audio and USB functionality via pushbuttons, OSD, or hotkey commands
  • Includes a mouse switching function that allows focus to be switched between ports by double-clicking the scroll button on a scroll mouse
  • Automatically monitor connected computers via Auto Scan Mode
  • Provides two levels of security, with 1 Administrator account and up to 4 User accounts
  • OSD can be displayed in English, Japanese or German
  • Includes rackmount hardware that allows for mounting in a 19in rack
  • Includes a PS2 to USB adapter, which allows you to connect a PS/2 keyboard and mouse to control the connected computers
  • Supports video resolutions up to 2048 x 1536, DDC2B
  • The KVM switch stores the monitor's EDID to optimize display resolution
  • Constructed of heavy-duty steel housing
  • Compatible with all major operating systems

Package Includes

  • B006-VUA4-K-R KVM switch
  • (4) USB + Audio KVM cable kits
  • PS/2 to USB adapter cable
  • Firmware upgrade cable
  • 19in rackmount hardware
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A / Output: 5.3V, 2.4A)
  • Owner's Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332152893
Max CPU4
TechnologyUSB 2.0 (High Speed); VGA/SVGA; Stereo Audio
VIDEO
Number of Monitors Supported1
Max Supported Video Resolution2048 X 1536, DDC2B
Max Number of Ports (Entire Chain)4
Extended ModeNo
Mirror ModeNo
INPUT
AC Power Adapter Plug(s)NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)5.3V / 2.4A
AC Power Adapter Cord Length (ft.)5
AC Power Adapter Cord Length (m)1.5
POWER
Power Source TypeAC Adapter
CONNECTIONS
Number of Ports4
Computer/Server PortsSPHD-18 (VGA, PS/2, USB) 3.5mm Audio Jack (Audio), 3.5mm Audio Jack (Mic)
Daisy-Chain PortNo
Firmware Upgrade PortNo
PC/Server ConnectionsPS/2; USB; VGA
Side A - Connector 1(4) HD17 (FEMALE)
Side A - Connector 2(8) 3.5MM (FEMALE)
Side B - Connector 1(1) HD15 (FEMALE)
Side B - Connector 2(4) USB A (FEMALE)
Side B - Connector 3(4) 3.5MM (FEMALE)
Computer Keyboard and Mouse InterfaceUSB
Computer Monitor InterfaceVGA
Console Keyboard and Mouse InterfacePS/2; USB
Console Monitor InterfaceVGA
PHYSICAL
Material of ConstructionMetal
Shipping Dimensions (hwd / in.)3.90 x 11.10 x 6.80
Shipping Weight (lbs.)4.90
Unit Dimensions (hwd / in.)1.600 x 7.900 x 2.750
Unit Weight (lbs.)1.75
ENVIRONMENTAL
Operating Temperature Range32° to 122°F (0° to 50°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Relative Humidity0% to 80% RH, Non-Condensing
Operating Temperature32° to 122°F (0° to 50°C)
BTUs  7.1694 BTU/Hr
COMMUNICATIONS
HotkeyYes
Port ControlPush Buttons, Hotkeys, OSD Mouse Switching
IP Remote Access  No
FEATURES & SPECIFICATIONS
Number of USB Hub Ports2
USB SpecificationUSB 2.0 (up to 480 Mbps)
NIAP-Certified Secure  No
Number of Users1
Autoscan (Y,N)  Y
Autoscan Duration  1 TO 255 SECONDS; USER-DEFINEABLE
STANDARDS & COMPLIANCE
External Power Supply CertificationsFCC; PSE; TUV; UL; cUL
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) P312-006 P312-006 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m)
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m) P312-010 P312-010 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m)

USB Cables

  Model Number Description
USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m) U022-006 U022-006 USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m)
USB 2.0 A to B Cable (M/M) - 10 ft. (3.05 m) U022-010 U022-010 USB 2.0 A to B Cable (M/M) - 10 ft. (3.05 m)

Accessories

  Model Number Description
VGA/PS2/Audio Combo Cable Kit for KVM Switch B006-VUA4-K-R, 10 ft. (3.05 m) P757-010 P757-010 VGA/PS2/Audio Combo Cable Kit for KVM Switch B006-VUA4-K-R, 10 ft. (3.05 m)

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1C Extended Warranty and Technical Support for Select Products – DC Power, KVM, PDU, Inverters, Power Management
WEXT2C Extended Warranty and Technical Support for Select Products – DC Power Supplies, KVM Switches, PDUs, Power Inverters, Power Management
WEXT3C Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, KVM Switches, PDUs, Power Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.