Part Number: B078-101-USB-1
- Needed to connect a USB Server to a B070 / B072-Series NetCommander KVM switch via Cat5e cable
- Easy to install; no software needed
- No power supply required
- Allows a recommended maximum distance of 100-ft. (30.5 m) from KVM to computer/server via Cat5e cable
- Compact and lightweight design
- 3-year limited warranty
Features
- Needed to connect a USB Server to a B070 / B072-Series NetCommander KVM switch via Cat5e cable
- Eliminates the need for thicker, heavier KVM cables
- Compact, lightweight design
- Plug and Play; no software required
- No power supply required
- Allows a Server/CPU to be located up to 100-ft. (30.5 m) away from the KVM switch
- To convert DisplayPort or HDMI computers to VGA, use adapters P134-06N-VGA-V2 or P131-06N
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule Purchases
System Requirements
- Server or CPU with a HD15 port and a USB port
- A B070 / B072-Series NetCommander Cat5 KVM Switch
- Cat5e/6 cable; up to 100ft
- To convert DisplayPort or HDMI computers to VGA, use adapters P134-06N-VGA-V2 or P131-06N
Package Includes
- (x1) B078-101-USB-1 USB Server Interface Unit (SIU)
Specifications
OVERVIEW
UPC Code | 037332178688 |
Accessory Type | Server Interface Unit |
Technology | Cat5/5e; VGA/SVGA |
Accessory Class | KVM Switch Accessories |
INPUT
Bus Powered | Yes |
Product Length (ft.) | 1.3 |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | GREEN (RECEIVING POWER); ORANGE (SELECTED AS ACTIVE PORT) |
PHYSICAL
Color | Gray |
Material of Construction | ABS |
Shipping Dimensions (hwd / in.) | 1.50 x 4.90 x 5.80 |
Shipping Weight (lbs.) | 0.20 |
Unit Weight (lbs.) | 0.18 |
CONNECTIONS
Side A - Connector 1 | HD15 (MALE) |
Side A - Connector 2 | USB A (MALE) |
Side B - Connector 1 | RJ45 (FEMALE) |
Computer Keyboard and Mouse Interface | USB |
Computer Monitor Interface | VGA |
FEATURES & SPECIFICATIONS
Driver Required | No |
Recommended Category Cable | N105 - SERIES CAT5E SHIELDED CABLES |
STANDARDS & COMPLIANCE
Product Certifications | EN 55022; EN 55024 |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N201-010-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 10 ft. (3.05 m) | |
N201-014-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 14 ft. (4.27 m) | |
N201-025-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 25 ft. (7.62 m) |
KVM Switches
Model Number | Description | |
---|---|---|
B070-008-19 | NetCommander 8-Port Cat5 1U Rack-Mount Console KVM Switch with 19-in. LCD | |
B070-016-19 | NetCommander 16-Port Cat5 1U Rack-Mount Console KVM Switch with 19-in. LCD | |
B070-016-19-IP | NetCommander 16-Port Cat5 KVM over IP Switch - 19 in. LCD, 1 Remote + 1 Local User, 1U Rack-Mount | |
B072-008-1 | NetCommander 8-Port Cat5 KVM Switch 1U Rack-Mount | |
B072-016-1 | NetCommander 16-Port Cat5 KVM Switch 1U Rack-Mount | |
B072-016-1-IP | NetCommander 16-Port Cat5 KVM over IP Switch - 1 Remote + 1 Local User, 1U Rack-Mount | |
B072-016-IP2 | NetCommander 16-Port Cat5 KVM over IP Switch - 2 Remote + 1 Local User, 1U Rack-Mount | |
B072-032-IP2 | NetCommander 32-Port Cat5 KVM over IP Switch - 2 Remote + 1 Local User, 1U Rack-Mount |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1A | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power, Keyspan, KVM, Inverters |
WEXT2A | Extended Warranty and Technical Support for Select Products Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters |
WEXT3A | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters |
Documents & Downloads
Declarations of Conformity
Product Images