Part Number: U442-DOCK26 New
Adds 8K/4K HDMI and USB-C, USB-A hub ports and USB-C PD charging to your MacBook, Windows laptop or Chromebook.
- Supports UHD resolutions up to 8K @ 30 Hz or 4K @ 144 Hz (4:4:4)
- 2 video ports may be used at the same time: HDMI + HDMI or HDMI + USB-C
- Supports 20V 5A (100W) power output for charging the host device during use
- USB-A hub port supports lightning-fast USB 3.2 Gen 2 (10 Gbps) data transfer rates
- Plug-and-play operation with no software required for easy, immediate installation
- 1-year limited warranty
Features
USB4 Mini Dock Turns Your Device’s USB-C or Thunderbolt 4 Port into a Multiport Workstation
This versatile 8K adapter adds multiple ports to the USB-C or Thunderbolt 4 port on your MacBook Pro, Windows laptop or Chromebook. The U442-DOCK26 allows you to transmit single 8K video or dual 4K video (plus audio) to external displays, add USB peripherals, and power and charge a PD Charging-compliant host device simultaneously. It is ideal for connecting the latest USB-C travel displays to your laptop for gaming or high-end video/photo editing.
Supports USB-C DisplayPort Alternate Mode for Transmitting Audio/Video Signals
By connecting the built-in USB-C cable to a source device that supports USB DisplayPort Alt Mode, you can output 8K video and digital audio to a compatible monitor, television or projector without installing special software drivers. Connecting the cable to a USB4 or Thunderbolt 4 Type-C port on a laptop allows full USB4 40 Gbps data transfer rates for quickly transferring large files between storage devices and maximizing video bandwidth.
Enjoy the Clarity of 4K/8K Video with Multi-Channel Audio, HDR and 4:4:4 Color
The USB-C port transmits full 8K video at 7680 x 4320 at 30 Hz or 4K video at 144 Hz for professional photo and video editing. When not used for video, the USB-C port can be used for transferring data to an external storage drive at USB 3.2 Gen 2 speeds up to 10 Gbps. The two HDMI ports each support up to 4K at 60 Hz. Up to two displays can be connected at one time (USB-C + HDMI or HDMI + HDMI) with maximum 4K/60 Hz or 8K/30 Hz (USB-C) + 4K/30 Hz or 4K/144 Hz (USB-C) + 4K/30 Hz.
HDR Enhances Your Video Stream with Richer Contrast and Expanded Color Accuracy
The USB-C video/data port and both HDMI ports support HDR (High Dynamic Range), which provides a wide range of vibrant colors with rich contrast, brighter whites and deeper blacks that pop on your 4K or 8K display. HDCP 2.3 encryption allows you to stream 4K/8K content with no loss in resolution. This dock also supports uncompressed 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
Connects USB Peripherals and Transfers Data at Fast USB 3.2 Gen 2 Speeds
The USB-C data port and one USB-A port support USB 3.2 Gen 2 speeds up to 10 Gbps for rapid file transfers between the host device and an external USB peripheral, such as a storage drive. A second USB-A port supports USB 2.0 data transfer rates for adding a mouse or keyboard to your workstation. The USB-C 10G port provides up to 5V/1.5A (7.5W) of charging power to mobile devices. All three USB ports support over-current, over-voltage, over-temperature and short circuit protection.
PD 3.0 Charging Port Charges High-Powered Devices via AC Wall Charger
The USB-C Power Delivery port provides power output up to 20V 5A (100W), which is sufficient for charging and powering the connected source device, such as a MacBook or Chromebook. Just connect the device’s AC wall charger to the USB-C PD port. Note: The dock allocates 85W to charging the host with 15W dedicated to the functioning of the dock.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play USB-C dock is specifically designed for the MacBook Pro, Windows laptops and other notebooks, smartphones, tablets and devices equipped with a USB4 or Thunderbolt 4 port. It requires no extra software to be downloaded or installed. Its thin profile design fits easily into a pocket, purse or laptop bag for convenient connections on the go.
System Requirements
- Source device with USB4 or Thunderbolt 4 port that supports USB DisplayPort Alternate Mode
- Display device with USB-C or HDMI input
- Host device running Windows, macOS or Chrome OS
Package Includes
- U442-DOCK26 USB4 Multi-Display Travel Dock
- Installation instructions
Specifications
OVERVIEW
| UPC Code | 037332295941 |
| Product Type | USB Multiport Dock; Multiport Adapter |
| Device Compatibility | Chromebook; Computer; DVR; Laptop; Monitor/HDTV; Phone; Projector; Tablet |
| Technology | Cat5/5e; Cat6; HDMI; Thunderbolt; USB 3.x |
| Country/Region | Global |
| Host Connector | USB C (MALE) |
VIDEO
| Video Input | USB C (FEMALE) |
| Video Output | HDMI (FEMALE); USB C (FEMALE) |
| Number of Monitors Supported | 2 |
| Video Ports | HDMI (FEMALE); USB C (FEMALE) |
| Video Ports Details | HDCP 1.4; DisplayPort 1.4; HDCP 2.3 |
| Resolutions Supported | AMONG ALL THE THREE PORTS (INCLUDING USB-C 10G/8K; HDMI X2), ALLOW TO OUTPUT MAX 2 DISPLAYS WITH MAX DUAL 4K 60HZ OR 8K 30HZ (USB-C) + 4K 30HZ OR 4K 144HZ (USB-C) + 4K 30HZ |
| Supported Resolutions | 3840x2160 (4K); 7680x4320 (8K) |
| Max Supported Video Resolution | 7680 x 4320 (8K) @ 30 Hz |
| Recommended Cabling | |
| Extended Mode | Yes |
| Extended Mode Details | Extends an HDMI video signal from a host which supports USB-C DisplayPort Alternate Mode at resolutions up to 8K/30 Hz or 4K/144 Hz |
| Mirror Mode | Yes |
| Mirror Mode Details | Mirrors HDMI video from a host which supports USB-C DisplayPort Alternate Mode at resolutions up to 8K/30 Hz or 4K/144 Hz |
| Max Supported Color Depth | 36-bit Deep Color |
| HDR Support | Yes |
| 3D Video Supported | Yes |
| Chroma Sub Sampling | 4:2:0; 4:2:2; 4:4:4 |
| EDID Support | Yes |
| DisplayPort Alt Mode | Yes |
| DSC Support | Yes |
DATA
| Data Ports | (2) USB A (FEMALE); USB C (FEMALE) |
| Data Ports Details | USB-A - USB 2.0; USB-A - USB 3.2 Gen 2 (10 Gbps); USB-C - USB 3.2 Gen 2 (10 Gbps) |
INPUT
| Input Plug Type | USB-C (MALE) |
| Input Cord Length (ft.) | 0.66 |
| Bus Powered | Yes |
BATTERY
| Battery Charging (5V/1.5A Port) | Yes |
POWER
| Power Source Type | Bus; USB |
| USB Power Delivery (PD) Charging Support | Yes |
| USB Power Delivery (PD) Charging Specification | 100W; 3.0 |
CONNECTIONS
| Number of Ports | 6 |
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | (2) USB C (FEMALE) |
| Side B - Connector 2 | (2) USB A (FEMALE) |
| Side B - Connector 3 | (2) HDMI (FEMALE) |
| Connector Plating | Nickel |
CHARGING
| Number of Charging Ports | 1 |
| Total Charging Amps | 4.25 |
| Total Charging Watts | 100 |
| Charging Port Type | (2) USB C (FEMALE) |
| Charging Ports | (1) USB-A: 0.9A; (1) USB-A: 5V 1.5A (7.5W); (1) USB-C: 100W (20V 5A) Power Delivery (PD 3.0); (1) USB-C: 5V 1.5A (7.5W) |
| Charging Ports Details | USB-C port supports PD 3.0 charging specs up to 100W, max 85W PD Charging for PC (15W is dedicated to the functioning of the dock), Note: USB-C 10G/8K Port as 1.5A |
| Charging Ports / Amps | 3A; 4.5A |
| Compatible Devices | Chromebook; Laptop; Smartphone; Tablet |
PHYSICAL
| Color | Black; Gray |
| Material of Construction | PC + ABS + TPE + ALUMINUM |
| Cable Jacket Color | Black |
| Connector Color | Black |
| Cable Jacket Material | TPE |
| Cable Jacket Rating | FT2 |
| Cable Outer Diameter (OD) | 4.3mm |
| Wire Gauge (AWG) | 36/34/23 |
| Cable Length (ft.) | 0.66 |
| Cable Length (in.) | 7.87 |
| Housing Color | Gray |
| Total Number of Ports | 6 |
| Shipping Dimensions (hwd / in.) | 0.79 x 6.69 x 3.54 |
| Shipping Weight (lbs.) | 0.40 |
| Unit Dimensions (hwd / in.) | 0.710 x 1.210 x 5.590 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.33 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 77°F (0° to 45°C) |
| Storage Temperature Range | 50° to 158°F (-10° to 70°C) |
| Operating Humidity Range | 10% to 85% RH (No Condensation) |
| Storage Humidity Range | 5% to 90% RH (No Condensation) |
| Power Provided to Connected Device(s) | 100W PD Charging (Max 85W to Host; 15W allocated to the dock. Max 85W: 5V/9V/15V@ 3A, 20V @ 4.25A) |
FEATURES & SPECIFICATIONS
| Overcurrent Protection | Yes |
| Overvoltage Protection | Yes |
| Over Current Protection | Y |
| Quick Charge Compliant | No |
| USB Hub Ports | Yes |
| Number of USB Hub Ports | 3 |
| USB Specification | USB 2.0 (up to 480 Mbps); USB 3.2 Gen 2 (Up to 10 Gbps); USB4 (up to 40 Gbps) |
| Data Transfer Rate | (2) 10 Gbps; (1) 480 Mbps |
| MST Support | Yes |
| Ethernet Support | No |
| Auto MDIX Support | No |
| Full Duplex Support | Yes |
| Remote Wakeup Support | Yes |
| Thunderbolt Specification | Thunderbolt 4 (up to 40Gbps) |
| Displayport Specification | 1.4 |
| HDCP Specification | 1.4; 2.3 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| TAA Compliant Option | N |
| Product Certifications | EN 55032; ICES (Canada); NOM (Mexico) |
| Product Compliance | CE (Europe); FCC Part 15 Class B (USA); REACH; RoHS3; UKCA; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
USB & Wireless Chargers
| Model Number | Description | |
|---|---|---|
| U280-W01-100C1G | Compact 1-Port USB-C Wall Charger - GaN Technology, 100W PD3.0 Charging, White |
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P568-003-8K6 | 8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 3 ft. | |
| P569-003-SLIM | Slim High-Speed HDMI Cable with Ethernet and Digital Video with Audio, UHD 4K 60Hz (M/M), 3 ft. (0.91 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| U040-006-C-5A | USB-C Cable (M/M) - USB 2.0, 5A (100W) Rated, 6 ft. (1.83 m) | |
| U420-003-G2 | USB-C Cable (M/M) - USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
| U521-1P2M-BK | USB4 40Gbps Cable (M/M) - USB-C, 8K 60 Hz, 240W EPR Charging, Black, 1.2 m (4 ft.) |




















