Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 25 ft. (7.62 m)

Part Number:  P500-025

Extend the high-resolution connection between your VGA-enabled computer and monitor up to 25 ft. with no ghosting. Recommended for easy access to VGA ports that are hidden or hard to reach.

  • Supports video resolutions up to 2048 x 1536, including 1080p
  • Made from mini-coax (RGB) and paired video wire
  • Foil and braid shielding blocks hazardous EMI/RFI line noise
  • Gold-plated connectors and contacts for maximum conductivity
  • Integral strain relief protects against cable stress and cracking
Have a Question?
Contact Us

Overview

The P500-025 VGA Coax High-Resolution Monitor Extension Cable (M/F) extends the connection between your VGA-enabled computer and monitor up to 25-ft. (7.62 m). It's recommended for easier access to VGA ports that are hidden under a desk or inside a cabinet or otherwise difficult to reach. Constructed from mini-coax (RGB) and paired video wire, it supports video resolutions up to 2048 x 1536, including 1080p, with no ghosting.

Foil and braid shielding delivers reliable, error-free signal quality and protection from EMI/RFI line noise that can distort or destroy data. Molded gold-plated HD15 connectors with gold-plated contacts provide maximum conductivity and minimize data loss. Integral strain relief gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking.

Features

Extends Connection Between VGA-Enabled Computer and Monitor Up to 25-ft. (7.62 m)
  • Supports video resolutions up to 2048 x 1536, including 1080p
  • Made from mini-coax (RGB) and paired video wire
  • Foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data
  • Molded gold-plated HD15 connectors and contacts provide maximum conductivity and minimize data loss
  • Integral strain relief protects cable and connectors from stress and cracking
  • Rugged PVC jacket designed for long life

System Requirements

  • Display device with HD15 input

Package Includes

  • P500-025 VGA Coax High-Resolution Monitor Extension Cable (M/F), 25-ft. (7.62 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332125170
Product TypePassive Cable
TechnologyCoax; VGA/SVGA
Cable Type  Passive
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Length (ft.)25
Cable Length (in.)300
Shipping Dimensions (hwd / in.)12.00 x 10.00 x 1.00
Shipping Weight (lbs.)2.20
CONNECTIONS
Side A - Connector 1HD15 (MALE)
Side B - Connector 1HD15 (FEMALE)
STANDARDS & COMPLIANCE
Product CertificationsIEC/EN 62040
Product ComplianceRoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Audio Video Adapter Cables

  Model Number Description
DVI to VGA Video Adapter (DVI-A to HD15 M/F) P120-000 P120-000 DVI to VGA Video Adapter (DVI-A to HD15 M/F)

Video Adapters

  Model Number Description
DVI to VGA Video Adapter (DVI-I to HD15 F/M) P126-000 P126-000 DVI to VGA Video Adapter (DVI-I to HD15 F/M)

Video Splitters & Multiviewers

  Model Number Description
4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF) B114-004-R B114-004-R 4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF)

Couplers

  Model Number Description
Compact/Slimline VGA Video Gender Changer (HD15 M/M) P158-000 P158-000 Compact/Slimline VGA Video Gender Changer (HD15 M/M)
Compact/Slimline VGA Video Coupler Gender Changer (HD15 F/F) P160-000 P160-000 Compact/Slimline VGA Video Coupler Gender Changer (HD15 F/F)
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.