Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Connects a PS/2 Computer to B006-VUA4-K-R KVM Switch
  • All-in-1 construction and slim size makes management and organization of cables much easier
  • KVM Switch side of the cable kit consists of a HD15 Male cable
  • Computer side of the cable kit consists of a HD15 Male cable, a USB A Male cable, 3.5mm Speaker/Microphone
  • Molded, color-coded connectors

Overview

This PS/2 (All-in-One) KVM cable kit is designed to connect a PS/2 computer to a B006-VUA4-K-R KVM Switch. This premium All-in-1 cable provides superior performance and cable management. The KVM Switch side of the cable kit consists of a HD15 Male cable, plus two 3.5 mm stereo connectors. The computer side of the cable kit consists of a HD15 Male cable, 2 x PS/2 Male cables and 2 x 3.5 mm stereo connectors for speaker and microphone connections. All cables are manufactured from superior molded cabling with integral strain relief and foil shielding for maximum EMI/RFI protection.

Features

  • Connects a USB Computer to B006-VUA4-K-R KVM Switch
  • All-in-1 construction and slim size makes management and organization of cables much easier
  • KVM Switch side of the cable kit consists of a HD15 Male cable, plus two 3.5mm stereo connectors
  • Computer side of the cable kit consists of a HD15 Male cable, 2 x PS/2 Male cable, 2 x 3.5mm Speaker/Microphone
  • Molded, color-coded connectors

Package Includes

  • 10-ft. (3.05 m) VGA/PS2/3.5mm All-in-1 KVM Cable Kit
RoHS compliant

Specifications

OVERVIEW
UPC Code037332154590
Accessory TypeCable Kit
TechnologyPS/2; VGA/SVGA; Stereo Audio
Accessory ClassKVM Switch Accessories
CONNECTIONS
Side A - Connector 1HD15 (MALE)
Side A - Connector 23.5MM (MALE)
Side A - Connector 33.5MM (MALE)
Side B - Connector 1HD15 (MALE)
Side B - Connector 33.5MM (MALE)
PHYSICAL
ColorGray
Cable Jacket ColorGray
Cable Length (ft.)10
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.72
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

KVM Switches

  Model Number Description
4-Port KVM Switch with Audio, OSD and Peripheral Sharing B006-VUA4-K-R B006-VUA4-K-R 4-Port KVM Switch with Audio, OSD and Peripheral Sharing

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.