Part Number: B119-4X4-4K-VWL New TAA
Extends 4K video to 4 HDMI displays in 4x4 matrix switch applications or functions as a video wall controller
- Features 2 operational modes: 4x4 matrix (seamless switch) and video wall
- Supports HDMI input/output with UHD resolutions up to 4K @ 30 Hz (4:4:4)
- Can upscale or downscale output resolutions to 720p/1080p/1920 x 1200/4K @ 30 Hz
- Allows flexible control via front-panel buttons, remote or RS-232 commands
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 3-year limited warranty
Features
Extends 4K Video from 4 HDMI Sources to 4 HDMI Monitors or HDTVs
The B119-4X4-4K-VWL is a 4x4 seamless matrix switch that can also be used as a video wall processor. In switch mode, it can display any of the four HDMI inputs on any of the four HDMI output displays at 4K resolution. In video wall mode, it divides one display across two to four devices at 1080p resolution, creating a super-display of multiple screens. It is ideal for video wall applications in retail settings, concert venues, restaurants and bars, hotels, offices, houses of worship and other applications where large, visually appealing displays are needed.
2 Operational Modes: 4x4 Matrix and Video Wall
This Matrix Switch features four 4K/30 Hz HDMI inputs and four HDMI outputs to create 10 unique video wall splicing modes: 2x2, 2x1, 2x1-2, 1x2, 1x2-2, 3x1, 4x1, 1x3, 1x4 and matrix. Output resolutions can be upscaled or downscaled to 720p, 1080p, 1920 x 1200 or 4K/30 Hz. Seamless video switching ensures no delay or picture loss during transitions. You can set display modes via front-panel buttons, the included remote or RS-232 commands.
Transmits 4K Video with 4:4:4 Color
The B119-4X4-4K-VWL supports Ultra HD 4K resolutions at 30 Hz with LPCM, Dolby Digital/Plus and DTS audio. HDCP 1.4 encryption allows you to stream 4K content with no loss in resolution. This switch also supports uncompressed 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
Plug-and-Play Operation for Quick Setup and Immediate Use
The unit works right out of the box with no software required. Mounting hardware is included for installing the unit on a wall or other flat surface. Connect up to four 4K source devices to the HDMI inputs and up to four 4K displays to the HDMI outputs with user-supplied cables. The external power supply comes with four international plug adapters to ensure an AC connection anywhere.
TAA-Compliant for GSA Schedule Purchases
The B119-4X4-4K-VWL is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
System Requirements
- Source device(s) with HDMI output (media server, Blu-ray player, laptop, cable/satellite box, gaming console)
- Display device(s) with HDMI input (HDTV, monitor, projector)
- All connected devices and cabling must support 4K to achieve 4K resolution
Package Includes
- HDMI Matrix Switch
- Remote control
- 3-pin RS-232 Phoenix connector
- External power supply (Input: 100–240V, 50/60 Hz, 0.4A; Output: 12V 1A) with 4 ft. (1.2 m) cord
- (4) International plug adapters (AS/NZS 3112 Australia, BS 1363 UK, CEE 7/7 Schuko, NEMA 1-15P North America)
- Mounting hardware
- Installation instructions
Specifications
OVERVIEW
| UPC Code | 037332295958 |
| Product Type | Video Wall Controller |
| Technology | HDMI |
| Host Connector | HDMI (FEMALE) |
VIDEO
| Video Input | HDMI (FEMALE) |
| Video Output | HDMI (FEMALE) |
| Number of Monitors Supported | 4 |
| Video Ports | (4) HDMI (FEMALE) |
| Video Ports Details | HDMI 1.4; HDCP 1.4 |
| Resolutions Supported |
|
| Supported Resolutions | 1280x720 (720p); 1920x1080 (1080p); 1920x1200; 3840x2160 (4K) |
| Max Supported Video Resolution | 4096 X 2160 (4K) @ 30 HZ |
| Max Supported Color Depth | 36-bit Deep Color |
| HDR Support | No |
| 3D Video Supported | Yes |
| Chroma Sub Sampling | 4:2:0; 4:2:2; 4:4:4 |
| EDID Support | Yes |
| Bandwidth | 10.2 Gbps |
AUDIO
| Audio Ports | (4) HDMI (FEMALE) |
| Audio Input | HDMI |
| Audio Output | HDMI |
| Audio Specification | LPCM 2.0, LPCM 5.1, DOLBY 2.0, DOLBY 5.1, DOLBY DIGITAL PLUS, DTS 2.0, DTS 5.1 |
INPUT
| AC Power Adapter Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; CEE 7/7 Schuko; NEMA 1-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.4A |
| AC Power Adapter Output Specs (V / A) | 12V / 1A |
| AC Power Adapter Cord Length (ft.) | 3.94 |
| AC Power Adapter Cord Length (m) | 1.2 |
| Voltage Compatibility (VAC) | 100; 110; 125; 127; 200; 208; 220; 230; 240 |
| Input Frequency | 50/60Hz |
| Redundancy - Dual Power Inputs | No |
| Power Source | AC Adapter |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
POWER
| Power Source Type | AC Adapter |
| AC Plug Type | AS/NZS 3112; BS1363; CEE 7/16 Schuko; NEMA 1-15P |
| Power Over Cable (PoC) Support | No |
| AC Adapter | Input: 100-240V / 50/60Hz / 0.4A; Output: 12V, 1A, 4ft |
| Device Power Plug Type | AS/NZS 3112; BS1363; CEE 7/16 Schuko; NEMA 1-15P |
| Power Consumption (Watts) | 3.60 |
CONNECTIONS
| Number of Ports | 10 |
| Firmware Upgrade Port | USB-C (Female) |
| Side A - Connector 1 | (4) HDMI (FEMALE) |
| Side B - Connector 1 | (4) HDMI (FEMALE); (1) USB C (FEMALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
| Input x Output | 2 x 1; 2 x 2; 3 x 1; 4 x 1; 1 x 2; 1 x 3 |
| Daisy-chainable / Cascadable | No |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | POWER LED: ILLUMINATES GREEN WHEN THE SWITCH IS OPERATIONAL AND RED WHEN IN STANDBY; SIGNAL SOURCE LED: EACH OUTPUT 1-4, ILLUMINTES GREEN WHEN ITS INPUT PORT IS SELECTED |
PHYSICAL
| Color | Black |
| Material of Construction | METAL |
| Housing Color | Black |
| Included Mounting Accessories | Yes |
| Included Mounting Accessory Description | Mounting Brackets & Hardware |
| Form Factor/Mounting Options | Box; Wall-mount |
| Shipping Dimensions (hwd / in.) | 2.40 x 11.85 x 9.25 |
| Shipping Weight (lbs.) | 2.16 |
| Unit Dimensions (hwd / in.) | 0.700 x 8.700 x 4.100 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 1.1 |
| Housing | Metal |
| Mounting Details | Mounting ears |
ENVIRONMENTAL
| Operating Temperature Range | 32 to 104 F (0 to 40 C) |
| Storage Temperature Range | -4 to 140 F (-20 to 60 C) |
| Relative Humidity | 20 to 90% RH (Non-Condensing) |
| Operating Humidity Range | 20 to 80% RH Non-Condensing |
| Storage Humidity Range | 10 to 90% RH Non-Condensing |
| ESD Protection | +/-8kV (air); +/-4kV (contact) |
COMMUNICATIONS
| Port Control | Push Buttons, Remote Control or RS-232 Serial |
| EDID Compatible | Yes |
| IR Remote Extension Support | Yes |
| RS-232 Serial Extension Support | Yes |
| Consumer Electronics Control (CEC) Supported | Yes |
| Latency | No Latency |
FEATURES & SPECIFICATIONS
| 10/100 Ethernet Extension Support | No |
| Integrated/Removable Cable | No |
| Mounting Accessory Included | Yes |
| Multi-Resolution Support | No |
| Numbered Ports | Yes |
| Port Selection | Pushbutton; Remote Selector |
| HDCP Specification | 1.4 |
| Driver Required | No |
| IR Frequency Range | 38KHZ |
STANDARDS & COMPLIANCE
| External Power Supply Certifications | FCC; UL; cUL |
| Product Compliance | CE (Europe); FCC (USA); RoHS; Trade Agreements Act (TAA); UKCA; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P568-003-8K6 | 8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 3 ft. | |
| P568-006-8K6 | 8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 6 ft. | |
| P569-003-SLIM | Slim High-Speed HDMI Cable with Ethernet and Digital Video with Audio, UHD 4K 60Hz (M/M), 3 ft. (0.91 m) | |
| P569-003-SLIM-W | Slim High-Speed HDMI Cable with Ethernet and Digital Video with Audio, UHD 4K 60 Hz (M/M), White, 3 ft. (0.9 m) | |
| P569-006-SLIM | Slim High-Speed HDMI Cable with Ethernet and Digital Video with Audio, UHD 4K 60Hz (M/M), 6 ft. (1.83 m) | |
| P569-006-SLIM-W | Slim High-Speed HDMI Cable with Ethernet and Digital Video with Audio, UHD 4K 60 Hz (M/M), White, 6 ft. (1.8 m) |




























