Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 1/6/2020

Overview

Tripp Lite's 10-port USB 2.0 hub is the most versatile and powerful hub on the market. This USB 2.0 hub allows you to connect up to ten USB devices to a single USB port on your computer. Features two swivel ports, for easy connection of MP3, flash drive and similar devices. This unit meets or exceeds USB 2.0 Specifications for Hi-Speed data transmission rates up to 480Mbps. Perfect for both the mobile and desktop user. While the hub will function perfectly in virtually all cases without needing external power, a multi-voltage AC adapter (100-240V) is included in the event you are connecting power hungry devices. The U222-010-R is backwards compatible so that it will function with both USB 2.0 and USB 1.1 devices. Over-current protection safeguards connected equipment from overvoltages. Includes a Hub to Computer USB Cable - 3ft USB "A" Male to 5-pin Mini-B male.

Features

  • USB 2.0 Hi-Speed Hub, 10 Ports
  • Hub to Computer USB Cable - 3ft USB "A" Male to 5-pin Mini-B male
  • 2 Swivel ports for easy connection of MP3, flash drive and similar devices
  • Backward compatible with USB 1.1
  • Supports data transfer rates up to 480Mbps
  • External power not required
  • Plug-and-play/hot-swappable allows you to add or remove a device at any time
  • Per-port overcurrent protection
  • Bus-powered or self-powered
  • Supports USB 2.0 spec up to 500mA per port
  • On bus-power, 500mA from the USB 2.0 computer port is shared between the hub ports
  • The included external power supply provides 2.5A of power, to be shared between the hub ports (up to 500mA per port)
  • Compact, multi-voltage power supply (100-240V) provided in the event you are connecting power hungry devices
  • Compatible with all major operating systems

Package Includes

  • U222-010-R 10-Port USB 2.0 Hub
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2.5A)
  • Hub to Computer USB Cable - 3ft USB "A" Male to 5-pin Mini-B male
RoHS compliant

Specifications

OVERVIEW
UPC Code037332155443
TechnologyUSB 2.0 (High Speed)
INPUT
AC Power Adapter Plug(s)NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)5V / 2.5A
AC Power Adapter Cord Length (ft.)5
Voltage Compatibility (VAC)100; 110; 120; 127; 200; 208; 220; 230; 240
POWER
AC AdapterInput: 100-240VAC, 50/60Hz, 0.5A; Output: 5V, 2.5A
DC Barrel PlugOD: 3.5 x 1.35 x 9.5mm, Positive Pin, Negative Sleeve
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsBlue (Power)
PHYSICAL
ColorWhite
Material of ConstructionABS
Shipping Dimensions (hwd / in.)8.70 x 6.30 x 3.20
Shipping Weight (lbs.)0.90
Unit Dimensions (hwd / in.)0.750 x 6.200 x 3.000
Unit Packaging TypeClamshell
Unit Weight (lbs.)0.4
ENVIRONMENTAL
Operating Temperature Range50 to 104 F (10 to 40 C)
Storage Temperature Range14 to 176 F (-10 to 80 C)
Relative Humidity0% to 90 RH, Non-Condensing
BTUs  8.5 BTU/Hr
CONNECTIONS
Number of Ports10
Side A - Connector 1USB MINI-B 5-PIN (FEMALE)
Side B - Connector 1(10) USB A (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
Driver RequiredNo
STANDARDS & COMPLIANCE
External Power Supply CertificationsFCC; UL; cUL; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Provided that the USB device limit per host controller is not exceeded, off-the-shelf USB hubs will allow synchronization from a single host computer.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.