Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • 12V DC input; 120V AC output; 1 outlet
  • 150 watts continuous output
  • 300 watts peak output (instantaneous)
  • Convenient cigarette lighter plug
  • 1-year limited warranty

Overview

Utilize your vehicle's battery to efficiently power office equipment on the road. Continuously supplies up to 150 watts of 120V AC power to a single AC outlet from any 12V battery or automotive DC source. Convenient cigarette lighter DC input jack with 3-ft. (0.91 m) cable provides 1-step installation. Portable and compact, the inverter's design is among the most rugged available thanks to its lightweight metal casing.

Features

  • Allows users to run smaller AC devices from any 12V cigarette lighter socket
  • Converts 12V DC battery power to 120V AC power
  • 150 watts continuous output; 300 watts peak output power (instantaneous)
  • 1 outlet
  • 3-ft. (0.91 m) cord with cigarette-lighter plug
  • Ultra compact, lightweight design with all-metal housing
  • Low battery alarm with auto-shutoff prevents deep battery discharge
  • 20-amp fuse protects inverter from overload
  • Lighted power switch

Package Includes

  • PV150 Inverter
  • Warranty information
  • Instruction manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332117465
INPUT
Maximum Input Amps / WattsFull continuous load - 14A at 12VDC, No load - 0.4A at 12VDC
Input Connection Type12VDC cigarette lighter input plug connection
Voltage Compatibility (VDC)12
Input Cord Length (ft.)3
OUTPUT
Frequency Compatibility60 Hz
Pure Sine Wave Output  No
Output (Watts)150
Nominal Output Voltage(s) Supported120V
Output Receptacles(1) 5-15R
Continuous Output Capacity (Watts)150
Peak Output Capacity (Watts)300
Output Voltage Regulation  Maintains PWM sine wave output voltage of 115 VAC (+/- 8 VAC)
Output Frequency Regulation  60 Hz (+/- 3 Hz)
Overload Protection20A automotive input fuse
BATTERY
DC System Voltage (VDC)12
USER INTERFACE, ALERTS & CONTROLS
SwitchesLighted on/off power switch
Audible AlarmDual function alarm indicates overload conditions or low DC input voltage of 10.5V or less.
PHYSICAL
Material of ConstructionAluminum, Steel
Cooling MethodConvection
Shipping Dimensions (hwd / in.)6.20 x 2.25 x 6.60
Shipping Weight (lbs.)1.30
Unit Dimensions (hwd / in.)1.750 x 3.750 x 5.750
Unit Weight (lbs.)1.3
ENVIRONMENTAL
Relative Humidity0-95% non-condensing
STANDARDS & COMPLIANCE
Product ComplianceRoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

<p>APS series inverters can accept and pass AC input power.  They also have a built in battery charger circuit.</p>
Was this information helpful? Yes No
Need more help? Contact Technical Support
The PV150 has an internal fan.
Was this information helpful? Yes No
Need more help? Contact Technical Support
The PV150 has an operating temperature range of 32° to 104° F.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Yes, we offer Pure Sine Wave Inverters. Visit our Inverters product category and filter for Pure Sine Wave Output. A pure sine wave inverter produces a smooth, sinusoidal AC output with a low level of distortion for better performance. A PWM (Pulse Width Modulated) Wave inverter produces a multi-step AC output that approximates a sinusoidal AC output with a higher level of distortion.
Was this information helpful? Yes No
Need more help? Contact Technical Support
APS-series inverters include a built-in battery charger. See our Inverter Buying Guide on tripplite.com for additional information and help with selection.
Was this information helpful? Yes No
Need more help? Contact Technical Support
See All Questions Ask a Question

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1A Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power, Keyspan, KVM, Inverters
WEXT2A Extended Warranty and Technical Support for Select Products Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters
WEXT3A Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.