3-Port Portable USB 3.0 SuperSpeed Hub with Keyboard/Mouse Sharing and File Transfer
Part Number: U360-003-KM

This Model has been retired and replaced by U360-004-MINI. More information for the U360-003-KM is available on the model support page
Overview
- Two Windows personal computers (PC)
- Two Macs
- One PC and one Mac
- One PC and one Android tablet or smartphone
- One Mac and one Android tablet or smartphone
Just connect the built-in USB 3.0 cable to an available USB port on your Windows or Mac computer or laptop. Connect up to three USB devices, such as a flash drive or external hard drive, to the top ports. To transfer files from one device to another or share a keyboard and mouse with a second device, connect the included USB cable to the hub’s SHARE port and an available USB port on another computer or On-the-Go (OTG) Android device. A USB Micro-B OTG adapter is included for connecting to Android tablets and smartphones.
The U360-003-KM supports USB 3.0 data transfer rates up to 5 Gbps—ten times faster than USB 2.0—and it’s backward compatible with previous USB generations. Not only can you use one keyboard/mouse combination on two devices, you can also use the clipboard sharing feature to copy data from one computer and paste it in another.
The U360-003-KM receives power through its USB connection, so no external power supply is required. Its compact design fits easily into a purse, backpack, briefcase or laptop bag for quick connection anywhere.
Features
- Share files between 2 electronic devices
- Share a keyboard and mouse between 2 electronic devices
- Share between 2 PCs, 2 Macs, PC and Mac, PC and OTG Android device, or Mac and OTG Android device
- Built-in software transfers files between devices
- Clipboard sharing for copy/paste between computers
Excellent Speed and Versatile Performance
- Connect up to 3 USB peripherals, such as flash drive or external hard drive
- Supports USB 3.0 data transfer rates up to 5 Gbps—10x faster than USB 2.0
- Backward compatible with previous USB generations
- Supports 11 languages— English, Spanish, French, German, Italian, Russian, Simplified Chinese, Traditional Chinese, Korean, Japanese, Portuguese
Take the Hub Anywhere
- Bus-powered through USB connection—no external power supply needed
- Compact design fits into purse, backpack, briefcase or laptop bag for travelling
System Requirements
- Windows 2000 SP3 and later (except 8 RT)
- Mac OS X 10.6 and later
- Android 2.2 and later with OTG compliance and Windroid Linker app
- Intel Pentium II or PowerPC G4 processor or higher
- 256MB RAM or higher
- 50MB hard drive space or higher
- USB 3.0 port needed to achieve USB 3.0 speeds
Package Includes
- U360-003-KM 3-Port USB 3.0 SuperSpeed Hub
- USB 2.0 Type-A cable (M/M), 4 ft.
- USB 2.0 Micro-B to Type-A (M/F) OTG adapter
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332190161 |
Product Type | Hub |
Host Connector | USB A (MALE) |
VIDEO
Number of Monitors Supported | 0 |
Extended Mode | No |
Mirror Mode | No |
DATA
Data Ports | (3) USB A (FEMALE) |
Data Ports Details | (3) USB-A - USB 3.2 Gen 1 (5 Gbps) |
INPUT
Bus Powered | Yes |
Product Length (in.) | 16.22 |
Product Length (cm.) | 41.2 |
Product Length (ft.) | 1.35 |
Product Length (m.) | 0.41 |
PHYSICAL
Color | Silver; White |
Shipping Dimensions (hwd / in.) | 1.20 x 6.70 x 3.90 |
Shipping Weight (lbs.) | 0.30 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.13 |
CONNECTIONS
Number of Ports | 3 |
Side A - Connector 1 | USB 3.0 A (MALE) |
Side B - Connector 1 | (3) USB 3.0 A (FEMALE) |
Side B - Connector 2 | USB 3.0 A (FEMALE) |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Product Videos
- 3-Port USB 3.0 Hub with Keyboard/Mouse Sharing and File Transfer
https://tripplite.eaton.com/video/3-port-usb-3-0-hub-with-keyboard-mouse-sharing-and-file-transfer/98154
Product Images