4-Port USB 3.0 SuperSpeed Hub
Part Number: U360-004-R
- USB 3.0 SuperSpeed Compatible
- 5Gbps Transfer Speed - 10X as fast as USB 2.0
- All 4 ports are USB Battery Charging (BC) 1.2-compliant, providing up to 1.5A for charging mobile devices
- External power supply included for use with more power hungry devices
- 3-year limited warranty
Overview
Tripp Lites U360-004-R USB 3.0 SuperSpeed 4-port hub carries your data from a USB3.0 enabled computer at a blazing 5Gbps transfer rate. Connect to a variety of USB enabled devices such as USB external hard drives, cameras, printers and more. Backward compatible to previous USB generations. Bus powered for use with devices that require minimal power. For more power hungry devices, an external power supply is included. Sleek, compact design is perfect for USB port expansion.
Features
- USB 3.0 SuperSpeed compatible
- 5Gbps Transfer Speed - 10X as fast as USB 2.0
- Supports USB Battery Charging (BC) specification v1.2
- On bus-power, 900mA from the USB 3.0 computer port is shared between all four ports
- The included external power supply provides 2A of power, allowing each port to provide up to 1.5A of charging power to mobile devices.
- Plug-and-Play - No Drivers Required
- 1 Upstream and 4 Downstream USB ports
System Requirements
Package Includes
- USB 3.0 SuperSpeed 4-Port Hub
- External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A)
- USB 3.0 Cable, 3-ft.
- User manual
Specifications
OVERVIEW
UPC Code | 037332161154 |
Product Type | Hub |
Technology | USB |
Host Connector | USB A (MALE) |
VIDEO
Number of Monitors Supported | 0 |
Extended Mode | No |
Mirror Mode | No |
DATA
Data Ports | (4) USB A (FEMALE) |
Data Ports Details | (4) USB-A - USB 3.2 Gen 1 (5 Gbps) |
INPUT
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
POWER
Power Source Type | AC Adapter |
External Power Supply Plug(s) | NEMA 1-15P North America |
External Power Supply Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.35A |
External Power Supply Output Specs (V / A) | 5V / 2A |
External Power Supply Cord Length (ft.) | 5 |
External Power Supply Cord Length (m.) | 1.5 |
AC Adapter | Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A |
DC Barrel Plug | OD: 3.5 x 1.35 x 10mm, Positive Pin, Negative Sleeve |
Power Consumption (Watts) | 0.7 |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Blue (Power) |
CHARGING
Charging Ports Details | Any of the 4 ports |
Charging Ports | (4) USB-A: 5V 1.5A (7.5W) |
PHYSICAL
Color | Black |
Material of Construction | ABS |
Shipping Dimensions (hwd / in.) | 5.35 x 2.87 x 4.72 |
Shipping Weight (lbs.) | 0.61 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.13 |
ENVIRONMENTAL
Operating Temperature Range | -4 to 158 F (-20 to 70 C) |
Storage Temperature Range | -4 to 185 F (-20 to 85 C) |
Relative Humidity | 20% to 80% RH, Non-Condensing |
BTUs | 2.4 BTU/Hr |
Power Provided to Connected Device(s) | 5V 0.9A (4.5W) Output per USB Port |
CONNECTIONS
Number of Ports | 4 |
Side A - Connector 1 | USB 3.0 A (MALE) |
Side B - Connector 1 | (4) USB 3.0 A (FEMALE) |
Connector Plating | Nickel |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
Driver Required | No |
STANDARDS & COMPLIANCE
External Power Supply Certifications | FCC; UL; cUL; RoHS |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Related Products
USB Cables
Model Number | Description | |
---|---|---|
![]() |
U322-003 | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 3 ft. (0.91 m) |
![]() |
U322-006 | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m) |
![]() |
U322-010 | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 10 ft. (3.05 m) |
![]() |
U322-015 | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 15 ft. (4.57 m) |
![]() |
U324-006 | USB 3.0 SuperSpeed Extension Cable (A M/F), Blue, 6 ft. (1.83 m) |
![]() |
U324-010 | USB 3.0 SuperSpeed Extension Cable (A M/F), Blue, 10 ft. (3.05 m) |
![]() |
U326-003 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m) |
![]() |
U326-006 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m) |
![]() |
U326-010 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 10 ft. (3.05 m) |
Documents & Downloads
Product Literature
Product Videos
- U360-004-R USB 3.0 SuperSpeed 4-Port Hub
https://tripplite.eaton.com/video/u360-004-r-usb-3-0-superspeed-4-port-hub/52172
Product Images