Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Provides extended runtime for compatible UPS systems in education, healthcare, military, government and other IT applications in small or mid-size networks.

  • Connects to select expandable SmartOnline UPS systems to add critical runtime
  • Includes heavy-gauge battery cabling with high-current 48V DC connectors
  • Daisy-chain connector supports additional battery packs for even longer runtime
  • 2-year limited warranty

Features

Backup Battery Module Gives Your Compatible UPS System Extended Runtime
The valve-regulated lead-acid (VRLA) BP48V offers extended battery runtime when used in conjunction with the SU1500XLCD SmartOnline® UPS system. It can also be daisy-chained for a maximum of four matching battery packs to deliver even longer extended-run operation. Heavy-gauge cabling with high-current DC connectors is included for safe, simple installation.

System Requirements

Compatible only with 2023 redesign SU1500XLCD UPS systems

Package Includes

  • 48V Extended Battery Module
  • External battery cable
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332279743
INPUT
Input PhaseSingle-Phase
Input Cord Details15.7 in. connector cord
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
DC System Voltage (VDC)48
UPS ConnectionUPS specific DC connector
PHYSICAL
Primary Form FactorTower
Rack Height  0U
External Battery Pack Form FactorTower
Shipping Dimensions (hwd / in.)14.85 x 11.66 x 22.45
Unit Dimensions (hwd / in.)9.930 x 6.300 x 17.090
Unit Weight (lbs.)54.02
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Relative Humidity0-96% non-condensing
STANDARDS & COMPLIANCE
Product ComplianceCE (Europe); FCC (USA); REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)2-year limited warranty
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: 9SW5Y-3000BC
  • Parts, electronics and batteries coverage
  • Next business day shipping
  • Technical support

5-YEAR ON-SITE PLAN (US ONLY)

  • Service Part Number: WEBN75XX-7000BC
  • Onsite parts and labor coverage for 5 years
  • Parts, electronics and batteries coverage
  • 24x7 onsite labor coverage, next-day response
  • Next-day shipping
  • Technical support

Questions & Answers

Accessories

UPS Battery Backup

  Model Number Description
SmartOnline 1500VA 1350W 120V Double-Conversion UPS - 6 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, Tower SU1500XLCD SU1500XLCD SmartOnline 1500VA 1350W 120V Double-Conversion UPS - 6 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, Tower

Services & Extended Warranties

Extended Warranty

Part Number Description
TL9SW5Y3000BC 5-Year Extended Warranty 0-3000 VA SU External Battery Modules (EBMs)

Preventive Maintenance

Part Number Description
TLWEBN75XX7000BC 5-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.