7-Port USB 2.0 Hub, Tower
Part Number: U222-007-R
- Connect up to 7 USB 2.0 devices
- Hi-Speed 480Mbps data transfer
- Backward compatible with USB 1.1 devices
- Over-current protection safeguards connected equipment from overvoltages
- Supports USB 2.0 spec up to 500mA per port
- Includes base stand for upright positioning
- Compatible with all major operating systems
- 3-year limited warranty
Overview
Tripp Lite's ultra small 7-port USB 2.0 hub is the most versatile and powerful hub on the market. It allows you to connect up to seven USB devices to a single USB port on your computer. This unit meets or exceeds USB 2.0 Specifications for Hi-Speed data transmission rates up to 480Mbps. Perfect for both the mobile and desktop user. While the hub will function perfectly in virtually all cases without needing external power, a compact, multi-voltage AC adapter (100-240V ) has been provided for the rare circumstance when connecting a power hungry device. This USB 2.0 device is backwards compatible so that it will function with both USB 2.0 and USB 1.1 devices. Over-current protection safeguards connected equipment from overvoltages. Includes stand for upright positioning.
Features
- USB2.0 7-Port Hub
- Supports data transfer rates up to 480Mbps
- Connect up to 7 USB devices to a single USB port on your computer
- Compact design is ideal for use with a laptop/notebook computer
- Does not require external power, software, or complicated set-up procedures
- Plug-and-play/hot-swappable allows you to add or remove a device at any time
- Per-port overcurrent protection
- Bus-powered or self-powered
- Supports USB 2.0 spec up to 500mA per port
- On bus-power, 500mA from the USB 2.0 computer port is shared between the hub ports
- The included external power supply provides 2.5A of power, to be shared between the hub ports (up to 500mA per port)
- Compact, multi-voltage power supply (100-240V) provided
- Compatible with all major operating systems
System Requirements
- USB 2.0 port
- Compatible with all major operating systems
Package Includes
- U222-007-R USB 2.0 7-Port Mini Hub
- Compact External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2.5A)
- 4 ft. extension cable
Specifications
OVERVIEW
UPC Code | 037332126733 |
Product Type | Hub |
Technology | USB 2.0 (High Speed) |
Host Connector | USB A (MALE) |
VIDEO
Number of Monitors Supported | 0 |
Extended Mode | No |
Mirror Mode | No |
DATA
Data Ports | (7) USB A (FEMALE) |
Data Ports Details | (7) USB-A - USB 2.0 |
INPUT
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
POWER
Power Source Type | AC Adapter |
External Power Supply Plug(s) | NEMA 1-15P North America |
External Power Supply Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.5A |
External Power Supply Output Specs (V / A) | 5V / 2.5A |
External Power Supply Cord Length (ft.) | 5 |
External Power Supply Cord Length (m.) | 1.5 |
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2.5A |
DC Barrel Plug | OD: 3.5 x 1.35 x 9.5mm, Positive Pin, Negative Sleeve |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Red - Power |
PHYSICAL
Color | Black; White |
Material of Construction | Plastic |
Shipping Dimensions (hwd / in.) | 8.90 x 5.60 x 2.50 |
Unit Dimensions (hwd / in.) | 3.500 x 1.000 x 2.750 |
Unit Packaging Type | Clamshell |
Unit Weight (lbs.) | 0.2 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 F (0 to 40 C) |
Storage Temperature Range | 14 to 176 F (-10 to 80 C) |
Relative Humidity | 0% to 90 RH, Non-Condensing |
BTUs | 8.5 BTU/Hr |
CONNECTIONS
Number of Ports | 7 |
Side A - Connector 1 | USB B (FEMALE) |
Side B - Connector 1 | (7) USB A (FEMALE) |
Connector Plating | Nickel |
FEATURES & SPECIFICATIONS
Over Current Protection | Yes |
USB Specification | USB 2.0 (up to 480 Mbps) |
Driver Required | No |
STANDARDS & COMPLIANCE
External Power Supply Certifications | FCC; UL; cUL; RoHS |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Related Products
USB Cables
Model Number | Description | |
---|---|---|
![]() |
UR022-003 | Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft. (0.91 m) |
![]() |
UR022-006 | Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft. (1.83 m) |
![]() |
UR024-003-WH | Universal Reversible USB 2.0 Extension Cable (Reversible A to A M/F), White, 3 ft. (0.91 m) |
![]() |
UR030-003 | Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m) |
![]() |
UR030-006 | Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6 ft. (1.83 m) |
![]() |
UR050-006-24G | Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- U222-007-R 7-Port USB 2.0 Hub
https://tripplite.eaton.com/video/u222-007-r-7-port-usb-2-0-hub/52167
Product Images