Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • DVI-D Dual Link TMDS Male-Male, 1-ft. (0.31 m)
  • Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
  • Provides bandwidth for resolutions up to 2560 x 1600
  • High Speed Digital Transmission to 9.9Gbps
  • Superior molded cables with foil/braid shielding for maximum EMI/RFI protection

Overview

This DVI Dual-Link TMDS cable delivers the high performance and high bandwidth needed for today's digital video displays. Gold-plated contacts ensure excellent conductivity, while double shielding (foil and braid) provides maximum EMI/RFI protection. Use in conjunction with DVI video cards. A DVI Dual-Link video card is required to obtain resolutions up to 2560 x 1600. Both DVI connectors are molded and have integral strain relief for long life reliability.

Features

  • DVI-D Dual Link Male-Male, 1-ft. (0.31 m)
  • Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
  • Gold plated copper contacts ensure excellent conductivity
  • Meets DVI DDWG Standard
  • Supports 2560 x 1600 resolution
  • For use with Digital CRT displays, Flat Panel Displays, HDTV and Projectors

System Requirements

.
  • Monitor with DVI, and CPU with a DVI video card. Video card must support Dual Link in order to obtain resolutions up to 2560 x 1600

Package Includes

DVI Dual Link TMDS cable - DVI-D, M/M, 1-ft. (0.31 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332181244
Product TypePassive Cable
TechnologyDVI
Cable Type  Passive
CONNECTIONS
Side A - Connector 1DVI-D DUAL LINK (MALE)
Side B - Connector 1DVI-D DUAL LINK (MALE)
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Length (ft.)1
Cable Length (in.)12
Shipping Dimensions (hwd / in.)10.00 x 8.00 x 0.50
Shipping Weight (lbs.)0.25
Unit Dimensions (hwd / in.)10.000 x 8.000 x 0.500
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.